1778124 - MSTB 2,5/16-STF-5,08
PHOENIX CONTACT
Electric engineering, automation, process control engineering
PCB connection technology
Plug-in PCB connection technology
PCB connector (conductor connection)
Powered by
CAD모델 선택
{phoenix_contact/27/46/02/02/1778124.prj},{NB=1778124},{MANUID=1778124},{BAF016=91.290},{BAA020=15},{BAC740=0.200},{AAF726=12},{AAF040=0.027},{BAB577=18.300},{BAC676=2.500},{BAC677=2.500},{BAC739=0.200},{AAZ315=630},{AAZ316=320},{AAZ317=250},{AAZ321=4},{AAZ322=4},{AAZ323=4},{AAZ327=5.080},{AAT080=16},{AAP662=1},{AAZ358=0},{AAZ360=-40},{AAZ361=100},{AAZ342=0},{AAZ343=0.250},{AAZ344=2.500},{AAZ345=0.250},{AAZ346=2.500},{AAO663=4017918039998},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=100},{QUANTITYMIN=50},{QUANTITYINT=50},{CTN=85366990},{AAO676=1778124},{DESCSHORT=PCB connector}
필터 설정
필터 적용
필터의 삭제
취소
1
LINA
BOM
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
BAF016
width
[mm]
BAA020
height
[mm]
BAC740
Min. line cross section, rigid
[mm^2]
AAF726
rated current
[A]
BAC140
Combustibility class
ⁿ/ₐ
BAC487
material of insulation
ⁿ/ₐ
AAF040
net weight
[kg]
BAB577
depth
[mm]
BAC676
Max. line cross section, flexible
[mm^2]
BAC677
Max. line cross section, rigid
[mm^2]
BAC739
Min. line cross section, flexible
[mm^2]
AAC194
Type of packaging
ⁿ/ₐ
AAZ315
Rated voltage (II/2)
[V]
AAZ316
Rated voltage (III/2)
[V]
AAZ317
Rated voltage (III/3)
[V]
AAZ321
Rated surge voltage (II/2)
[kV]
AAZ322
Rated surge voltage (III/2)
[kV]
AAZ323
Rated surge voltage (III/3)
[kV]
AAZ327
Grid dimensions 1
[mm]
AAT080
Pole number
ⁿ/ₐ
AAP662
Number of rows
ⁿ/ₐ
BAC818
Assembly
ⁿ/ₐ
AAB373
Type of interlock
ⁿ/ₐ
AAZ335
Locking system
ⁿ/ₐ
AAB230
Type of connection conductor
ⁿ/ₐ
AAB754
Contact design
ⁿ/ₐ
AAZ358
Plug-in direction
[°]
BAA097
color of housing
ⁿ/ₐ
AAZ360
lower limit temperature
[°C]
AAZ361
upper limit temperature
[°C]
AAC207
Material of the contact
ⁿ/ₐ
AAZ363
Coating plug contact area
ⁿ/ₐ
AAZ342
Conductor connection direction
[°]
AAZ343
min. conductor cross-section (flexible wire with ferrule without plastic collar)
[mm^2]
AAZ344
max. conductor cross-section (flexible wire with ferrule without plastic collar)
[mm^2]
AAZ345
min. conductor cross-section (flexible wire with ferrule with plastic collar)
[mm^2]
AAZ346
max. conductor cross-section (flexible wire with ferrule with plastic collar)
[mm^2]
AAZ365
Coating conductor contact area
ⁿ/ₐ
AAO663
GTIN
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAU731
Manufacturer product family
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAY812
GLN of manufacturer
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
PHOENIX CONTACT 1778124
1778124
PCB connector
PCB connector, nominal cr...
MSTB 2,5/16-STF-5,08
4017918039998
Phoenix Contact GmbH & Co...
3
91.290
15
0.200
12
V0
PA
0.027
18.300
2.500
2.500
0.200
packed in cardboard
630
320
250
4
4
4
5.080
16
1
Threaded joint
Threaded joint
Screw flange
Screw connection
Socket
0
green
-40
100
Copper
Tin (Sn)
0
0.250
2.500
0.250
2.500
Tin (Sn)
4017918039998
PCB connector
PCB connector, nominal cr...
MSTB 2,5/..-STF
MSTB 2,5/16-STF-5,08
4063151
1
100
50
50
85366990
DE
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성