카탈로그: Pflitsch
생성됨: 13.11.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pflitsch
Accessories reductions PA - metric to metric or Pg to metric
Pflitsch
Cable Gland
Accessories
Powered by
CAD모델 선택
{pflitsch/1_kabelv/zubehoer/k17.prj},{NB=PFLITSCH RED 240/225},{A1=M40x1,5},{A1NDM=40.0},{A1KDM=38.160},{D=10},{A2=M25x1,5},{A2NDM=25},{A2KDM=23.376},{WERKSTOFF=Polyamid-GFK},{REDUKTION=M- auf M-Gewinde},{GEWINDE=mit metrischem Gewinde nach EN 60 423},{ARTNR=RED 240/225},{C=6},{SW=46x50.5},{SWS=46},{SWE=50.5},{VE=25},{VERS=1}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
A1
Nominal size-outer
ⁿ/ₐ
D
Connecting thread lenght
[mm]
A2
Nominal size-inner
ⁿ/ₐ
WERKSTOFF
Material gland body
ⁿ/ₐ
REDUKTION
Reduction
ⁿ/ₐ
GEWINDE
Screw threads
ⁿ/ₐ
ARTNR
Article number
ⁿ/ₐ
C
[mm]
SW
Spanner-width SWxE
ⁿ/ₐ
VE
Package unit
ⁿ/ₐ
PFLITSCH RED 220/212
M20x1,5
8
M12x1,5
Polyamide-GFK
M- to M-thread
metric thread EN 60 423
RED 220/212
4
24x26,5
50
PFLITSCH RED 220/216
M20x1,5
8
M16x1,5
Polyamide-GFK
M- to M-thread
metric thread EN 60 423
RED 220/216
4
24x26,5
50
PFLITSCH RED 225/212
M25x1,5
8
M12x1,5
Polyamide-GFK
M- to M-thread
metric thread EN 60 423
RED 225/212
6
29x32
50
PFLITSCH RED 225/216
M25x1,5
8
M16x1,5
Polyamide-GFK
M- to M-thread
metric thread EN 60 423
RED 225/216
6
29x32
50
PFLITSCH RED 225/220
M25x1,5
8
M20x1,5
Polyamide-GFK
M- to M-thread
metric thread EN 60 423
RED 225/220
6
29x32
50
PFLITSCH RED 232/212
M32x1,5
10
M12x1,5
Polyamide-GFK
M- to M-thread
metric thread EN 60 423
RED 232/212
6
36x40
50
PFLITSCH RED 232/216
M32x1,5
10
M16x1,5
Polyamide-GFK
M- to M-thread
metric thread EN 60 423
RED 232/216
6
36x40
50
PFLITSCH RED 232/220
M32x1,5
10
M20x1,5
Polyamide-GFK
M- to M-thread
metric thread EN 60 423
RED 232/220
6
36x40
50
PFLITSCH RED 232/225
M32x1,5
10
M25x1,5
Polyamide-GFK
M- to M-thread
metric thread EN 60 423
RED 232/225
6
36x40
50
PFLITSCH RED 240/216
M40x1,5
10
M16x1,5
Polyamide-GFK
M- to M-thread
metric thread EN 60 423
RED 240/216
6
46x50.5
25
PFLITSCH RED 240/220
M40x1,5
10
M20x1,5
Polyamide-GFK
M- to M-thread
metric thread EN 60 423
RED 240/220
6
46x50.5
25
PFLITSCH RED 240/225
M40x1,5
10
M25x1,5
Polyamide-GFK
M- to M-thread
metric thread EN 60 423
RED 240/225
6
46x50.5
25
PFLITSCH RED 240/232
M40x1,5
10
M32x1,5
Polyamide-GFK
M- to M-thread
metric thread EN 60 423
RED 240/232
6
46x50.5
10
PFLITSCH RED 250/220
M50x1.5
12
M20x1,5
Polyamide-GFK
M- to M-thread
metric thread EN 60 423
RED 250/220
6
55x60.5
10
PFLITSCH RED 250/225
M50x1.5
12
M25x1,5
Polyamide-GFK
M- to M-thread
metric thread EN 60 423
RED 250/225
6
55x60.5
10
PFLITSCH RED 250/232
M50x1.5
12
M32x1,5
Polyamide-GFK
M- to M-thread
metric thread EN 60 423
RED 250/232
6
55x60.5
10
PFLITSCH RED 250/240
M50x1.5
12
M40x1,5
Polyamide-GFK
M- to M-thread
metric thread EN 60 423
RED 250/240
6
55x60.5
10
PFLITSCH RED 263/225
M63x1.5
12
M25x1,5
Polyamide-GFK
M- to M-thread
metric thread EN 60 423
RED 263/225
6
68x75
10
PFLITSCH RED 263/232
M63x1.5
12
M32x1,5
Polyamide-GFK
M- to M-thread
metric thread EN 60 423
RED 263/232
6
68x75
10
PFLITSCH RED 263/240
M63x1.5
12
M40x1,5
Polyamide-GFK
M- to M-thread
metric thread EN 60 423
RED 263/240
6
68x75
10
PFLITSCH RED 263/250
M63x1.5
12
M50x1,5
Polyamide-GFK
M- to M-thread
metric thread EN 60 423
RED 263/250
6
68x75
10
PFLITSCH RED 29/232
Pg 29
12
M32x1,5
Polyamide-GFK
Pg- to M-thread
PG connection thread DIN ...
RED 29/232
7
42x45
25
PFLITSCH RED 36/240
Pg 36
14
M40x1,5
Polyamide-GFK
Pg- to M-thread
PG connection thread DIN ...
RED 36/240
7
53x59
10
PFLITSCH RED 42/240
Pg 42
14
M40x1,5
Polyamide-GFK
Pg- to M-thread
PG connection thread DIN ...
RED 42/240
7
60x67
10
PFLITSCH RED 48/250
Pg 48
15
M50x1,5
Polyamide-GFK
Pg- to M-thread
PG connection thread DIN ...
RED 48/250
7
65x73
10
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성