카탈로그: Parker
생성됨: 01.01.2016
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
RB...3 - Complete range, 2 clamp halves, weld plate, cover plate, socket head bolt
Parker
ERMETO Tube clamps
Tube clamps series B (Twin-tube clamps), DIN 3015-3
Powered by
CAD모델 선택
{parker/s/02/parker_3015_3_3_assmtab.prj},{NB=RBN3-542},{ERMETO=RBN3-542},{INFO=PDF Link},{MTR=Polyamid 6},{SG=5},{AD=42.0},{RNW=G1 1/4},{OD=1 1/2},{ABS=7.100},{WINK=5.000},{ZOOM=1.300},{ZFACTOR=1.300},{A2=42.000},{BZ1=3-542},{B=106},{C=54},{D=56},{E=27.0},{DD1=13.000},{K2=8.000},{DB=9.000},{VERS=26.000},{PPATH=parker_3015_3_3_sch.prj},{WEIGHT=9999.99999},{MTRVIS=Polyamid 6},{ERMETO2=RBN3-542}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ERMETO
Order code
ⁿ/ₐ
MTR
Material
ⁿ/ₐ
SG
Clamp size
ⁿ/ₐ
AD
Tube O.D.
[mm]
RNW
Tube NB
ⁿ/ₐ
OD
Tube O.D.
[Zoll]
WEIGHT
Weight
[kg]
Complete range, 2 clamp h...
RBPG3-106
Inside smooth
1
6.0
G1/8
1/4
9999.99999
Complete range, 2 clamp h...
RBPG3-106.4
Inside smooth
1
6.4
G1/8
1/4
9999.99999
Complete range, 2 clamp h...
RBPG3-108
Inside smooth
1
8.0
G1/8
5/16
9999.99999
Complete range, 2 clamp h...
RBPG3-109.5
Inside smooth
1
9.5
G1/8
3/8
9999.99999
Complete range, 2 clamp h...
RBPG3-110
Inside smooth
1
10.0
G1/8
3/8
9999.99999
Complete range, 2 clamp h...
RBPG3-112
Inside smooth
1
12.0
G1/8
3/8
9999.99999
Complete range, 2 clamp h...
RBPG3-212.7
Inside smooth
2
12.7
G1/8
1/2
9999.99999
Complete range, 2 clamp h...
RBPG3-213.5
Inside smooth
2
13.5
G1/4
1/2
9999.99999
Complete range, 2 clamp h...
RBPG3-214
Inside smooth
2
14.0
G1/4
1/2
9999.99999
Complete range, 2 clamp h...
RBPG3-215
Inside smooth
2
15.0
G1/4
1/2
9999.99999
Complete range, 2 clamp h...
RBPG3-216
Inside smooth
2
16.0
G1/4
5/8
9999.99999
Complete range, 2 clamp h...
RBPG3-217.2
Inside smooth
2
17.2
G3/8
5/8
9999.99999
Complete range, 2 clamp h...
RBPG3-218
Inside smooth
2
18.0
G3/8
5/8
9999.99999
Complete range, 2 clamp h...
RBPG3-319
Inside smooth
3
19.0
G3/8
3/4
9999.99999
Complete range, 2 clamp h...
RBPG3-320
Inside smooth
3
20.0
G3/8
3/4
9999.99999
Complete range, 2 clamp h...
RBPG3-321.3
Inside smooth
3
21.3
G1/2
3/4
9999.99999
Complete range, 2 clamp h...
RBPG3-322
Inside smooth
3
22.0
G1/2
3/4
9999.99999
Complete range, 2 clamp h...
RBPG3-325
Inside smooth
3
25.0
G1/2
1
9999.99999
Complete range, 2 clamp h...
RBPG3-426.9
Inside smooth
4
26.9
G3/4
1
9999.99999
Complete range, 2 clamp h...
RBPG3-428
Inside smooth
4
28.0
G3/4
1
9999.99999
Complete range, 2 clamp h...
RBPG3-430
Inside smooth
4
30.0
G3/4
1
9999.99999
Complete range, 2 clamp h...
RBPG3-532
Inside smooth
5
32.0
G3/4
1 1/4
9999.99999
Complete range, 2 clamp h...
RBPG3-533.7
Inside smooth
5
33.7
G1
1 1/4
9999.99999
Complete range, 2 clamp h...
RBPG3-535
Inside smooth
5
35.0
G1
1 1/4
9999.99999
Complete range, 2 clamp h...
RBPG3-538
Inside smooth
5
38.0
G1
1 1/2
9999.99999
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성