카탈로그: Parker
생성됨: 01.01.2016
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
RA...5 - Rohrschellen Serie A, 2 Schellenhälften mit Anschweiß-/Anschraubplatte, Innensechskantschrauben und U-Scheiben
Parker
ERMETO Tube clamps
Tube clamps series A (Light construction series), DIN 3015-1
Powered by
CAD모델 선택
{parker/s/01/parker_din_3015_05_assmtab.prj},{NB=RAPG5-657 Rohrschellen Serie A},{ERMETO=RAPG5-657},{INFO=PDF Link},{SG=6},{RAD=57.0},{RNW=G 1 1/2},{RADZ=2 1/4},{MTR=Innen glatt},{BZ1=5-657},{B=86},{C=66},{D=66},{E=33.0},{V=42.000},{PPATH=parker_din_3015_05_sch.prj},{WEIGHT=9999.99999},{MTRVIS=Innen glatt},{ERMETO2=RAPG5-657}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ERMETO
Order code
ⁿ/ₐ
SG
Clamp size
ⁿ/ₐ
RAD
Tube O.D.
[mm]
RNW
Tube NB
ⁿ/ₐ
RADZ
Tube O.D.
[Zoll]
MTR
Material
ⁿ/ₐ
BZ1
Order code 1
[mm]
B
Lenght
[mm]
C
Height
[mm]
D
Lenght
[mm]
E
Height
[mm]
V
[mm]
WEIGHT
Weight
[kg]
RAA5-006 Rohrschellen Ser...
RAA5-006
0
6.0
G 1/8
1/4
Aluminium
5-006
28
27
0
13.5
1.000
9999.99999
RAA5-006.4 Rohrschellen S...
RAA5-006.4
0
6.4
G 1/8
1/4
Aluminium
5-006.4
28
27
0
13.5
2.000
9999.99999
RAA5-008 Rohrschellen Ser...
RAA5-008
0
8.0
G 1/8
5/16
Aluminium
5-008
28
27
0
13.5
3.000
9999.99999
RAA5-009.5 Rohrschellen S...
RAA5-009.5
0
9.5
G 1/8
3/8
Aluminium
5-009.5
28
27
0
13.5
4.000
9999.99999
RAA5-010 Rohrschellen Ser...
RAA5-010
0
10.0
G 1/8
3/8
Aluminium
5-010
28
27
0
13.5
5.000
9999.99999
RAA5-012 Rohrschellen Ser...
RAA5-012
0
12.0
G 1/8
3/8
Aluminium
5-012
28
27
0
13.5
6.000
9999.99999
RAA5-106 Rohrschellen Ser...
RAA5-106
1
6.0
G 1/8
3/8
Aluminium
5-106
34
27
20
13.5
7.000
9999.99999
RAA5-106.4 Rohrschellen S...
RAA5-106.4
1
6.4
G 1/8
1/4
Aluminium
5-106.4
34
27
20
13.5
8.000
9999.99999
RAA5-108 Rohrschellen Ser...
RAA5-108
1
8.0
G 1/8
5/16
Aluminium
5-108
34
27
20
13.5
9.000
0.10400
RAA5-109.5 Rohrschellen S...
RAA5-109.5
1
9.5
G 1/8
3/8
Aluminium
5-109.5
34
27
20
13.5
10.000
9999.99999
RAA5-110 Rohrschellen Ser...
RAA5-110
1
10.0
G 1/8
3/8
Aluminium
5-110
34
27
20
13.5
11.000
0.10400
RAA5-112 Rohrschellen Ser...
RAA5-112
1
12.0
G 1/8
3/8
Aluminium
5-112
34
27
20
13.5
12.000
0.10000
RAA5-212.7 Rohrschellen S...
RAA5-212.7
2
12.7
G 1/8
1/2
Aluminium
5-212.7
40
33
26
16.5
13.000
9999.99999
RAA5-213.5 Rohrschellen S...
RAA5-213.5
2
13.5
G 1/4
1/2
Aluminium
5-213.5
40
33
26
16.5
14.000
9999.99999
RAA5-214 Rohrschellen Ser...
RAA5-214
2
14.0
G 1/4
1/2
Aluminium
5-214
40
33
26
16.5
15.000
9999.99999
RAA5-215 Rohrschellen Ser...
RAA5-215
2
15.0
G 1/4
1/2
Aluminium
5-215
40
33
26
16.5
16.000
9999.99999
RAA5-216 Rohrschellen Ser...
RAA5-216
2
16.0
G 1/4
5/8
Aluminium
5-216
40
33
26
16.5
17.000
0.14720
RAA5-217.2 Rohrschellen S...
RAA5-217.2
2
17.2
G 3/8
5/8
Aluminium
5-217.2
40
33
26
16.5
18.000
9999.99999
RAA5-218 Rohrschellen Ser...
RAA5-218
2
18.0
G 3/8
5/8
Aluminium
5-218
40
33
26
16.5
19.000
9999.99999
RAA5-319 Rohrschellen Ser...
RAA5-319
3
19.0
G 3/8
3/4
Aluminium
5-319
48
35
33
17.5
20.000
9999.99999
RAA5-320 Rohrschellen Ser...
RAA5-320
3
20.0
G 3/8
3/4
Aluminium
5-320
48
35
33
17.5
21.000
0.15880
RAA5-321.3 Rohrschellen S...
RAA5-321.3
3
21.3
G 1/2
3/4
Aluminium
5-321.3
48
35
33
17.5
22.000
9999.99999
RAA5-322 Rohrschellen Ser...
RAA5-322
3
22.0
G 1/2
3/4
Aluminium
5-322
48
35
33
17.5
23.000
9999.99999
RAA5-323 Rohrschellen Ser...
RAA5-323
3
23.0
G 1/2
3/4
Aluminium
5-323
48
35
33
17.5
24.000
0.15880
RAA5-325 Rohrschellen Ser...
RAA5-325
3
25.0
G 1/2
1
Aluminium
5-325
48
35
33
17.5
25.000
9999.99999
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
RA...6 - Rohrschellen Serie A, 2 Schellenhälften mit Anschweiß-/Anschraubpl...
Parker
29.02.2024
TS...A/B - Components, DIN 3015, Part 1 + Part 3, mounting rail
Parker
29.02.2024
RA...14 - Rohrschellen Serie A, 2 Schellenhälften mit Innensechskantschraub...
Parker
29.02.2024
RC...1 - 2 clamp halves, weld plate, cover plate, hex. head bolt
Parker
29.02.2024
RC...4 - 2 clamp halves, rail nuts, cover plate, socket head bolts
Parker
29.02.2024
RA...2 - Rohrschellen Serie A, 2 Schellenhälften mit Anschweißplatte, kurz,...
Parker
29.02.2024
RB...5 - Complete range, 2 clamp halves, rail nut, cover plate, socket head...
Parker
29.02.2024
RC...2 - 2 clamp halves, weld plate, cover plate, socket head bolt
Parker
29.02.2024
MMO444M Adapter - Swivel nut tee
Parker
29.02.2024
TTP4MX Triple-Lok - Test point connection
Parker
29.02.2024
RA...10 - Rohrschellen Serie A, 2 Schellenhälften mit Tragschienen-Muttern,...
Parker
29.02.2024
GZ EO - Swivel union
Parker
29.02.2024
RO...D - Double-Tube clams series O
Parker
29.02.2024
RO... - Tube clamps series O
Parker
29.02.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성