PF Geared Type
ORIENTALMOTOR Co.,Ltd.
Make a Selection from the Product Tree.
Stepping Motors
Stepping Motor and Driver Package alpha STEP
AR series AC power supply
Pulse Input Type
Powered by
CAD모델 선택
{oriental/selction_from_product_tree/stepping_motors/alpha_step/ar_series/pulse_input_type/ar_pf_asmtab.prj},{NB=AR69MS-PF5-1},{CNSORDERNO1=AR69MS-PF},{TP=PF Geared Type with Electromagnetic Brake},{SM=64},{LC=9},{SH=Electromagnetic Brake type},{VT=Three-Phase 200-230 VAC},{GT=PF Geared Type},{GR=5},{CL=1},{VER=2.000},{PPATH=pf_type/pf_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
LINA
BOM
CNSORDERNO
Product Name
ⁿ/ₐ
TP
Type
ⁿ/ₐ
SM
Frame Size
[mm]
LC
Motor Case Length
ⁿ/ₐ
SH
Shape
ⁿ/ₐ
VT
Power Supply Voltage
ⁿ/ₐ
GT
Gear Type
ⁿ/ₐ
AR69AA-PF5-1
AR69AA-PF5-1
PF Geared Type
64
9
Single Shaft
Single-Phase 100-115 VAC
PF Geared Type
AR69MA-PF5-1
AR69MA-PF5-1
PF Geared Type with Elect...
64
9
Electromagnetic Brake typ...
Single-Phase 100-115 VAC
PF Geared Type
AR69AC-PF5-1
AR69AC-PF5-1
PF Geared Type
64
9
Single Shaft
Single-Phase 200-230 VAC
PF Geared Type
AR69MC-PF5-1
AR69MC-PF5-1
PF Geared Type with Elect...
64
9
Electromagnetic Brake typ...
Single-Phase 200-230 VAC
PF Geared Type
AR69AS-PF5-1
AR69AS-PF5-1
PF Geared Type
64
9
Single Shaft
Three-Phase 200-230 VAC
PF Geared Type
AR69MS-PF5-1
AR69MS-PF5-1
PF Geared Type with Elect...
64
9
Electromagnetic Brake typ...
Three-Phase 200-230 VAC
PF Geared Type
AR911AA-PF5-1
AR911AA-PF5-1
PF Geared Type
90
11
Single Shaft
Single-Phase 100-115 VAC
PF Geared Type
AR911MA-PF5-1
AR911MA-PF5-1
PF Geared Type with Elect...
90
11
Electromagnetic Brake typ...
Single-Phase 100-115 VAC
PF Geared Type
AR911AC-PF5-1
AR911AC-PF5-1
PF Geared Type
90
11
Single Shaft
Single-Phase 200-230 VAC
PF Geared Type
AR911MC-PF5-1
AR911MC-PF5-1
PF Geared Type with Elect...
90
11
Electromagnetic Brake typ...
Single-Phase 200-230 VAC
PF Geared Type
AR911AS-PF5-1
AR911AS-PF5-1
PF Geared Type
90
11
Single Shaft
Three-Phase 200-230 VAC
PF Geared Type
AR911MS-PF5-1
AR911MS-PF5-1
PF Geared Type with Elect...
90
11
Electromagnetic Brake typ...
Three-Phase 200-230 VAC
PF Geared Type
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성