Induction Motor
ORIENTALMOTOR Co.,Ltd.
Make a Selection from the Product Tree.
Standard AC Motors
Gear Head
Right-Angle Gearhead and Motor Combination
Powered by
CAD모델 선택
{oriental/selction_from_product_tree/standard_ac_motors/gear_head/right_angle_gear_motor_comb/induction_motor_asmtab.prj},{NB=5IK40GN-UW2T2+5GN3RH(0)},{CNSORDERNO1=5IK40GN-UW2T2+5GN},{CNSORDERNO2=RH},{MFS=90},{MT=Induction Motor},{W=40},{V=Three-Phase 380/400/415 VAC},{SERIES=World K Series},{TYPE=Terminal Box},{SHAFT=Right-Angle Gearhead Type},{ST=Hollow Shaft},{GR=3},{ANGLE=0},{COV=},{MOTOR=5IK40GN-UW2T2},{GEARHEAD=5GNRH},{COVX='','-','1','with'},{TERMINALBOX=Terminal-Box3},{VER=2},{PPATH=assembly/induction_motor_asmtpl.prj},{MN=5IK40GN-UW2T2}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CNSORDERNO
Product Name
ⁿ/ₐ
MFS
Motor Frame Size
[mm]
MT
Motor Type
ⁿ/ₐ
W
Output
[W]
V
Power Supply Voltage
ⁿ/ₐ
SERIES
Series
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
SHAFT
Shaft
ⁿ/ₐ
ST
Shaft Type
ⁿ/ₐ
MN
Motor Name
ⁿ/ₐ
GH
Gearhead Name
ⁿ/ₐ
4IK25GN-A+4GN3RA
4IK25GN-A+4GN3RA
80
Induction Motor
25
Single-Phase 100 VAC
K Series
Lead Wire
Right-Angle Gearhead Type
Solid Shaft
4IK25GN-A
4GN3RA
4IK25GN-A+4GN3RH
4IK25GN-A+4GN3RH
80
Induction Motor
25
Single-Phase 100 VAC
K Series
Lead Wire
Right-Angle Gearhead Type
Hollow Shaft
4IK25GN-A
4GN3RH
4IK25GN-AT+4GN3RA
4IK25GN-AT+4GN3RA
80
Induction Motor
25
Single-Phase 100 VAC
K Series
Terminal Box
Right-Angle Gearhead Type
Solid Shaft
4IK25GN-AT
4GN3RA
4IK25GN-AT+4GN3RH
4IK25GN-AT+4GN3RH
80
Induction Motor
25
Single-Phase 100 VAC
K Series
Terminal Box
Right-Angle Gearhead Type
Hollow Shaft
4IK25GN-AT
4GN3RH
4IK25GN-AW2J+4GN3RA
4IK25GN-AW2J+4GN3RA
80
Induction Motor
25
Single-Phase 100 VAC
World K Series
Lead Wire
Right-Angle Gearhead Type
Solid Shaft
4IK25GN-AW2J
4GN3RA
4IK25GN-AW2J+4GN3RH
4IK25GN-AW2J+4GN3RH
80
Induction Motor
25
Single-Phase 100 VAC
World K Series
Lead Wire
Right-Angle Gearhead Type
Hollow Shaft
4IK25GN-AW2J
4GN3RH
4IK25GN-AW2TJ+4GN3RA
4IK25GN-AW2TJ+4GN3RA
80
Induction Motor
25
Single-Phase 100 VAC
World K Series
Terminal Box
Right-Angle Gearhead Type
Solid Shaft
4IK25GN-AW2TJ
4GN3RA
4IK25GN-AW2TJ+4GN3RH
4IK25GN-AW2TJ+4GN3RH
80
Induction Motor
25
Single-Phase 100 VAC
World K Series
Terminal Box
Right-Angle Gearhead Type
Hollow Shaft
4IK25GN-AW2TJ
4GN3RH
4IK25GN-AW2TU+4GN3RA
4IK25GN-AW2TU+4GN3RA
80
Induction Motor
25
Single-Phase 110/115 VAC
World K Series
Terminal Box
Right-Angle Gearhead Type
Solid Shaft
4IK25GN-AW2TU
4GN3RA
4IK25GN-AW2TU+4GN3RH
4IK25GN-AW2TU+4GN3RH
80
Induction Motor
25
Single-Phase 110/115 VAC
World K Series
Terminal Box
Right-Angle Gearhead Type
Hollow Shaft
4IK25GN-AW2TU
4GN3RH
4IK25GN-AW2U+4GN3RA
4IK25GN-AW2U+4GN3RA
80
Induction Motor
25
Single-Phase 110/115 VAC
World K Series
Lead Wire
Right-Angle Gearhead Type
Solid Shaft
4IK25GN-AW2U
4GN3RA
4IK25GN-AW2U+4GN3RH
4IK25GN-AW2U+4GN3RH
80
Induction Motor
25
Single-Phase 110/115 VAC
World K Series
Lead Wire
Right-Angle Gearhead Type
Hollow Shaft
4IK25GN-AW2U
4GN3RH
4IK25GN-C+4GN3RA
4IK25GN-C+4GN3RA
80
Induction Motor
25
Single-Phase 200 VAC
K Series
Lead Wire
Right-Angle Gearhead Type
Solid Shaft
4IK25GN-C
4GN3RA
4IK25GN-C+4GN3RH
4IK25GN-C+4GN3RH
80
Induction Motor
25
Single-Phase 200 VAC
K Series
Lead Wire
Right-Angle Gearhead Type
Hollow Shaft
4IK25GN-C
4GN3RH
4IK25GN-CT+4GN3RA
4IK25GN-CT+4GN3RA
80
Induction Motor
25
Single-Phase 200 VAC
K Series
Terminal Box
Right-Angle Gearhead Type
Solid Shaft
4IK25GN-CT
4GN3RA
4IK25GN-CT+4GN3RH
4IK25GN-CT+4GN3RH
80
Induction Motor
25
Single-Phase 200 VAC
K Series
Terminal Box
Right-Angle Gearhead Type
Hollow Shaft
4IK25GN-CT
4GN3RH
4IK25GN-CW2E+4GN3RA
4IK25GN-CW2E+4GN3RA
80
Induction Motor
25
Single-Phase 220/230 VAC
World K Series
Lead Wire
Right-Angle Gearhead Type
Solid Shaft
4IK25GN-CW2E
4GN3RA
4IK25GN-CW2E+4GN3RH
4IK25GN-CW2E+4GN3RH
80
Induction Motor
25
Single-Phase 220/230 VAC
World K Series
Lead Wire
Right-Angle Gearhead Type
Hollow Shaft
4IK25GN-CW2E
4GN3RH
4IK25GN-CW2J+4GN3RA
4IK25GN-CW2J+4GN3RA
80
Induction Motor
25
Single-Phase 200 VAC
World K Series
Lead Wire
Right-Angle Gearhead Type
Solid Shaft
4IK25GN-CW2J
4GN3RA
4IK25GN-CW2J+4GN3RH
4IK25GN-CW2J+4GN3RH
80
Induction Motor
25
Single-Phase 200 VAC
World K Series
Lead Wire
Right-Angle Gearhead Type
Hollow Shaft
4IK25GN-CW2J
4GN3RH
4IK25GN-CW2TE+4GN3RA
4IK25GN-CW2TE+4GN3RA
80
Induction Motor
25
Single-Phase 220/230 VAC
World K Series
Terminal Box
Right-Angle Gearhead Type
Solid Shaft
4IK25GN-CW2TE
4GN3RA
4IK25GN-CW2TE+4GN3RH
4IK25GN-CW2TE+4GN3RH
80
Induction Motor
25
Single-Phase 220/230 VAC
World K Series
Terminal Box
Right-Angle Gearhead Type
Hollow Shaft
4IK25GN-CW2TE
4GN3RH
4IK25GN-CW2TJ+4GN3RA
4IK25GN-CW2TJ+4GN3RA
80
Induction Motor
25
Single-Phase 200 VAC
World K Series
Terminal Box
Right-Angle Gearhead Type
Solid Shaft
4IK25GN-CW2TJ
4GN3RA
4IK25GN-CW2TJ+4GN3RH
4IK25GN-CW2TJ+4GN3RH
80
Induction Motor
25
Single-Phase 200 VAC
World K Series
Terminal Box
Right-Angle Gearhead Type
Hollow Shaft
4IK25GN-CW2TJ
4GN3RH
4IK25GN-S+4GN3RA
4IK25GN-S+4GN3RA
80
Induction Motor
25
Three-Phase 200/220 VAC
K Series
Lead Wire
Right-Angle Gearhead Type
Solid Shaft
4IK25GN-S
4GN3RA
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성