Electromagnetic Brake Motor
ORIENTALMOTOR Co.,Ltd.
Make a Selection from the Product Tree.
Standard AC Motors
Gear Head
Right-Angle Gearhead and Motor Combination
Powered by
CAD모델 선택
{oriental/selction_from_product_tree/standard_ac_motors/gear_head/right_angle_gear_motor_comb/electromagnetic_brake_motor_asmtab.prj},{NB=5RK40GN-AW2MJ+5GN3RH(0)},{CNSORDERNO1=5RK40GN-AW2MJ+5GN},{CNSORDERNO2=RH},{MFS=90},{MT=Electromagnetic Brake Motor},{W=40},{V=Single-Phase 100 VAC},{SERIES=World K Series},{TYPE=Lead Wire},{SHAFT=Right-Angle Gearhead Type},{ST=Hollow Shaft},{GR=3},{ANGLE=0},{COV=},{MOTOR=40GNWBR},{GEARHEAD=5GNRH},{COVX='','-','1','with'},{TERMINALBOX=Cable},{VER=1},{PPATH=assembly/electromagnetic_brake_motor_asmtpl.prj},{MN=5RK40GN-AW2MJ}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CNSORDERNO
Product Name
ⁿ/ₐ
MFS
Motor Frame Size
[mm]
MT
Motor Type
ⁿ/ₐ
W
Output
[W]
V
Power Supply Voltage
ⁿ/ₐ
SERIES
Series
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
SHAFT
Shaft
ⁿ/ₐ
ST
Shaft Type
ⁿ/ₐ
MN
Motor Name
ⁿ/ₐ
GH
Gearhead Name
ⁿ/ₐ
4IK25GN-SM+4GN3RA
4IK25GN-SM+4GN3RA
80
Electromagnetic Brake Mot...
25
Three-Phase 200 VAC
K Series
Lead Wire
Right-Angle Gearhead Type
Solid Shaft
4IK25GN-SM
4GN3RA
4IK25GN-SM+4GN3RH
4IK25GN-SM+4GN3RH
80
Electromagnetic Brake Mot...
25
Three-Phase 200 VAC
K Series
Lead Wire
Right-Angle Gearhead Type
Hollow Shaft
4IK25GN-SM
4GN3RH
4IK25GN-SW2M+4GN3RA
4IK25GN-SW2M+4GN3RA
80
Electromagnetic Brake Mot...
25
Three-Phase 200/220/230 V...
World K Series
Lead Wire
Right-Angle Gearhead Type
Solid Shaft
4IK25GN-SW2M
4GN3RA
4IK25GN-SW2M+4GN3RH
4IK25GN-SW2M+4GN3RH
80
Electromagnetic Brake Mot...
25
Three-Phase 200/220/230 V...
World K Series
Lead Wire
Right-Angle Gearhead Type
Hollow Shaft
4IK25GN-SW2M
4GN3RH
4RK25GN-AM+4GN3RA
4RK25GN-AM+4GN3RA
80
Electromagnetic Brake Mot...
25
Single-Phase 100 VAC
K Series
Lead Wire
Right-Angle Gearhead Type
Solid Shaft
4RK25GN-AM
4GN3RA
4RK25GN-AM+4GN3RH
4RK25GN-AM+4GN3RH
80
Electromagnetic Brake Mot...
25
Single-Phase 100 VAC
K Series
Lead Wire
Right-Angle Gearhead Type
Hollow Shaft
4RK25GN-AM
4GN3RH
4RK25GN-AW2MJ+4GN3RA
4RK25GN-AW2MJ+4GN3RA
80
Electromagnetic Brake Mot...
25
Single-Phase 100 VAC
World K Series
Lead Wire
Right-Angle Gearhead Type
Solid Shaft
4RK25GN-AW2MJ
4GN3RA
4RK25GN-AW2MJ+4GN3RH
4RK25GN-AW2MJ+4GN3RH
80
Electromagnetic Brake Mot...
25
Single-Phase 100 VAC
World K Series
Lead Wire
Right-Angle Gearhead Type
Hollow Shaft
4RK25GN-AW2MJ
4GN3RH
4RK25GN-AW2MU+4GN3RA
4RK25GN-AW2MU+4GN3RA
80
Electromagnetic Brake Mot...
25
Single-Phase 110/115 VAC
World K Series
Lead Wire
Right-Angle Gearhead Type
Solid Shaft
4RK25GN-AW2MU
4GN3RA
4RK25GN-AW2MU+4GN3RH
4RK25GN-AW2MU+4GN3RH
80
Electromagnetic Brake Mot...
25
Single-Phase 110/115 VAC
World K Series
Lead Wire
Right-Angle Gearhead Type
Hollow Shaft
4RK25GN-AW2MU
4GN3RH
4RK25GN-CM+4GN3RA
4RK25GN-CM+4GN3RA
80
Electromagnetic Brake Mot...
25
Single-Phase 200 VAC
K Series
Lead Wire
Right-Angle Gearhead Type
Solid Shaft
4RK25GN-CM
4GN3RA
4RK25GN-CM+4GN3RH
4RK25GN-CM+4GN3RH
80
Electromagnetic Brake Mot...
25
Single-Phase 200 VAC
K Series
Lead Wire
Right-Angle Gearhead Type
Hollow Shaft
4RK25GN-CM
4GN3RH
4RK25GN-CW2ME+4GN3RA
4RK25GN-CW2ME+4GN3RA
80
Electromagnetic Brake Mot...
25
Single-Phase 220/230 VAC
World K Series
Lead Wire
Right-Angle Gearhead Type
Solid Shaft
4RK25GN-CW2ME
4GN3RA
4RK25GN-CW2ME+4GN3RH
4RK25GN-CW2ME+4GN3RH
80
Electromagnetic Brake Mot...
25
Single-Phase 220/230 VAC
World K Series
Lead Wire
Right-Angle Gearhead Type
Hollow Shaft
4RK25GN-CW2ME
4GN3RH
4RK25GN-CW2MJ+4GN3RA
4RK25GN-CW2MJ+4GN3RA
80
Electromagnetic Brake Mot...
25
Single-Phase 200/220 VAC
World K Series
Lead Wire
Right-Angle Gearhead Type
Solid Shaft
4RK25GN-CW2MJ
4GN3RA
4RK25GN-CW2MJ+4GN3RH
4RK25GN-CW2MJ+4GN3RH
80
Electromagnetic Brake Mot...
25
Single-Phase 200/220 VAC
World K Series
Lead Wire
Right-Angle Gearhead Type
Hollow Shaft
4RK25GN-CW2MJ
4GN3RH
5IK40GN-SM+5GN3RA
5IK40GN-SM+5GN3RA
90
Electromagnetic Brake Mot...
40
Three-Phase 200 VAC
K Series
Lead Wire
Right-Angle Gearhead Type
Solid Shaft
5IK40GN-SM
5GN3RA
5IK40GN-SM+5GN3RH
5IK40GN-SM+5GN3RH
90
Electromagnetic Brake Mot...
40
Three-Phase 200 VAC
K Series
Lead Wire
Right-Angle Gearhead Type
Hollow Shaft
5IK40GN-SM
5GN3RH
5IK40GN-SW2M+5GN3RA
5IK40GN-SW2M+5GN3RA
90
Electromagnetic Brake Mot...
40
Three-Phase 200/220/230 V...
World K Series
Lead Wire
Right-Angle Gearhead Type
Solid Shaft
5IK40GN-SW2M
5GN3RA
5IK40GN-SW2M+5GN3RH
5IK40GN-SW2M+5GN3RH
90
Electromagnetic Brake Mot...
40
Three-Phase 200/220/230 V...
World K Series
Lead Wire
Right-Angle Gearhead Type
Hollow Shaft
5IK40GN-SW2M
5GN3RH
5IK60GE-SW2M+5GE3RA
5IK60GE-SW2M+5GE3RA
90
Electromagnetic Brake Mot...
60
Three-Phase 200/220/230 V...
World K Series
Cable Type
Right-Angle Gearhead Type
Solid Shaft
5IK60GE-SW2M
5GE3RA
5IK60GE-SW2M+5GE3RH
5IK60GE-SW2M+5GE3RH
90
Electromagnetic Brake Mot...
60
Three-Phase 200/220/230 V...
World K Series
Cable Type
Right-Angle Gearhead Type
Hollow Shaft
5IK60GE-SW2M
5GE3RH
5IK60GU-SMF2+5GU3RA
5IK60GU-SMF2+5GU3RA
90
Electromagnetic Brake Mot...
60
Three-Phase 200 VAC
K Series
Cable Type
Right-Angle Gearhead Type
Solid Shaft
5IK60GU-SMF2
5GU3RA
5IK60GU-SMF2+5GU3RH
5IK60GU-SMF2+5GU3RH
90
Electromagnetic Brake Mot...
60
Three-Phase 200 VAC
K Series
Cable Type
Right-Angle Gearhead Type
Hollow Shaft
5IK60GU-SMF2
5GU3RH
5IK90GE-SW2M+5GE3RA
5IK90GE-SW2M+5GE3RA
90
Electromagnetic Brake Mot...
90
Three-Phase 200/220/230 V...
World K Series
Cable Type
Right-Angle Gearhead Type
Solid Shaft
5IK90GE-SW2M
5GE3RA
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성