Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
27840 - Levelling feet for aluminium profiles
norelem
Systems and components for machine and plant construction
27000 Connections for gas springs (brackets) Axial joints Clevis joints Rod ends Threaded spindles for levelling feet Levelling sets Levelling wedges Hinges Levelling feet, swivel feet, machine feet Angle joints Levelling feet accessories
Levelling feet accessories
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_27000/zubehoer_f_stellfuesse/27840.prj},{NB=27840-300808_0},{BEST=27840-300808},{HUB=0},{A=30 x 30},{A1=30.000},{B=20.5},{C=8},{D=30},{D1=M 8},{D2=M 4},{DD2=4.000},{H=35 - 50},{H1=44-59},{HMIN=35.000},{L=9},{SW1=22},{SW2=13},{BELASTUNG=1,5},{GEW=0.0397},{BS=Infotext},{ROHS=Yes},{ZTN=39269099},{EAN=4059495262352},{NDM=8.000},{ST=1.25},{FILTER=KIPP,NORELEM,KIPP_USA},{XA=7.500},{HUBX=15.000},{ZGT=Endstück},{ZGT1=Mutter},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
LINA
BOM
BEST
Order No.
ⁿ/ₐ
A
for aluminium profiles
[mm]
B
width
[mm]
C
for slot
[mm]
D
diameter
[mm]
D1
thread
ⁿ/ₐ
D2
Thread for countersunk screw
ⁿ/ₐ
H
height
[mm]
H1
[mm]
L
Length
[mm]
SW1
width across flats
[mm]
SW2
width across flats
[mm]
BELASTUNG
load capacity max.
[kN]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
27840-300806
27840-300806
30 x 30
20.5
8
30
M 6
M 4
35 - 50
44-59
9
22
10
1,5
0.0366
Yes
39269099
4059495262345
31.12.2099
98% Warenverfügbarkeit. N...
27840-300808
27840-300808
30 x 30
20.5
8
30
M 8
M 4
35 - 50
44-59
9
22
13
1,5
0.0397
Yes
39269099
4059495262352
31.12.2099
98% Warenverfügbarkeit. N...
27840-400808
27840-400808
40 x 40
28.0
8
40
M 8
M 6
45 - 65
54-74
9
30
13
1,5
0.0703
Yes
39269099
4059495262383
31.12.2099
98% Warenverfügbarkeit. N...
27840-401006
27840-401006
40 x 40
28.0
10
40
M 6
M 6
45 - 65
54-74
9
30
10
1,5
0.0667
Yes
39269099
4059495262390
31.12.2099
98% Warenverfügbarkeit. N...
27840-401008
27840-401008
40 x 40
28.0
10
40
M 8
M 6
45 - 65
54-74
9
30
13
1,5
0.0701
Yes
39269099
4059495262406
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성