Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
26130 - O-shaped mounts
norelem
Systems and components for machine and plant construction
26000 Damping plates Springs Elastomer buffers Gas springs Gummipuffer Profile damper Shock absorbers
Gummipuffer
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_26000/gummipuffer/26130.prj},{NB=26130-01201257},{BEST=26130-01201257},{B=9.5},{B1=9.5},{D=12.5},{D1=6},{G=M4},{H=12.5},{L=10},{F1=8},{GEW=0.0043},{BS=Infotext},{ROHS=Yes},{ZTN=40169960},{EAN=4059495248752},{NDM=4.0},{TYP=1.0},{XA=2.0},{FILTER=NORELEM,KIPP,KIPP_USA,},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
LINA
BOM
BEST
Order No.
ⁿ/ₐ
B
width
[mm]
B1
width
[mm]
D
diameter
[mm]
D1
diameter
[mm]
G
thread
[mm]
H
height
[mm]
L
Length
[mm]
F1
force
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
26130-01201257
26130-01201257
9.5
9.5
12.5
6
M4
12.5
10
8
0.0043
Yes
40169960
4059495248752
26130-01401757
26130-01401757
13.0
6.0
14.0
6
M4
17.0
10
18
0.0045
Yes
40169960
4059495248769
26130-02503057
26130-02503057
20.0
12.0
25.0
12
M5
30.0
10
55
0.0172
Yes
40169960
4059495248776
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성