Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
22059 - Toothed belts by the meter AT profile
norelem
Systems and components for machine and plant construction
22000 Transmission Bevel gears V-belts, V-belt pulleys Chains, sprockets Worm screws, worm wheels Spur gears, racks Toothed belts, toothed belt pulleys
Toothed belts, toothed belt pulleys
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_22000/zahnriemen_zahnriemenscheiben/22059.prj},{NB=22059-0525X5000},{BEST=22059-0525X5000},{PROFIL=AT5},{RB=25},{TRUMKRAFT=1840},{L=5000},{PASSKP=22012-05252},{GEW=0.5012},{BS=Infotext},{INFO=Info},{INFO1=Info},{ROHS=Yes},{ZTN=39269055},{EAN=4059495286921},{XA=5.000},{XB=2.500},{XC=0.400},{XD=0.860},{XE=2.700},{XF=1.200},{FILTER=NORELEM},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BEST
Order No.
ⁿ/ₐ
PROFIL
Profile
ⁿ/ₐ
RB
belt width
ⁿ/ₐ
TRUMKRAFT
Tension max. N
[N]
L
Length
ⁿ/ₐ
PASSKP
corresponding fixing plate
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
22059-0510X0500
22059-0510X0500
AT5
10
640
500
22012-05102
0.0191
Yes
39269055
4059495232539
22059-0510X1000
22059-0510X1000
AT5
10
640
1000
22012-05102
0.0372
Yes
39269055
4059495286679
22059-0510X1500
22059-0510X1500
AT5
10
640
1500
22012-05102
0.0559
Yes
39269055
4059495286686
22059-0510X2000
22059-0510X2000
AT5
10
640
2000
22012-05102
0.0731
Yes
39269055
4059495286693
22059-0510X2500
22059-0510X2500
AT5
10
640
2500
22012-05102
0.0750
Yes
39269055
4059495286709
22059-0510X3000
22059-0510X3000
AT5
10
640
3000
22012-05102
0.1095
Yes
39269055
4059495286716
22059-0510X3500
22059-0510X3500
AT5
10
640
3500
22012-05102
0.1271
Yes
39269055
4059495286723
22059-0510X4000
22059-0510X4000
AT5
10
640
4000
22012-05102
0.1520
Yes
39269055
4059495286730
22059-0510X5000
22059-0510X5000
AT5
10
640
5000
22012-05102
0.1812
Yes
39269055
4059495286747
22059-0516X0500
22059-0516X0500
AT5
16
1120
500
22012-05162
0.0250
Yes
39269055
4059495286754
22059-0516X1000
22059-0516X1000
AT5
16
1120
1000
22012-05162
0.0617
Yes
39269055
4059495286761
22059-0516X1500
22059-0516X1500
AT5
16
1120
1500
22012-05162
0.0893
Yes
39269055
4059495286778
22059-0516X2000
22059-0516X2000
AT5
16
1120
2000
22012-05162
0.1188
Yes
39269055
4059495286785
22059-0516X2500
22059-0516X2500
AT5
16
1120
2500
22012-05162
0.1536
Yes
39269055
4059495286792
22059-0516X3000
22059-0516X3000
AT5
16
1120
3000
22012-05162
0.1853
Yes
39269055
4059495286808
22059-0516X3500
22059-0516X3500
AT5
16
1120
3500
22012-05162
0.2081
Yes
39269055
4059495286815
22059-0516X4000
22059-0516X4000
AT5
16
1120
4000
22012-05162
0.2417
Yes
39269055
4059495286822
22059-0516X5000
22059-0516X5000
AT5
16
1120
5000
22012-05162
0.2957
Yes
39269055
4059495286839
22059-0525X0500
22059-0525X0500
AT5
25
1840
500
22012-05252
0.0476
Yes
39269055
4059495286846
22059-0525X1000
22059-0525X1000
AT5
25
1840
1000
22012-05252
0.0900
Yes
39269055
4059495286853
22059-0525X1500
22059-0525X1500
AT5
25
1840
1500
22012-05252
0.1421
Yes
39269055
4059495286860
22059-0525X2000
22059-0525X2000
AT5
25
1840
2000
22012-05252
0.1890
Yes
39269055
4059495286877
22059-0525X2500
22059-0525X2500
AT5
25
1840
2500
22012-05252
0.2428
Yes
39269055
4059495286884
22059-0525X3000
22059-0525X3000
AT5
25
1840
3000
22012-05252
0.2819
Yes
39269055
4059495286891
22059-0525X3500
22059-0525X3500
AT5
25
1840
3500
22012-05252
0.3317
Yes
39269055
4059495286907
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성