Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
22254 - Sprockets triplex 3/4" x 7/16" DIN ISO 606
norelem
Systems and components for machine and plant construction
22000 Transmission Bevel gears V-belts, V-belt pulleys Chains, sprockets Worm screws, worm wheels Spur gears, racks Toothed belts, toothed belt pulleys
Chains, sprockets
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_22000/ketten_u_kettenraeder/22254_3.prj},{NB=22254-30340716026},{ZZ=26},{D=166.2},{D1=158.04},{D2=120},{D3=20},{B1=10.8},{B3=42.1},{L=70},{C=2},{R=19},{GEW=8.2900},{EAN=4059495473291},{TYP=0},{XC=2.300},{XD=12.070},{XF=4.100},{XG=0.000},{XH=0.000},{XI=0.000},{XJ=0.000},{XK=0.000},{XL=0.000},{XM=0.000},{XN=0.000},{BEST=22254-30340716026},{ISONR=12B-2},{TZOLL=3/4X7/16},{TMM=19,05X11,68},{BS=Infotext},{INFO=Info},{ROHS=Yes},{ZTN=84834080},{FILTER=NORELEM,},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BEST
Order No.
ⁿ/ₐ
ISONR
ISO No.
ⁿ/ₐ
TZOLL
pitch inch
ⁿ/ₐ
TMM
pitch mm
[mm]
ZZ
No. of teeth
ⁿ/ₐ
D
diameter
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
D3
D3 max.
[mm]
B1
width
[mm]
B3
Length
[mm]
L
Length
[mm]
C
Distance
[mm]
R
Radius
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
22254-30340716008
22254-30340716008
12B-2
3/4X7/16
19,05X11,68
8
58.0
49.78
31
16
10.8
42.1
65
2
19
0.4815
Yes
84834080
4059495473116
31.12.2099
98% Warenverfügbarkeit. N...
22254-30340716009
22254-30340716009
12B-2
3/4X7/16
19,05X11,68
9
63.9
55.70
37
16
10.8
42.1
65
2
19
0.6693
Yes
84834080
4059495473123
31.12.2099
98% Warenverfügbarkeit. N...
22254-30340716010
22254-30340716010
12B-2
3/4X7/16
19,05X11,68
10
69.8
61.64
42
16
10.8
42.1
65
2
19
0.8844
Yes
84834080
4059495473130
31.12.2099
98% Warenverfügbarkeit. N...
22254-30340716011
22254-30340716011
12B-2
3/4X7/16
19,05X11,68
11
75.8
67.61
47
20
10.8
42.1
70
2
19
1.1050
Yes
84834080
4059495473147
31.12.2099
98% Warenverfügbarkeit. N...
22254-30340716012
22254-30340716012
12B-2
3/4X7/16
19,05X11,68
12
81.8
73.60
53
20
10.8
42.1
70
2
19
1.3900
Yes
84834080
4059495473154
31.12.2099
98% Warenverfügbarkeit. N...
22254-30340716013
22254-30340716013
12B-2
3/4X7/16
19,05X11,68
13
87.8
79.59
59
20
10.8
42.1
70
2
19
1.7200
Yes
84834080
4059495473161
31.12.2099
98% Warenverfügbarkeit. N...
22254-30340716014
22254-30340716014
12B-2
3/4X7/16
19,05X11,68
14
93.8
85.61
65
20
10.8
42.1
70
2
19
2.0800
Yes
84834080
4059495473178
31.12.2099
98% Warenverfügbarkeit. N...
22254-30340716015
22254-30340716015
12B-2
3/4X7/16
19,05X11,68
15
99.8
91.63
71
20
10.8
42.1
70
2
19
2.4700
Yes
84834080
4059495473185
31.12.2099
98% Warenverfügbarkeit. N...
22254-30340716016
22254-30340716016
12B-2
3/4X7/16
19,05X11,68
16
105.8
97.65
77
20
10.8
42.1
70
2
19
2.8900
Yes
84834080
4059495473192
31.12.2099
98% Warenverfügbarkeit. N...
22254-30340716017
22254-30340716017
12B-2
3/4X7/16
19,05X11,68
17
111.9
103.67
83
20
10.8
42.1
70
2
19
3.3400
Yes
84834080
4059495473208
31.12.2099
98% Warenverfügbarkeit. N...
22254-30340716018
22254-30340716018
12B-2
3/4X7/16
19,05X11,68
18
117.9
109.71
89
20
10.8
42.1
70
2
19
3.8300
Yes
84834080
4059495473215
31.12.2099
98% Warenverfügbarkeit. N...
22254-30340716019
22254-30340716019
12B-2
3/4X7/16
19,05X11,68
19
123.9
115.75
95
20
10.8
42.1
70
2
19
4.3500
Yes
84834080
4059495473222
31.12.2099
98% Warenverfügbarkeit. N...
22254-30340716020
22254-30340716020
12B-2
3/4X7/16
19,05X11,68
20
130.0
121.78
100
20
10.8
42.1
70
2
19
4.8500
Yes
84834080
4059495473239
31.12.2099
98% Warenverfügbarkeit. N...
22254-30340716021
22254-30340716021
12B-2
3/4X7/16
19,05X11,68
21
136.0
127.82
100
20
10.8
42.1
70
2
19
5.2900
Yes
84834080
4059495473246
31.12.2099
98% Warenverfügbarkeit. N...
22254-30340716022
22254-30340716022
12B-2
3/4X7/16
19,05X11,68
22
142.0
133.86
100
20
10.8
42.1
70
2
19
5.7300
Yes
84834080
4059495473253
31.12.2099
98% Warenverfügbarkeit. N...
22254-30340716023
22254-30340716023
12B-2
3/4X7/16
19,05X11,68
23
148.1
139.90
110
20
10.8
42.1
70
2
19
6.4300
Yes
84834080
4059495473260
31.12.2099
98% Warenverfügbarkeit. N...
22254-30340716024
22254-30340716024
12B-2
3/4X7/16
19,05X11,68
24
154.1
145.94
110
20
10.8
42.1
70
2
19
6.9600
Yes
84834080
4059495473277
31.12.2099
98% Warenverfügbarkeit. N...
22254-30340716025
22254-30340716025
12B-2
3/4X7/16
19,05X11,68
25
160.2
152.00
120
20
10.8
42.1
70
2
19
7.7700
Yes
84834080
4059495473284
31.12.2099
98% Warenverfügbarkeit. N...
22254-30340716026
22254-30340716026
12B-2
3/4X7/16
19,05X11,68
26
166.2
158.04
120
20
10.8
42.1
70
2
19
8.2900
Yes
84834080
4059495473291
31.12.2099
98% Warenverfügbarkeit. N...
22254-30340716027
22254-30340716027
12B-2
3/4X7/16
19,05X11,68
27
172.3
164.09
120
20
10.8
42.1
70
2
19
8.8100
Yes
84834080
4059495473307
31.12.2099
98% Warenverfügbarkeit. N...
22254-30340716028
22254-30340716028
12B-2
3/4X7/16
19,05X11,68
28
178.3
170.13
120
20
10.8
42.1
70
2
19
9.3500
Yes
84834080
4059495473314
31.12.2099
98% Warenverfügbarkeit. N...
22254-30340716029
22254-30340716029
12B-2
3/4X7/16
19,05X11,68
29
184.4
176.19
120
20
10.8
42.1
70
2
19
9.9600
Yes
84834080
4059495473321
31.12.2099
98% Warenverfügbarkeit. N...
22254-30340716030
22254-30340716030
12B-2
3/4X7/16
19,05X11,68
30
190.4
182.25
120
20
10.8
42.1
70
2
19
10.5900
Yes
84834080
4059495473338
31.12.2099
98% Warenverfügbarkeit. N...
22254-30340716031
22254-30340716031
12B-2
3/4X7/16
19,05X11,68
31
196.5
188.31
130
25
10.8
42.1
70
2
19
11.4300
Yes
84834080
4059495473345
31.12.2099
98% Warenverfügbarkeit. N...
22254-30340716032
22254-30340716032
12B-2
3/4X7/16
19,05X11,68
32
202.5
194.35
130
25
10.8
42.1
70
2
19
12.1600
Yes
84834080
4059495473352
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성