Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
22254 - Sprockets triplex 5/8" x 3/8" DIN ISO 606
norelem
Systems and components for machine and plant construction
22000 Transmission Bevel gears V-belts, V-belt pulleys Chains, sprockets Worm screws, worm wheels Spur gears, racks Toothed belts, toothed belt pulleys
Chains, sprockets
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_22000/ketten_u_kettenraeder/22254_2.prj},{NB=22254-30580308026},{ZZ=26},{D=138.6},{D1=131.70},{D2=110},{D3=20},{B1=9},{B3=42.1},{L=60},{C=1.6},{R=16},{GEW=5.1000},{EAN=4059495472904},{TYP=0},{XC=1.800},{XD=10.160},{XF=3.500},{XG=0.000},{XH=0.000},{XI=0.000},{XJ=0.000},{XK=0.000},{XL=0.000},{XM=0.000},{XN=3.000},{BEST=22254-30580308026},{ISONR=10B-2},{TZOLL=5/8X3/8},{TMM=15,875X9,65},{BS=Infotext},{INFO=Info},{ROHS=Yes},{ZTN=84834080},{FILTER=NORELEM,},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BEST
Order No.
ⁿ/ₐ
ISONR
ISO No.
ⁿ/ₐ
TZOLL
pitch inch
ⁿ/ₐ
TMM
pitch mm
[mm]
ZZ
No. of teeth
ⁿ/ₐ
D
diameter
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
D3
D3 max.
[mm]
B1
width
[mm]
B3
Length
[mm]
L
Length
[mm]
C
Distance
[mm]
R
Radius
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
22254-30580308008
22254-30580308008
10B-2
5/8X3/8
15,875X9,65
8
48.4
41.48
25
12
9
42.1
55
1.6
16
0.2811
Yes
84834080
4059495472720
31.12.2099
98% Warenverfügbarkeit. N...
22254-30580308009
22254-30580308009
10B-2
5/8X3/8
15,875X9,65
9
53.3
46.42
30
12
9
42.1
55
1.6
16
0.3920
Yes
84834080
4059495472737
31.12.2099
98% Warenverfügbarkeit. N...
22254-30580308010
22254-30580308010
10B-2
5/8X3/8
15,875X9,65
10
58.3
51.37
35
16
9
42.1
55
1.6
16
0.4790
Yes
84834080
4059495472744
31.12.2099
98% Warenverfügbarkeit. N...
22254-30580308011
22254-30580308011
10B-2
5/8X3/8
15,875X9,65
11
63.2
56.34
39
16
9
42.1
55
1.6
16
0.6282
Yes
84834080
4059495472751
31.12.2099
98% Warenverfügbarkeit. N...
22254-30580308012
22254-30580308012
10B-2
5/8X3/8
15,875X9,65
12
68.2
61.34
44
16
9
42.1
55
1.6
16
0.7675
Yes
84834080
4059495472768
31.12.2099
98% Warenverfügbarkeit. N...
22254-30580308013
22254-30580308013
10B-2
5/8X3/8
15,875X9,65
13
73.2
66.32
49
16
9
42.1
55
1.6
16
0.9594
Yes
84834080
4059495472775
31.12.2099
98% Warenverfügbarkeit. N...
22254-30580308014
22254-30580308014
10B-2
5/8X3/8
15,875X9,65
14
78.2
71.34
54
16
9
42.1
55
1.6
16
1.1540
Yes
84834080
4059495472782
31.12.2099
98% Warenverfügbarkeit. N...
22254-30580308015
22254-30580308015
10B-2
5/8X3/8
15,875X9,65
15
83.2
76.36
59
16
9
42.1
55
1.6
16
1.3690
Yes
84834080
4059495472799
31.12.2099
98% Warenverfügbarkeit. N...
22254-30580308016
22254-30580308016
10B-2
5/8X3/8
15,875X9,65
16
88.3
81.37
64
16
9
42.1
60
1.6
16
1.6950
Yes
84834080
4059495472805
31.12.2099
98% Warenverfügbarkeit. N...
22254-30580308017
22254-30580308017
10B-2
5/8X3/8
15,875X9,65
17
93.3
86.39
69
16
9
42.1
60
1.6
16
1.9600
Yes
84834080
4059495472812
31.12.2099
98% Warenverfügbarkeit. N...
22254-30580308018
22254-30580308018
10B-2
5/8X3/8
15,875X9,65
18
98.3
91.42
74
16
9
42.1
60
1.6
16
2.2500
Yes
84834080
4059495472829
31.12.2099
98% Warenverfügbarkeit. N...
22254-30580308019
22254-30580308019
10B-2
5/8X3/8
15,875X9,65
19
103.3
96.45
79
16
9
42.1
60
1.6
16
2.5650
Yes
84834080
4059495472836
31.12.2099
98% Warenverfügbarkeit. N...
22254-30580308020
22254-30580308020
10B-2
5/8X3/8
15,875X9,65
20
108.4
101.49
84
16
9
42.1
60
1.6
16
2.8800
Yes
84834080
4059495472843
31.12.2099
98% Warenverfügbarkeit. N...
22254-30580308021
22254-30580308021
10B-2
5/8X3/8
15,875X9,65
21
113.4
106.52
85
20
9
42.1
60
1.6
16
3.1100
Yes
84834080
4059495472850
31.12.2099
98% Warenverfügbarkeit. N...
22254-30580308022
22254-30580308022
10B-2
5/8X3/8
15,875X9,65
22
118.4
111.55
90
20
9
42.1
60
1.6
16
3.4300
Yes
84834080
4059495472867
31.12.2099
98% Warenverfügbarkeit. N...
22254-30580308023
22254-30580308023
10B-2
5/8X3/8
15,875X9,65
23
123.5
116.58
95
20
9
42.1
60
1.6
16
3.8600
Yes
84834080
4059495472874
31.12.2099
98% Warenverfügbarkeit. N...
22254-30580308024
22254-30580308024
10B-2
5/8X3/8
15,875X9,65
24
128.5
121.62
100
20
9
42.1
60
1.6
16
4.2500
Yes
84834080
4059495472881
31.12.2099
98% Warenverfügbarkeit. N...
22254-30580308025
22254-30580308025
10B-2
5/8X3/8
15,875X9,65
25
133.6
126.66
105
20
9
42.1
60
1.6
16
4.6700
Yes
84834080
4059495472898
31.12.2099
98% Warenverfügbarkeit. N...
22254-30580308026
22254-30580308026
10B-2
5/8X3/8
15,875X9,65
26
138.6
131.70
110
20
9
42.1
60
1.6
16
5.1000
Yes
84834080
4059495472904
31.12.2099
98% Warenverfügbarkeit. N...
22254-30580308027
22254-30580308027
10B-2
5/8X3/8
15,875X9,65
27
143.6
136.75
110
20
9
42.1
60
1.6
16
5.3800
Yes
84834080
4059495472911
31.12.2099
98% Warenverfügbarkeit. N...
22254-30580308028
22254-30580308028
10B-2
5/8X3/8
15,875X9,65
28
148.7
141.78
115
20
9
42.1
60
1.6
16
5.8700
Yes
84834080
4059495472928
31.12.2099
98% Warenverfügbarkeit. N...
22254-30580308029
22254-30580308029
10B-2
5/8X3/8
15,875X9,65
29
153.7
146.83
115
20
9
42.1
60
1.6
16
6.2500
Yes
84834080
4059495472935
31.12.2099
98% Warenverfügbarkeit. N...
22254-30580308030
22254-30580308030
10B-2
5/8X3/8
15,875X9,65
30
158.8
151.87
120
20
9
42.1
60
1.6
16
6.6500
Yes
84834080
4059495472942
31.12.2099
98% Warenverfügbarkeit. N...
22254-30580308031
22254-30580308031
10B-2
5/8X3/8
15,875X9,65
31
163.8
156.92
120
20
9
42.1
60
1.6
16
7.1800
Yes
84834080
4059495472959
31.12.2099
98% Warenverfügbarkeit. N...
22254-30580308032
22254-30580308032
10B-2
5/8X3/8
15,875X9,65
32
168.9
161.95
120
20
9
42.1
60
1.6
16
7.5600
Yes
84834080
4059495472966
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성