Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
21944 - Mounting brackets
norelem
Systems and components for machine and plant construction
21000 Double tube linear actuator Level vials Linear glide guides Linear ball bearings, linear plain bearings Scales Motorised positioning systems Positioning systems Position indicator Profile guide rails Roller guide rail Round guides Carriage guides Telescopic slides Position sensors
Position indicator
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_21000/positionsanzeiger/21944.prj},{NB=21944-09201},{BEST=21944-09201},{EBLAGE=1},{A=34},{A1=17},{A2=30},{A3=17},{A4=17.00},{A5=10.00},{B=20},{B1=5.5},{D=20},{D1=M 5},{D2=5.5},{D3=10},{H=67.5},{H1=25.5},{L=48},{PASS=21904},{GEW=0.1805},{BS=Infotext},{ROHS=Yes},{ZTN=84879000},{EAN=4059495230139},{FILTER=KIPP,NORELEM,KIPP_USA},{NDM=5},{XA=97.5},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
BOM
BEST
Order No.
ⁿ/ₐ
EBLAGE
assembly position
ⁿ/ₐ
A
distance
[mm]
A1
distance
[mm]
A2
distance
[mm]
A3
distance
[mm]
A4
distance
[mm]
A5
distance
[mm]
B
width
[mm]
B1
width
[mm]
D
diameter
[mm]
D1
thread
[mm]
D2
diameter
[mm]
D3
diameter
[mm]
H
height
[mm]
H1
height
[mm]
L
Length
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
21944-04081
21944-04081
1
21
11
22
11
23.50
7.50
15
4.6
8
M 4
4.5
8
47.0
16.5
33
0.0830
Yes
84879000
4059495229997
31.12.2099
98% availability of produ...
21944-04101
21944-04101
1
21
11
22
11
23.50
7.50
15
4.6
10
M 4
4.5
8
47.0
16.5
33
0.0824
Yes
84879000
4059495230016
31.12.2099
98% availability of produ...
21944-04121
21944-04121
1
21
11
22
11
23.50
7.50
15
4.6
12
M 4
4.5
8
47.0
16.5
33
0.0849
Yes
84879000
4059495230030
31.12.2099
98% availability of produ...
21944-04141
21944-04141
1
21
11
22
11
23.50
7.50
15
4.6
14
M 4
4.5
8
47.0
16.5
33
0.0821
Yes
84879000
4059495230054
31.12.2099
98% availability of produ...
21944-09121
21944-09121
1
34
17
30
17
17.00
10.00
20
5.5
12
M 5
5.5
10
67.5
25.5
48
0.1828
Yes
84879000
4059495230078
31.12.2099
98% availability of produ...
21944-09141
21944-09141
1
34
17
30
17
17.00
10.00
20
5.5
14
M 5
5.5
10
67.5
25.5
48
0.1815
Yes
84879000
4059495230092
31.12.2099
98% availability of produ...
21944-09161
21944-09161
1
34
17
30
17
17.00
10.00
20
5.5
16
M 5
5.5
10
67.5
25.5
48
0.1828
Yes
84879000
4059495230115
31.12.2099
98% availability of produ...
21944-09201
21944-09201
1
34
17
30
17
17.00
10.00
20
5.5
20
M 5
5.5
10
67.5
25.5
48
0.1805
Yes
84879000
4059495230139
31.12.2099
98% availability of produ...
21944-04083
21944-04083
3
21
11
22
11
23.50
7.50
15
4.6
8
M 4
4.5
8
47.0
16.5
33
0.7302
Yes
84879000
4059495230009
31.12.2099
98% availability of produ...
21944-04103
21944-04103
3
21
11
22
11
23.50
7.50
15
4.6
10
M 4
4.5
8
47.0
16.5
33
0.0716
Yes
84879000
4059495230023
31.12.2099
98% availability of produ...
21944-04123
21944-04123
3
21
11
22
11
23.50
7.50
15
4.6
12
M 4
4.5
8
47.0
16.5
33
0.0711
Yes
84879000
4059495230047
31.12.2099
98% availability of produ...
21944-04143
21944-04143
3
21
11
22
11
23.50
7.50
15
4.6
14
M 4
4.5
8
47.0
16.5
33
0.0706
Yes
84879000
4059495230061
31.12.2099
98% availability of produ...
21944-09123
21944-09123
3
34
17
30
17
17.00
10.00
20
5.5
12
M 5
5.5
10
67.5
25.5
48
0.1777
Yes
84879000
4059495230085
31.12.2099
98% availability of produ...
21944-09143
21944-09143
3
34
17
30
17
17.00
10.00
20
5.5
14
M 5
5.5
10
67.5
25.5
48
0.1758
Yes
84879000
4059495230108
31.12.2099
98% availability of produ...
21944-09163
21944-09163
3
34
17
30
17
17.00
10.00
20
5.5
16
M 5
5.5
10
67.5
25.5
48
0.1745
Yes
84879000
4059495230122
31.12.2099
98% availability of produ...
21944-09203
21944-09203
3
34
17
30
17
17.00
10.00
20
5.5
20
M 5
5.5
10
67.5
25.5
48
0.1678
Yes
84879000
4059495230146
31.12.2099
98% availability of produ...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성