Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
21142 - Vertical stages, with electronic position indicator
norelem
Systems and components for machine and plant construction
21000 Double tube linear actuator Level vials Linear glide guides Linear ball bearings, linear plain bearings Scales Motorised positioning systems Positioning systems Position indicator Profile guide rails Roller guide rail Round guides Carriage guides Telescopic slides Position sensors
Positioning systems
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_21000/positioniersystem/21142.prj},{NB=21142-080},{B=46},{B1=36},{B3=33},{D=26},{D1=23},{D3=8},{D5=4},{H=32},{H1=29},{H2=27.0},{H3=23},{H4=14.0},{H5=6},{H6=31.0},{H7=52.0},{L=179},{L1=120},{L2=108},{L3=36},{L4=12},{L5=8.5},{L6=29.4},{F1=80},{F2=100},{MX=2.5},{MY=2.5},{MZ=5.0},{GEW=0.5900},{EAN=4059495430300},{NDM=4.0},{TYP=1.000},{SW=3.0},{XA=4.5},{XB=3.0},{XC=7.0},{XD=22.0},{XE=5.5},{XF=8.0},{XG=7.0},{XH=4.5},{XI=24.5},{XJ=27.0},{XK=11.0},{XL=6.0},{XM=6.0},{XN=8.0},{XO=17.5},{XP=8.0},{XQ=10.1},{XR=36.0},{XS=4.9},{XT=11.7},{XU=7.0},{XV=8.0},{XW=0.5},{XX=21.0},{XY=23.3},{XZ=29.5},{XA1=1.500},{XB1=33.600},{XC1=2.000},{CX=8.000},{BEST=21142-08},{D4=M 4},{BS=Infotext},{ROHS=Yes},{ZTN=84798994},{FILTER=NORELEM},{S=0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
LINA
BOM
BEST
Order No.
ⁿ/ₐ
B
Distance
[mm]
B1
Distance
[mm]
B3
Width
[mm]
D
Diameter
[mm]
D1
Diameter
[mm]
D3
Diameter
[mm]
D4
Thread
[mm]
D5
Diameter
[mm]
H
Height
[mm]
H1
Height
[mm]
H2
Height
[mm]
H3
Height
[mm]
H4
Distance
[mm]
H5
Distance
[mm]
H6
Height
[mm]
H7
Height
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Distance
[mm]
L3
Distance
[mm]
L4
Width
[mm]
L5
Distance
[mm]
L6
Length
[mm]
F1
Force
[N]
F2
Force
[N]
MX
[Nm]
MY
[Nm]
MZ
[Nm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
21142-08
21142-08
46
36
33
26
23
8
M 4
4
32
29
27.0
23
14.0
6
31.0
52.0
179
120
108
36
12
8.5
29.4
80
100
2.5
2.5
5.0
0.5900
Yes
84798994
4059495430300
31.12.2099
98% availability of produ...
21142-12
21142-12
75
60
33
26
23
12
M 6
6
38
36
28.5
27
15.5
7
31.0
52.0
239
180
165
60
15
11.0
29.4
150
200
10.0
10.0
20.0
1.5300
Yes
84798994
4059495430317
31.12.2099
98% availability of produ...
21142-25
21142-25
150
130
48
52
46
25
M 10
10
68
64
54.0
52
28.0
13
42.4
71.4
376
290
265
130
25
18.0
36.4
500
700
50.0
50.0
100.0
9.1600
Yes
84798994
4059495430324
31.12.2099
98% availability of produ...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성