Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
21240 - Guide rails DryLin® W single
norelem
Systems and components for machine and plant construction
21000 Double tube linear actuator Level vials Linear glide guides Linear ball bearings, linear plain bearings Scales Motorised positioning systems Positioning systems Position indicator Profile guide rails Roller guide rail Round guides Carriage guides Telescopic slides Position sensors
Linear glide guides
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_21000/lineargleitfuehrungen/21240_2.prj},{NB=21240-11030X4000_1},{BEST=21240-11030X4000},{AUSF=Führungsschiene (L max.)},{L=4000},{L2=30},{GR=10},{A=17.0},{B=27.0},{B1=27},{D=10},{D1=6.6},{D2=0},{H=18},{H1=9.0},{H2=5.5},{L1=120},{T=0.000},{GEW=2.4850},{INFO=Info},{BS=Infotext},{ROHS=Yes},{ZTN=84833080},{EAN=4059495222080},{FILTER=NORELEM},{VERS=2},{L2X=[30]},{LX=4000},{TYP=0},{XA=20.000},{XC=17.000},{TAB=0.000},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
LINA
BOM
BEST
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
L
Length
[mm]
L2
distance
[mm]
GR
size
ⁿ/ₐ
A
distance
[mm]
B
distance
[mm]
B1
width
[mm]
D
width
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
L1
distance
[mm]
T
Depth
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
21240-10630X3000
21240-10630X3000
Guide rail (L max.)
3000
30
6
10.5
15.5
14
5
4.5
0
14
7.5
4.0
60
0.000
0.6955
Yes
84833080
4059495222066
31.12.2099
98% availability of produ...
21240-11030X4000
21240-11030X4000
Guide rail (L max.)
4000
30
10
17.0
27.0
27
10
6.6
0
18
9.0
5.5
120
0.000
2.4850
Yes
84833080
4059495222080
31.12.2099
98% availability of produ...
21240-11630X4000
21240-11630X4000
Guide rail (L max.)
4000
30
16
19.0
29.0
27
16
9.0
15
27
14.0
7.5
120
4.000
4.0020
Yes
84833080
4059495222103
31.12.2099
98% availability of produ...
21240-12030X4000
21240-12030X4000
Guide rail (L max.)
4000
30
20
21.0
31.0
27
20
9.0
15
36
20.0
9.5
120
5.000
5.7000
Yes
84833080
4059495222127
31.12.2099
98% availability of produ...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성