Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
21240 - Slide carriages DryLin® W
norelem
Systems and components for machine and plant construction
21000 Double tube linear actuator Level vials Linear glide guides Linear ball bearings, linear plain bearings Scales Motorised positioning systems Positioning systems Position indicator Profile guide rails Roller guide rail Round guides Carriage guides Telescopic slides Position sensors
Linear glide guides
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_21000/lineargleitfuehrungen/21240_1.prj},{NB=21240-1000},{BEST=21240-1000},{AUSF=Festlager Standard},{GR=10},{A=16},{A1=10.0},{B=26.0},{B1=16.5},{D=10},{D1=M6},{D2=9.5},{H=18},{H1=9.0},{H2=3.5},{L=29},{COY=1.20},{COZ=1.20},{CDOZ=0.25},{GEW=0.0420},{INFO=Info},{BS=Infotext},{ROHS=Yes},{ZTN=84833080},{EAN=4059495222042},{FILTER=NORELEM},{TYP=2.0},{NDM=6.000},{XA=15.0},{XB=10.0},{XC=1.000},{XD=5.0},{XE=9.5},{XF=11.0},{XG=5.5},{XH=6.5},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
LINA
BOM
BEST
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
GR
size
ⁿ/ₐ
A
distance
[mm]
A1
distance
[mm]
B
width
[mm]
B1
distance
[mm]
D
distance
[mm]
D1
thread
[mm]
D2
diameter
[mm]
H
height
[mm]
H1
distance
[mm]
H2
height
[mm]
L
total length
[mm]
COY
[kN]
COZ
[kN]
CDOZ
[kN]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
21240-0600
21240-0600
fixed bearing standard
6
10
7.5
18.0
12.0
5
M4
7.0
14
7.5
2.0
19
0.42
0.42
0.14
0.0145
Yes
84833080
4059495278278
21240-0620
21240-0620
Floating bearing in the y...
6
10
7.5
18.0
12.0
5
M4
7.0
14
7.5
2.0
19
0.42
0.42
0.14
0.0145
Yes
84833080
4059495278315
21240-0630
21240-0630
Floating bearing in the z...
6
10
7.5
18.0
12.0
5
M4
7.0
14
7.5
2.0
19
0.42
0.42
0.14
0.0160
Yes
84833080
4059495278322
21240-1000
21240-1000
fixed bearing standard
10
16
10.0
26.0
16.5
10
M6
9.5
18
9.0
3.5
29
1.20
1.20
0.25
0.0420
Yes
84833080
4059495222042
21240-1020
21240-1020
Floating bearing
10
16
10.0
26.0
16.5
10
M6
9.5
18
9.0
3.5
29
1.20
1.20
0.25
0.0427
Yes
84833080
4059495222059
21240-1600
21240-1600
fixed bearing standard
16
18
14.0
34.5
23.0
16
M8
11.5
27
14.0
4.0
36
2.10
2.10
0.40
0.0956
Yes
84833080
4059495278360
21240-2000
21240-2000
fixed bearing standard
20
27
17.0
42.5
26.0
20
M8
11.5
36
20.0
4.0
45
3.20
3.20
0.50
0.1886
Yes
84833080
4059495278407
21240-2020
21240-2020
Floating bearing
20
27
17.0
42.5
26.0
20
M8
11.5
36
20.0
4.0
45
3.20
3.20
0.50
0.1878
Yes
84833080
4059495278421
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성