Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
21597 - Führungssäulen Stahl mit Zentrierbund
norelem
Systems and components for machine and plant construction
21000 Double tube linear actuator Level vials Linear glide guides Linear ball bearings, linear plain bearings Scales Motorised positioning systems Positioning systems Position indicator Profile guide rails Roller guide rail Round guides Carriage guides Telescopic slides Position sensors
Guide columns and guide pins
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_21000/fuehrungss_u_fuehrungsbuchse/21597.prj},{NB=21597-22036165},{BEST=21597-22036165},{MATERIAL=Stahl},{D=22},{D1=30},{D2=35},{L=36},{L1=165},{L2=6},{L3=9},{L4=7},{GEW=0.7420},{BS=Infotext},{ROHS=Yes},{ZTN=84807180},{EAN=4059495957074},{FILTER=NORELEM},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.},{FARBEX=Edelstahl}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BEST
Bestellnummer
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
D
Durchmesser
[mm]
D1
Durchmesser
[mm]
D2
Durchmesser
[mm]
L
Länge
[mm]
L1
Länge
[mm]
L2
Länge
[mm]
L3
Länge
[mm]
L4
Länge
[mm]
GEW
Gewicht ca.
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Zolltarifnummer
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
21597-09012025
21597-09012025
Stahl
9
14
16
12
25
3
3
4
0.0030
Yes
84807180
4059495954035
31.12.2099
98% availability of produ...
21597-09012045
21597-09012045
Stahl
9
14
16
12
45
3
3
4
0.0400
Yes
84807180
4059495954042
31.12.2099
98% availability of produ...
21597-09012065
21597-09012065
Stahl
9
14
16
12
65
3
3
4
0.0490
Yes
84807180
4059495954059
31.12.2099
98% availability of produ...
21597-09017020
21597-09017020
Stahl
9
14
16
17
20
3
3
4
0.0320
Yes
84807180
4059495954066
31.12.2099
98% availability of produ...
21597-09017025
21597-09017025
Stahl
9
14
16
17
25
3
3
4
0.0350
Yes
84807180
4059495954073
31.12.2099
98% availability of produ...
21597-09017030
21597-09017030
Stahl
9
14
16
17
30
3
3
4
0.0370
Yes
84807180
4059495954080
31.12.2099
98% availability of produ...
21597-09017035
21597-09017035
Stahl
9
14
16
17
35
3
3
4
0.0400
Yes
84807180
4059495954097
31.12.2099
98% availability of produ...
21597-09017050
21597-09017050
Stahl
9
14
16
17
50
3
3
4
0.0480
Yes
84807180
4059495954103
31.12.2099
98% availability of produ...
21597-09017055
21597-09017055
Stahl
9
14
16
17
55
3
3
4
0.0500
Yes
84807180
4059495954110
31.12.2099
98% availability of produ...
21597-09017070
21597-09017070
Stahl
9
14
16
17
70
3
3
4
0.0570
Yes
84807180
4059495954127
31.12.2099
98% availability of produ...
21597-09017075
21597-09017075
Stahl
9
14
16
17
75
3
3
4
0.0590
Yes
84807180
4059495954134
31.12.2099
98% availability of produ...
21597-09022025
21597-09022025
Stahl
9
14
16
22
25
3
3
4
0.0410
Yes
84807180
4059495954141
31.12.2099
98% availability of produ...
21597-09022035
21597-09022035
Stahl
9
14
16
22
35
3
3
4
0.0470
Yes
84807180
4059495954158
31.12.2099
98% availability of produ...
21597-09022055
21597-09022055
Stahl
9
14
16
22
55
3
3
4
0.0560
Yes
84807180
4059495954165
31.12.2099
98% availability of produ...
21597-09022075
21597-09022075
Stahl
9
14
16
22
75
3
3
4
0.0660
Yes
84807180
4059495954172
31.12.2099
98% availability of produ...
21597-09022095
21597-09022095
Stahl
9
14
16
22
95
3
3
4
0.0760
Yes
84807180
4059495954189
31.12.2099
98% availability of produ...
21597-09027020
21597-09027020
Stahl
9
14
16
27
20
3
3
4
0.0450
Yes
84807180
4059495954196
31.12.2099
98% availability of produ...
21597-09027025
21597-09027025
Stahl
9
14
16
27
25
3
3
4
0.0470
Yes
84807180
4059495954202
31.12.2099
98% availability of produ...
21597-09027030
21597-09027030
Stahl
9
14
16
27
30
3
3
4
0.0500
Yes
84807180
4059495954219
31.12.2099
98% availability of produ...
21597-09027045
21597-09027045
Stahl
9
14
16
27
45
3
3
4
0.0570
Yes
84807180
4059495954226
31.12.2099
98% availability of produ...
21597-09027050
21597-09027050
Stahl
9
14
16
27
50
3
3
4
0.0600
Yes
84807180
4059495954233
31.12.2099
98% availability of produ...
21597-09027070
21597-09027070
Stahl
9
14
16
27
70
3
3
4
0.0700
Yes
84807180
4059495954240
31.12.2099
98% availability of produ...
21597-09027090
21597-09027090
Stahl
9
14
16
27
90
3
3
4
0.0800
Yes
84807180
4059495954257
31.12.2099
98% availability of produ...
21597-09036025
21597-09036025
Stahl
9
14
16
36
25
3
3
4
0.0590
Yes
84807180
4059495954264
31.12.2099
98% availability of produ...
21597-09036035
21597-09036035
Stahl
9
14
16
36
35
3
3
4
0.0620
Yes
84807180
4059495954271
31.12.2099
98% availability of produ...
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성