Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
41505 - Screw-on seating ledges for multi-clamping system
norelem
Clamping technology
41000 3-axis clamping systems / 5-axis clamping systems 5-axis-clamping-system NC vices Centric vices
Multiple clamping systems
Powered by
CAD모델 선택
{norelem/spanntechnik/gruppe_41000/mehrfachspannsysteme/41505.prj},{NB=41505-072305},{BEST=41505-072305},{B=71.5},{B1=44},{D=7},{H=30},{H1=18.5},{L=5},{PAS=72},{GEW=0.0800},{BS=Infotext},{ROHS=Yes},{ZTN=84662080},{EAN=4059495815961},{FILTER=KIPP,KIPP_USA,NORELEM},{NDM=6},{TAB=0},{TAB1=0},{XA=0},{XB=0},{XC=0},{XD=0},{XE=0},{XF=0},{INFO=},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
LINA
BOM
BEST
Order No.
ⁿ/ₐ
B
Width
[mm]
B1
Width
[mm]
D
Width
ⁿ/ₐ
H
Height
[mm]
H1
Height
[mm]
L
Length
[mm]
PAS
suitable for system width
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
41505-050175
41505-050175
49.5
30
6
17
12.3
5
50
0.0319
Yes
84662080
4059495712772
31.12.2099
98% availability of produ...
41505-050205
41505-050205
49.5
30
6
20
12.3
5
50
0.0380
Yes
84662080
4059495712789
31.12.2099
98% availability of produ...
41505-050223
41505-050223
49.5
30
6
22
12.3
3
50
0.0265
Yes
84662080
4059495712796
31.12.2099
98% availability of produ...
41505-072255
41505-072255
71.5
44
7
25
18.5
5
72
0.0700
Yes
84662080
4059495815954
31.12.2099
98% availability of produ...
41505-072305
41505-072305
71.5
44
7
30
18.5
5
72
0.0800
Yes
84662080
4059495815961
31.12.2099
98% availability of produ...
41505-072355
41505-072355
71.5
44
7
35
18.5
5
72
0.1000
Yes
84662080
4059495815978
31.12.2099
98% availability of produ...
41505-072373
41505-072373
71.5
44
7
37
18.5
3
72
0.0000
Yes
84662080
4059495815985
31.12.2099
98% availability of produ...
41505-100298
41505-100298
99.5
64
9
29
21.0
8
100
0.1800
Yes
84662080
4059495815992
31.12.2099
98% availability of produ...
41505-100338
41505-100338
99.5
64
9
33
21.0
8
100
0.2100
Yes
84662080
4059495816005
31.12.2099
98% availability of produ...
41505-100388
41505-100388
99.5
64
9
38
21.0
8
100
0.2400
Yes
84662080
4059495816012
31.12.2099
98% availability of produ...
41505-100405
41505-100405
99.5
64
9
40
21.0
5
100
0.1000
Yes
84662080
4059495816029
31.12.2099
98% availability of produ...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성