Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
29014 inch - Tube clamps flange, aluminium
norelem
norelem inch
29000 inch
Tube connectors - inch
Powered by
CAD모델 선택
{norelem/norelem_inch/29000/rohrverbindungssystem/29014_2_inch.prj},{NB=29014-52CS},{BEST=29014-52CS},{A=1\"},{B=7},{C=30},{D=45},{E=45},{G=75},{H=57},{K=62},{L=52.5},{M=75},{N=10},{R=46},{S=M 8 x 50},{GEW=0.2880},{BS=Infotext},{ROHS=Yes},{ZTN=76169951},{EAN=4059495608167},{NDM=8.0},{XA=13.0},{XB=5.3},{XC=50.0},{XD=16.0},{XE=1.6},{XF=14.38},{XG=8.0},{XH=13.0},{XI=3.7},{XJ=11.6},{XK=13.0},{XL=8.5},{XM=2.5},{XN=5.0},{XO=20.0},{FILTER=NORELEM,},{AX=25.400},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
LINA
BOM
BEST
Order No.
ⁿ/ₐ
A
clamping diameter
[mm]
B
borehole diameter
[mm]
C
distance
[mm]
D
distance
[mm]
E
width
[mm]
G
width of plate
[mm]
H
borehole distance
[mm]
K
Length
[mm]
L
total height
[mm]
M
length of plate
[mm]
N
thickness of plate
[mm]
R
distance
[mm]
S
screw type
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
29014-52CS
29014-52CS
1"
7
30
45
45
75
57
62
52.5
75
10
46
M 8 x 50
0.2880
Yes
76169951
4059495608167
31.12.2099
98% Warenverfügbarkeit. N...
29014-52CT
29014-52CT
1.25"
7
30
45
45
75
57
62
52.5
75
10
46
M 8 x 50
0.2717
Yes
76169951
4059495608174
31.12.2099
98% Warenverfügbarkeit. N...
29014-52D2
29014-52D2
1.5"
9
40
60
60
100
76
75
70.0
100
10
57
M 8 x 70
0.5690
Yes
76169951
4059495608181
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성