Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
03011 inch - Spring plungers with slot and ball, LONG-LOK secured, stainless steel
norelem
norelem inch
03000 inch
Spring plungers - inch
Powered by
CAD모델 선택
{norelem/norelem_inch/03000/federnde_druckstuecke/03011_inch.prj},{NB=03011-A40},{D1=6.0},{L=19},{L1=9},{H=2.0},{N=1.6},{F1=20},{F2=35},{DREHMOMENTEIN=1.36},{DREHMOMENTAUS=0.62},{GEW=0.0056},{EAN=4059495614328},{TYP=2},{TYP1=2},{TYP2=2},{TYP3=2},{NDM=0.000},{XJ=9.525},{NDM1=0.3750},{XA=2.0},{XB=1.6},{XC=7.1},{XD=1.0},{XE=3.0},{XF=15.0},{XG=1.10},{XH=9.0},{XI=1.20},{BEST=03011-A4},{MATERIAL=Edelstahl},{AUS=Standard},{D=3/8-16},{L2=ca. zwei Gewindegänge},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{FILTER=NORELEM,},{XPOS=[0:$H.]},{ZGT=ca. zwei Gewindegänge },{IMPERIAL=INCH},{POS=0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
BOM
BEST
Order No.
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
AUS
version
ⁿ/ₐ
D
thread
ⁿ/ₐ
D1
diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
H
spring travel
[mm]
N
slot
[mm]
F1
Spring force initial pressure F1 approx. N
[N]
F2
Spring force final pressure F2 approx. N
[N]
DREHMOMENTEIN
Tightening torque approx.
[Nm]
DREHMOMENTAUS
Loosening torque
[Nm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
03011-AD
03011-AD
Stainless steel
standard
6-32
1.5
7
4
approx. two thread dials
0.4
0.4
2
3
0.10
0.07
0.0003
Yes
73181520
4059495614359
98% Warenverfügbarkeit. N...
31.12.2099
03011-AG
03011-AG
Stainless steel
standard
8-36
2.5
9
5
approx. two thread dials
0.8
0.6
4
10
0.18
0.12
0.0005
Yes
73181520
4059495614373
98% Warenverfügbarkeit. N...
31.12.2099
03011-AE
03011-AE
Stainless steel
standard
8-32
2.5
9
5
approx. two thread dials
0.8
0.6
4
10
0.18
0.12
0.0005
Yes
73181520
4059495614366
98% Warenverfügbarkeit. N...
31.12.2099
03011-A1
03011-A1
Stainless steel
standard
10-32
3.0
12
6
approx. two thread dials
0.9
0.8
6
11
0.12
0.08
0.0009
Yes
73181520
4059495614298
98% Warenverfügbarkeit. N...
31.12.2099
03011-AJ
03011-AJ
Stainless steel
standard
1/4-28
3.5
14
7
approx. two thread dials
1.0
1.0
9
13
0.43
0.21
0.0021
Yes
73181520
4059495614380
98% Warenverfügbarkeit. N...
31.12.2099
03011-A2
03011-A2
Stainless steel
standard
1/4-20
3.5
14
7
approx. two thread dials
1.0
1.0
9
13
0.43
0.21
0.0019
Yes
73181520
4059495614304
98% Warenverfügbarkeit. N...
31.12.2099
03011-A3
03011-A3
Stainless steel
standard
5/16-18
5.0
16
8
approx. two thread dials
1.5
1.2
15
30
1.09
0.37
0.0032
Yes
73181520
4059495614311
98% Warenverfügbarkeit. N...
31.12.2099
03011-A4
03011-A4
Stainless steel
standard
3/8-16
6.0
19
9
approx. two thread dials
2.0
1.6
20
35
1.36
0.62
0.0056
Yes
73181520
4059495614328
98% Warenverfügbarkeit. N...
31.12.2099
03011-A5
03011-A5
Stainless steel
standard
1/2-13
8.0
22
10
approx. two thread dials
2.5
2.0
30
55
2.03
1.36
0.0121
Yes
73181520
4059495614335
98% Warenverfügbarkeit. N...
31.12.2099
03011-A6
03011-A6
Stainless steel
standard
5/8-11
10.0
24
14
approx. two thread dials
3.5
2.5
65
125
3.95
2.95
0.0215
Yes
73181520
4059495614342
98% Warenverfügbarkeit. N...
31.12.2099
03011-2A1
03011-2A1
Stainless steel
strong spring force
10-32
3.0
12
6
approx. two thread dials
0.9
0.8
19
30
0.12
0.08
0.0009
Yes
73181520
4059495614229
98% Warenverfügbarkeit. N...
31.12.2099
03011-2AJ
03011-2AJ
Stainless steel
strong spring force
1/4-28
3.5
14
7
approx. two thread dials
1.0
1.0
28
40
0.43
0.21
0.0021
Yes
73181520
4059495614281
98% Warenverfügbarkeit. N...
31.12.2099
03011-2A2
03011-2A2
Stainless steel
strong spring force
1/4-20
3.5
14
7
approx. two thread dials
1.0
1.0
28
40
0.43
0.21
0.0019
Yes
73181520
4059495614236
98% Warenverfügbarkeit. N...
31.12.2099
03011-2A3
03011-2A3
Stainless steel
strong spring force
5/16-18
5.0
16
8
approx. two thread dials
1.5
1.2
47
73
1.09
0.37
0.0034
Yes
73181520
4059495614243
98% Warenverfügbarkeit. N...
31.12.2099
03011-2A4
03011-2A4
Stainless steel
strong spring force
3/8-16
6.0
19
9
approx. two thread dials
2.0
1.6
66
100
1.36
0.62
0.0057
Yes
73181520
4059495614250
98% Warenverfügbarkeit. N...
31.12.2099
03011-2A5
03011-2A5
Stainless steel
strong spring force
1/2-13
8.0
22
10
approx. two thread dials
2.5
2.0
66
120
2.03
1.36
0.0127
Yes
73181520
4059495614267
98% Warenverfügbarkeit. N...
31.12.2099
03011-2A6
03011-2A6
Stainless steel
strong spring force
5/8-11
10.0
24
14
approx. two thread dials
3.5
2.5
90
180
3.95
2.95
0.0216
Yes
73181520
4059495614274
98% Warenverfügbarkeit. N...
31.12.2099
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성