Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
03000 inch - Spring plungers with slot and ball, steel
norelem
norelem inch
03000 inch
Spring plungers - inch
Powered by
CAD모델 선택
{norelem/norelem_inch/03000/federnde_druckstuecke/03000_inch.prj},{NB=03000-A40},{BEST=03000-A4},{POS=0},{MATERIAL=Stahl},{AUSF=Standard Federkraft},{D=3/8-16},{D1=6.0},{L=19},{H=2.0},{N=1.6},{F1=20.0},{F2=40},{GEW=0.0058},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{EAN=4059495613819},{FILTER=NORELEM,},{TAB=2},{TAB1=2},{TYP2=2},{NDM=0.000},{NDM1=0.3750},{XPOS=[0:$H.]},{XA=2.0},{XB=7.10},{XC=1.0},{IMPERIAL=INCH},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
BOM
BEST
Order No.
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D
thread
ⁿ/ₐ
D1
diameter
[mm]
L
Length
[mm]
H
spring travel
[mm]
N
slot
[mm]
F1
Spring force initial pressure F1 approx. N
[N]
F2
Spring force final pressure F2 approx. N
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
03000-AD
03000-AD
Steel
Standard spring force
6-32
1.5
7
0.4
0.4
1.5
3
0.0003
Yes
73181520
4059495613840
98% Warenverfügbarkeit. N...
31.12.2099
03000-AG
03000-AG
Steel
Standard spring force
8-36
2.5
9
0.8
0.6
4.0
10
0.0006
Yes
73181520
4059495613864
98% Warenverfügbarkeit. N...
31.12.2099
03000-AE
03000-AE
Steel
Standard spring force
8-32
2.5
9
0.8
0.6
4.0
10
0.0005
Yes
73181520
4059495613857
98% Warenverfügbarkeit. N...
31.12.2099
03000-A1
03000-A1
Steel
Standard spring force
10-32
3.0
12
0.9
0.8
6.0
11
0.0009
Yes
73181520
4059495613789
98% Warenverfügbarkeit. N...
31.12.2099
03000-AJ
03000-AJ
Steel
Standard spring force
1/4-28
3.5
14
1.0
1.0
9.0
13
0.0021
Yes
73181520
4059495613871
98% Warenverfügbarkeit. N...
31.12.2099
03000-A2
03000-A2
Steel
Standard spring force
1/4-20
3.5
14
1.0
1.0
9.0
13
0.0019
Yes
73181520
4059495613796
98% Warenverfügbarkeit. N...
31.12.2099
03000-A3
03000-A3
Steel
Standard spring force
5/16-18
5.0
16
1.5
1.2
15.0
30
0.0032
Yes
73181520
4059495613802
98% Warenverfügbarkeit. N...
31.12.2099
03000-A4
03000-A4
Steel
Standard spring force
3/8-16
6.0
19
2.0
1.6
20.0
40
0.0058
Yes
73181520
4059495613819
98% Warenverfügbarkeit. N...
31.12.2099
03000-A5
03000-A5
Steel
Standard spring force
1/2-13
8.0
22
2.5
2.0
30.0
55
0.0119
Yes
73181520
4059495613826
98% Warenverfügbarkeit. N...
31.12.2099
03000-A6
03000-A6
Steel
Standard spring force
5/8-11
10.0
24
3.5
2.5
65.0
125
0.0213
Yes
73181520
4059495613833
98% Warenverfügbarkeit. N...
31.12.2099
03000-2A1
03000-2A1
Steel
strong spring force
10-32
3.0
12
0.9
0.8
19.0
30
0.0009
Yes
73181520
4059495613710
98% Warenverfügbarkeit. N...
31.12.2099
03000-2AJ
03000-2AJ
Steel
strong spring force
1/4-28
3.5
14
1.0
1.0
28.0
40
0.0021
Yes
73181520
4059495613772
98% Warenverfügbarkeit. N...
31.12.2099
03000-2A2
03000-2A2
Steel
strong spring force
1/4-20
3.5
14
1.0
1.0
28.0
40
0.0020
Yes
73181520
4059495613727
98% Warenverfügbarkeit. N...
31.12.2099
03000-2A3
03000-2A3
Steel
strong spring force
5/16-18
5.0
16
1.5
1.2
47.0
73
0.0036
Yes
73181520
4059495613734
98% Warenverfügbarkeit. N...
31.12.2099
03000-2A4
03000-2A4
Steel
strong spring force
3/8-16
6.0
19
2.0
1.6
66.0
100
0.0059
Yes
73181520
4059495613741
98% Warenverfügbarkeit. N...
31.12.2099
03000-2A5
03000-2A5
Steel
strong spring force
1/2-13
8.0
22
2.5
2.0
66.0
120
0.0124
Yes
73181520
4059495613758
98% Warenverfügbarkeit. N...
31.12.2099
03000-2A6
03000-2A6
Steel
strong spring force
5/8-11
10.0
24
3.5
2.5
90.0
180
0.0222
Yes
73181520
4059495613765
98% Warenverfügbarkeit. N...
31.12.2099
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성