Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
03090 inch - Indexing plungers
norelem
norelem inch
03000 inch
Indexing plungers - inch
Powered by
CAD모델 선택
{norelem/norelem_inch/03000/arretierbolzen/03090_inch.prj},{NB=03090-02410A70},{GR=4},{D=10},{D2=33},{L=80},{L1=28},{L2=12},{L3=25},{H=10},{F=2.8},{SW1=22},{F1=20},{F2=34},{GEW=0.1385},{EAN=4059495532950},{SW2X=28.5750},{DGR=18.000},{NDM=0.000},{NDM1=0.7500},{TYP=2},{TAB=2},{TAB1=1},{TAB2=2},{ST=0.000},{XB1=10.720},{XA=24.000},{XB=14.400},{XC=22.000},{XD=0.700},{XE=53.000},{XF=31.000},{XG=2.300},{XH=2.500},{XI=1.000},{XJ=0.300},{XK=1.280},{XL=10.000},{XM=2.500},{XN=1.000},{XO=10.300},{XP=14.000},{XQ=0.700},{XR=3.700},{XS=10.000},{XT=2.800},{XU=30.000},{XV=8.000},{XW=13.900},{XX=4.000},{XY=10.700},{XZ=1.200},{BEST=03090-02410A7},{FORM=B},{AUSF=ohne Rastnut, mit Kontermutter},{MATERIAL=Edelstahl},{OBFLGK=Arretierstift gehärtet},{D1=3/4-10},{POS=0}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BEST
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
OBFLGK
Surface finish
ⁿ/ₐ
GR
size
ⁿ/ₐ
D
diameter
[mm]
D1
thread
[mm]
D2
diameter
[mm]
L
total length
[mm]
L1
Length
[mm]
L2
height
[mm]
L3
thread length
[mm]
H
Pin stroke
[mm]
F
chamfer of bolt
[mm]
SW1
width across flats
[mm]
SW2
width across flats
[mm]
F1
Spring force initial pressure F1 approx. N
[N]
F2
Spring force final pressure F2 approx. N
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
03090-1005A4
03090-1005A4
A
non-lockout type without ...
Steel
Indexing pin hardened
0
5
3/8-16
21
47
17
7
15
5
1.3
13
0
5
12
0.0179
Yes
73181900
4059495533063
98% Warenverfügbarkeit. N...
31.12.2099
03090-1105AL
03090-1105AL
A
non-lockout type without ...
Steel
Indexing pin hardened
1
5
3/8-24
21
47
17
7
15
5
1.3
13
0
5
12
0.0184
Yes
73181900
4059495533087
98% Warenverfügbarkeit. N...
31.12.2099
03090-1206A5
03090-1206A5
A
non-lockout type without ...
Steel
Indexing pin hardened
2
6
1/2-13
25
56
20
8
17
6
1.8
14
0
6
14
0.0296
Yes
73181900
4059495533148
98% Warenverfügbarkeit. N...
31.12.2099
03090-1308A6
03090-1308A6
A
non-lockout type without ...
Steel
Indexing pin hardened
3
8
5/8-11
33
74
26
10
23
8
2.3
19
0
15
35
0.0658
Yes
73181900
4059495533209
98% Warenverfügbarkeit. N...
31.12.2099
03090-1410A7
03090-1410A7
A
non-lockout type without ...
Steel
Indexing pin hardened
4
10
3/4-10
33
80
28
12
25
10
2.8
22
0
20
34
0.1071
Yes
73181900
4059495533278
98% Warenverfügbarkeit. N...
31.12.2099
03090-2005A4
03090-2005A4
B
non-lockout type with loc...
Steel
Indexing pin hardened
0
5
3/8-16
21
47
17
7
15
5
1.3
13
9/16
5
12
0.0010
Yes
73181900
4059495533315
98% Warenverfügbarkeit. N...
31.12.2099
03090-2105AL
03090-2105AL
B
non-lockout type with loc...
Steel
Indexing pin hardened
1
5
3/8-24
21
47
17
7
15
5
1.3
13
9/16
5
12
0.0229
Yes
73181900
4059495533322
98% Warenverfügbarkeit. N...
31.12.2099
03090-2206A5
03090-2206A5
B
non-lockout type with loc...
Steel
Indexing pin hardened
2
6
1/2-13
25
56
20
8
17
6
1.8
14
3/4
6
14
0.0413
Yes
73181900
4059495533339
98% Warenverfügbarkeit. N...
31.12.2099
03090-2308A6
03090-2308A6
B
non-lockout type with loc...
Steel
Indexing pin hardened
3
8
5/8-11
33
74
26
10
23
8
2.3
19
15/16
15
35
0.0873
Yes
73181900
4059495533346
98% Warenverfügbarkeit. N...
31.12.2099
03090-2410A7
03090-2410A7
B
non-lockout type with loc...
Steel
Indexing pin hardened
4
10
3/4-10
33
80
28
12
25
10
2.8
22
1-1/8
20
34
0.1380
Yes
73181900
4059495533353
98% Warenverfügbarkeit. N...
31.12.2099
03090-3005A4
03090-3005A4
C
lockout type without lock...
Steel
Indexing pin hardened
0
5
3/8-16
21
47
17
7
15
5
1.3
13
0
5
12
0.0168
Yes
73181900
4059495533360
98% Warenverfügbarkeit. N...
31.12.2099
03090-3105AL
03090-3105AL
C
lockout type without lock...
Steel
Indexing pin hardened
1
5
3/8-24
21
47
17
7
15
5
1.3
13
0
5
12
0.0193
Yes
73181900
4059495533377
98% Warenverfügbarkeit. N...
31.12.2099
03090-3206A5
03090-3206A5
C
lockout type without lock...
Steel
Indexing pin hardened
2
6
1/2-13
25
56
20
8
17
6
1.8
14
0
6
14
0.0301
Yes
73181900
4059495533384
98% Warenverfügbarkeit. N...
31.12.2099
03090-3308A6
03090-3308A6
C
lockout type without lock...
Steel
Indexing pin hardened
3
8
5/8-11
33
74
26
10
23
8
2.3
19
0
15
35
0.0657
Yes
73181900
4059495533391
98% Warenverfügbarkeit. N...
31.12.2099
03090-3410A7
03090-3410A7
C
lockout type without lock...
Steel
Indexing pin hardened
4
10
3/4-10
33
80
28
12
25
10
2.8
22
0
20
34
0.0994
Yes
73181900
4059495533407
98% Warenverfügbarkeit. N...
31.12.2099
03090-4005A4
03090-4005A4
D
lockout type with locknut
Steel
Indexing pin hardened
0
5
3/8-16
21
47
17
7
15
5
1.3
13
9/16
5
12
0.0010
Yes
73181900
4059495533414
98% Warenverfügbarkeit. N...
31.12.2099
03090-4105AL
03090-4105AL
D
lockout type with locknut
Steel
Indexing pin hardened
1
5
3/8-24
21
47
17
7
15
5
1.3
13
9/16
5
12
0.0216
Yes
73181900
4059495533421
98% Warenverfügbarkeit. N...
31.12.2099
03090-4206A5
03090-4206A5
D
lockout type with locknut
Steel
Indexing pin hardened
2
6
1/2-13
25
56
20
8
17
6
1.8
14
3/4
6
14
0.0399
Yes
73181900
4059495533438
98% Warenverfügbarkeit. N...
31.12.2099
03090-4308A6
03090-4308A6
D
lockout type with locknut
Steel
Indexing pin hardened
3
8
5/8-11
33
74
26
10
23
8
2.3
19
15/16
15
35
0.0857
Yes
73181900
4059495533445
98% Warenverfügbarkeit. N...
31.12.2099
03090-4410A7
03090-4410A7
D
lockout type with locknut
Steel
Indexing pin hardened
4
10
3/4-10
33
80
28
12
25
10
2.8
22
1-1/8
20
34
0.1389
Yes
73181900
4059495533452
98% Warenverfügbarkeit. N...
31.12.2099
03090-01005A4
03090-01005A4
A
non-lockout type without ...
Stainless steel
Indexing pin hardened
0
5
3/8-16
21
47
17
7
15
5
1.3
13
0
5
12
0.0180
Yes
73181900
4059495532868
98% Warenverfügbarkeit. N...
31.12.2099
03090-01105AL
03090-01105AL
A
non-lockout type without ...
Stainless steel
Indexing pin hardened
1
5
3/8-24
21
47
17
7
15
5
1.3
13
0
5
12
0.0194
Yes
73181900
4059495532875
98% Warenverfügbarkeit. N...
31.12.2099
03090-01206A5
03090-01206A5
A
non-lockout type without ...
Stainless steel
Indexing pin hardened
2
6
1/2-13
25
56
20
8
17
6
1.8
14
0
6
14
1.0000
Yes
73181900
4059495532882
98% Warenverfügbarkeit. N...
31.12.2099
03090-01308A6
03090-01308A6
A
non-lockout type without ...
Stainless steel
Indexing pin hardened
3
8
5/8-11
33
74
26
10
23
8
2.3
19
0
15
35
0.0657
Yes
73181900
4059495532899
98% Warenverfügbarkeit. N...
31.12.2099
03090-01410A7
03090-01410A7
A
non-lockout type without ...
Stainless steel
Indexing pin hardened
4
10
3/4-10
33
80
28
12
25
10
2.8
22
0
20
34
0.1061
Yes
73181900
4059495532905
98% Warenverfügbarkeit. N...
31.12.2099
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성