Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
95041 - Swivel and fixed castors stainless steel, standard version
norelem
Material handling and transport
95000 Wheels, castors Ball transfer units Small conveyor belts
Wheels, castors
Powered by
CAD모델 선택
{norelem/foerder_und_bewegungstechnik/gruppe_95000/raeder_u_rollen/95041.prj},{NB=95041-211000370},{ROT1=360},{VERS=2.000},{AX=36},{B=37},{B1=85},{B2=60},{B3=55},{D=100},{D1=9},{H=125},{L=100},{L1=80},{L2X=76},{RX=86.000},{TFK=150},{GEW=0.5946},{EAN=4059495496160},{C=45.000},{CD=15.000},{TYP=2},{TYP1=1},{XA=22.500},{XB=36.000},{XC=59.000},{XD=10.000},{XE=11.000},{XF=2.500},{XG=13.000},{XH=65.500},{XI=8.000},{XJ=15.500},{XK=5.300},{XL=14.000},{XM=32.000},{XN=63.000},{XO=0.000},{XP=36.500},{XR=100.000},{XS=3.000},{XT=15.000},{XW=28.000},{XU=31.000},{XX=85.000},{XA1=89.000},{XB1=97.500},{XC1=17.000},{XD1=50.000},{XE1=3.300},{XF1=55.000},{XG1=73.500},{XH1=70.000},{XI1=63.000},{XJ1=0.000},{XK1=40.800},{XL1=0.000},{XM1=0.000},{XN1=0.000},{XO1=0.000},{XP1=0.000},{ROT=0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
LINA
BOM
BEST
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
RL
wheel bearing
ⁿ/ₐ
A
Length
[mm]
B
width
[mm]
B1
width
[mm]
B2
Length
[mm]
B3
Length
[mm]
D
diameter
[mm]
D1
diameter
[mm]
H
height
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
R
Length
[mm]
TFK
load-carrying capacity
[kg]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
95041-210750321
95041-210750321
Fixed Castor
Kugellager
-
32
85
60
55
75
9
100
100
80
76
-
150
0.3088
Yes
83022000
4059495496115
31.12.2099
98% Warenverfügbarkeit. N...
95041-211000371
95041-211000371
Fixed Castor
Kugellager
-
37
85
60
55
100
9
125
100
80
76
-
150
0.5279
Yes
83022000
4059495496122
31.12.2099
98% Warenverfügbarkeit. N...
95041-211250401
95041-211250401
Fixed Castor
Kugellager
-
40
85
60
55
125
9
150
100
80
76
-
150
0.6378
Yes
83022000
4059495496139
31.12.2099
98% Warenverfügbarkeit. N...
95041-211500501
95041-211500501
Fixed Castor
Kugellager
-
50
110
80
75
150
11
190
140
105
-
-
300
1.1420
Yes
83022000
4059495496146
31.12.2099
98% Warenverfügbarkeit. N...
95041-21075032
95041-21075032
Swivel Castor
Kugellager
38
32
85
60
55
75
9
100
100
80
76
75.5
150
0.4787
Yes
83022000
4059495496153
31.12.2099
98% Warenverfügbarkeit. N...
95041-21100037
95041-21100037
Swivel Castor
Kugellager
36
37
85
60
55
100
9
125
100
80
76
86
150
0.5946
Yes
83022000
4059495496160
31.12.2099
98% Warenverfügbarkeit. N...
95041-21125040
95041-21125040
Swivel Castor
Kugellager
40
40
85
60
55
125
9
150
100
80
76
102.5
150
0.6942
Yes
83022000
4059495496177
31.12.2099
98% Warenverfügbarkeit. N...
95041-21150050
95041-21150050
Swivel Castor
Kugellager
54
50
110
80
75
150
11
190
140
105
-
129
300
1.3960
Yes
83022000
4059495496184
31.12.2099
98% Warenverfügbarkeit. N...
95041-210750322
95041-210750322
Swivel Castor with stop-f...
Kugellager
38
32
85
60
55
75
9
100
100
80
76
75.5
150
0.5799
Yes
83022000
4059495496191
31.12.2099
98% Warenverfügbarkeit. N...
95041-211000372
95041-211000372
Swivel Castor with stop-f...
Kugellager
36
37
85
60
55
100
9
125
100
80
76
86
150
0.6985
Yes
83022000
4059495496207
31.12.2099
98% Warenverfügbarkeit. N...
95041-211250402
95041-211250402
Swivel Castor with stop-f...
Kugellager
40
40
85
60
55
125
9
150
100
80
76
102.5
150
0.8136
Yes
83022000
4059495496214
31.12.2099
98% Warenverfügbarkeit. N...
95041-211500502
95041-211500502
Swivel Castor with stop-f...
Kugellager
54
50
110
80
75
150
11
190
140
105
-
129
300
1.7330
Yes
83022000
4059495496221
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성