Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
07121 - Grub screws with ball thrust point
norelem
Flexible standard component system
07000 Slinging point Torque grips, torque screws Thrust screws, ball-end thrust screws Threaded Inserts Grub screws Grippers, base plates Locking rings, shaft collars Crane hooks Nuts, screws, washers, securing elements T-slot nuts
Grub screws
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_07000/gewindestifte/07121.prj},{NB=07121-08X60},{BEST=07121-08X60},{D1=M 8},{D2=6.0},{D3=4.8},{L=52.6},{L1=60},{L2=5.8},{L3=4.8},{L4=7.4},{L5=4.4},{SW=4},{GEW=0.0166},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{EAN=4059495155609},{FILTER=KIPP,NORELEM,KIPP_USA},{L1X=35,40,45,50,60},{NDM=8},{NDM1=0.0000},{TYP=1},{TYP1=1},{XA=4.000},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
BOM
BEST
Order No.
ⁿ/ₐ
D1
thread
[mm]
D2
diameter
[mm]
D3
diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
L4
Length
[mm]
L5
Length
[mm]
SW
width across flats
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
07121-06X30
07121-06X30
M 6
4.5
3.5
24.5
30
4.3
3.7
5.5
3.8
3
0.0043
Yes
73181520
4059495155524
31.12.2099
98% Warenverfügbarkeit. N...
07121-06X35
07121-06X35
M 6
4.5
3.5
29.5
35
4.3
3.7
5.5
3.8
3
0.0050
Yes
73181520
4059495155531
31.12.2099
98% Warenverfügbarkeit. N...
07121-06X40
07121-06X40
M 6
4.5
3.5
34.5
40
4.3
3.7
5.5
3.8
3
0.0058
Yes
73181520
4059495155548
31.12.2099
98% Warenverfügbarkeit. N...
07121-06X50
07121-06X50
M 6
4.5
3.5
44.5
50
4.3
3.7
5.5
3.8
3
0.0075
Yes
73181520
4059495155555
31.12.2099
98% Warenverfügbarkeit. N...
07121-08X35
07121-08X35
M 8
6.0
4.8
27.6
35
5.8
4.8
7.4
4.4
4
0.0089
Yes
73181520
4059495155562
31.12.2099
98% Warenverfügbarkeit. N...
07121-08X40
07121-08X40
M 8
6.0
4.8
32.6
40
5.8
4.8
7.4
4.4
4
0.0105
Yes
73181520
4059495155579
31.12.2099
98% Warenverfügbarkeit. N...
07121-08X45
07121-08X45
M 8
6.0
4.8
37.6
45
5.8
4.8
7.4
4.4
4
0.0119
Yes
73181520
4059495155586
31.12.2099
98% Warenverfügbarkeit. N...
07121-08X50
07121-08X50
M 8
6.0
4.8
42.6
50
5.8
4.8
7.4
4.4
4
0.0135
Yes
73181520
4059495155593
31.12.2099
98% Warenverfügbarkeit. N...
07121-08X60
07121-08X60
M 8
6.0
4.8
52.6
60
5.8
4.8
7.4
4.4
4
0.0166
Yes
73181520
4059495155609
31.12.2099
98% Warenverfügbarkeit. N...
07121-10X50
07121-10X50
M 10
8.0
6.5
41
50
7.2
6.3
9.0
5.0
5
0.0209
Yes
73181520
4059495155616
31.12.2099
98% Warenverfügbarkeit. N...
07121-10X55
07121-10X55
M 10
8.0
6.5
46
55
7.2
6.3
9.0
5.0
5
0.0233
Yes
73181520
4059495155623
31.12.2099
98% Warenverfügbarkeit. N...
07121-10X60
07121-10X60
M 10
8.0
6.5
51
60
7.2
6.3
9.0
5.0
5
0.0255
Yes
73181520
4059495155630
31.12.2099
98% Warenverfügbarkeit. N...
07121-10X65
07121-10X65
M 10
8.0
6.5
56
65
7.2
6.3
9.0
5.0
5
0.0286
Yes
73181520
4059495155647
31.12.2099
98% Warenverfügbarkeit. N...
07121-10X80
07121-10X80
M 10
8.0
6.5
71
80
7.2
6.3
9.0
5.0
5
0.0358
Yes
73181520
4059495155654
31.12.2099
98% Warenverfügbarkeit. N...
07121-12X60
07121-12X60
M 12
8.0
6.5
50.2
60
7.2
6.3
9.8
6.9
6
0.0362
Yes
73181520
4059495155661
31.12.2099
98% Warenverfügbarkeit. N...
07121-12X65
07121-12X65
M 12
8.0
6.5
55.2
65
7.2
6.3
9.8
6.9
6
0.0394
Yes
73181520
4059495155678
31.12.2099
98% Warenverfügbarkeit. N...
07121-12X70
07121-12X70
M 12
8.0
6.5
60.2
70
7.2
6.3
9.8
6.9
6
0.0432
Yes
73181520
4059495155685
31.12.2099
98% Warenverfügbarkeit. N...
07121-12X80
07121-12X80
M 12
8.0
6.5
70.2
80
7.2
6.3
9.8
6.9
6
0.0503
Yes
73181520
4059495155692
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성