Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
07101 - Ball-end thrust screws with head stainless steel
norelem
Flexible standard component system
07000 Slinging point Torque grips, torque screws Thrust screws, ball-end thrust screws Threaded Inserts Grub screws Grippers, base plates Locking rings, shaft collars Crane hooks Nuts, screws, washers, securing elements T-slot nuts
Thrust screws, ball-end thrust screws
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_07000/druckschrauben_kugeldruckschrauben/07101.prj},{NB=07101-11680_0},{L1=83.3},{L2=0.0},{D2=24.0},{D3=0.0},{L3=16},{L4=36.0},{KUGEL=12.0},{SW=14},{GEW=0.1573},{EAN=4059495146690},{NDM=16},{KDM=13.546},{DW0=0.000},{DW1=0.000},{TYP=1.000},{PSTOL=0.001},{XA=0.000},{XB=0.000},{XC=0.000},{XD=10.000},{XE=0.000},{TYP1=2.000},{BEST=07101-11680},{FORM=A},{AUSF=mit voller Kugel},{D1= M 16},{BELASTUNG=60},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{FILTER=KIPP,NORELEM,NOVONOX,KIPP_USA},{EOL=31.12.2099},{W=0}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BEST
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
D1
Thread
ⁿ/ₐ
L1
Length
[mm]
L2
Length
[mm]
D2
Diameter
[mm]
D3
Diameter
[mm]
L3
Length
[mm]
L4
Length
[mm]
KUGEL
Ball-Ø
[mm]
SW
Width across flats
[mm]
BELASTUNG
Belastbarkeit max. (nur bei statischer Belastung)
[kN]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
07101-10410
07101-10410
A
with full ball
M 4
9.9
0.0
7.0
0.0
4
2.0
2.5
3
3.5
0.0017
Yes
73181520
4059495146492
31.12.2099
98% Warenverfügbarkeit. N...
07101-10416
07101-10416
A
with full ball
M 4
15.9
0.0
7.0
0.0
4
2.0
2.5
3
3.5
0.0022
Yes
73181520
4059495146508
31.12.2099
98% Warenverfügbarkeit. N...
07101-10420
07101-10420
A
with full ball
M 4
19.9
0.0
7.0
0.0
4
2.0
2.5
3
3.5
0.0025
Yes
73181520
4059495146515
31.12.2099
98% Warenverfügbarkeit. N...
07101-10512
07101-10512
A
with full ball
M 5
12.1
0.0
8.5
0.0
5
2.5
2.5
4
4.5
0.0031
Yes
73181520
4059495146522
31.12.2099
98% Warenverfügbarkeit. N...
07101-10516
07101-10516
A
with full ball
M 5
16.1
0.0
8.5
0.0
5
2.5
2.5
4
4.5
0.0036
Yes
73181520
4059495146539
31.12.2099
98% Warenverfügbarkeit. N...
07101-10520
07101-10520
A
with full ball
M 5
20.1
0.0
8.5
0.0
5
2.5
2.5
4
4.5
0.0040
Yes
73181520
4059495146546
31.12.2099
98% Warenverfügbarkeit. N...
07101-10620
07101-10620
A
with full ball
M 6
20.8
0.0
10.0
0.0
6
3.0
3.0
4
9
0.0061
Yes
73181520
4059495146553
31.12.2099
98% Warenverfügbarkeit. N...
07101-10630
07101-10630
A
with full ball
M 6
30.8
0.0
10.0
0.0
6
3.0
4.0
5
9
0.0078
Yes
73181520
4059495146560
31.12.2099
98% Warenverfügbarkeit. N...
07101-10640
07101-10640
A
with full ball
M 6
40.8
0.0
10.0
0.0
6
16.0
4.0
5
9
0.0101
Yes
73181520
4059495146577
31.12.2099
98% Warenverfügbarkeit. N...
07101-10820
07101-10820
A
with full ball
M 8
21.2
0.0
13.0
0.0
8
3.5
5.5
6
15
0.0128
Yes
73181520
4059495146584
31.12.2099
98% Warenverfügbarkeit. N...
07101-10835
07101-10835
A
with full ball
M 8
36.2
0.0
13.0
0.0
8
3.5
5.5
6
15
0.0173
Yes
73181520
4059495146591
31.12.2099
98% Warenverfügbarkeit. N...
07101-10850
07101-10850
A
with full ball
M 8
51.2
0.0
13.0
0.0
8
22.0
5.5
6
15
0.0235
Yes
73181520
4059495146607
31.12.2099
98% Warenverfügbarkeit. N...
07101-11025
07101-11025
A
with full ball
M 10
26.7
0.0
16.0
0.0
10
4.5
7.0
8
20
0.0243
Yes
73181520
4059495146614
31.12.2099
98% Warenverfügbarkeit. N...
07101-11040
07101-11040
A
with full ball
M 10
41.7
0.0
16.0
0.0
10
4.5
7.0
8
20
0.0313
Yes
73181520
4059495146621
31.12.2099
98% Warenverfügbarkeit. N...
07101-11060
07101-11060
A
with full ball
M 10
61.7
0.0
16.0
0.0
10
28.0
7.0
8
20
0.0442
Yes
73181520
4059495146638
31.12.2099
98% Warenverfügbarkeit. N...
07101-11230
07101-11230
A
with full ball
M 12
32.0
0.0
18.0
0.0
12
5.0
8.5
10
30
0.0392
Yes
73181520
4059495146645
31.12.2099
98% Warenverfügbarkeit. N...
07101-11250
07101-11250
A
with full ball
M 12
52.0
0.0
18.0
0.0
12
5.0
8.5
10
30
0.0528
Yes
73181520
4059495146652
31.12.2099
98% Warenverfügbarkeit. N...
07101-11280
07101-11280
A
with full ball
M 12
82.0
0.0
18.0
0.0
12
44.0
8.5
10
30
0.0816
Yes
73181520
4059495146669
31.12.2099
98% Warenverfügbarkeit. N...
07101-11640
07101-11640
A
with full ball
M 16
43.3
0.0
24.0
0.0
16
6.0
12.0
14
60
0.0938
Yes
73181520
4059495146676
31.12.2099
98% Warenverfügbarkeit. N...
07101-11660
07101-11660
A
with full ball
M 16
63.3
0.0
24.0
0.0
16
6.0
12.0
14
60
0.1219
Yes
73181520
4059495146683
31.12.2099
98% Warenverfügbarkeit. N...
07101-11680
07101-11680
A
with full ball
M 16
83.3
0.0
24.0
0.0
16
36.0
12.0
14
60
0.1573
Yes
73181520
4059495146690
31.12.2099
98% Warenverfügbarkeit. N...
07101-20410
07101-20410
B
with flattened ball
M 4
0.0
9.7
7.0
1.4
4
2.0
2.5
3
3.5
0.0016
Yes
73181520
4059495146706
31.12.2099
98% Warenverfügbarkeit. N...
07101-20416
07101-20416
B
with flattened ball
M 4
0.0
15.7
7.0
1.4
4
2.0
2.5
3
3.5
0.0021
Yes
73181520
4059495146713
31.12.2099
98% Warenverfügbarkeit. N...
07101-20420
07101-20420
B
with flattened ball
M 4
0.0
19.7
7.0
1.4
4
2.0
2.5
3
3.5
0.0024
Yes
73181520
4059495146720
31.12.2099
98% Warenverfügbarkeit. N...
07101-20512
07101-20512
B
with flattened ball
M 5
0.0
11.7
8.5
2.0
5
2.5
2.5
4
4.5
0.0031
Yes
73181520
4059495146737
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성