Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
06666 - Grip nuts
norelem
Flexible standard component system
06000 Knurled nuts, knurled screws, knurled knobs, knurling wheels Palm grips, star grips Knobs, ball knobs, spherical knobs Knoppar Handwheels Machine handles, taper grips Tension lever Clamping levers Crank handles, balanced crank handles Clamping joints T-grips, wing grips Pull handles Ledge handles Recessed handles, recessed fold-down handles
T-grips, wing grips
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_06000/t-griffe_fluegelgriffe/06666.prj},{NB=06666-306},{D1=25},{D2=18.7},{H=22.9},{H1=7.3},{T=9.0},{B=15.3},{GEW=0.0153},{EAN=4059495333830},{NDM=6.0},{XA=2.1},{XB=11.9},{XC=12.5},{XD=4.7},{XE=11.9},{XF=0.3},{XG=7.8},{XH=1.0},{XI=3.6},{XJ=15.1},{XK=10.4},{XL=6.0},{XM=3.9},{XN=0.6},{XO=2.0},{XP=8.6},{XQ=1.800},{XR=1.700},{XS=6.200},{XT=9.000},{BEST=06666-306},{MATERIAL=Stahl},{FORM=K},{D=M6},{BS=Infotext},{ROHS=Yes},{ZTN=73181600},{FILTER=KIPP,NORELEM,KIPP_USA},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
LINA
BOM
BEST
Order No.
ⁿ/ₐ
MATERIAL
Materials
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
D
[mm]
D1
[mm]
D2
[mm]
H
[mm]
H1
[mm]
T
[mm]
B
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
06666-103
06666-103
Brass
K
M3
16
12.0
15.0
5.0
4.5
10.0
0.0060
Yes
73181600
4059495333786
31.12.2099
98% Warenverfügbarkeit. N...
06666-104
06666-104
Brass
K
M4
16
12.0
15.0
5.0
6.0
10.0
0.0055
Yes
73181600
4059495333793
31.12.2099
98% Warenverfügbarkeit. N...
06666-204
06666-204
Brass
K
M4
20
15.0
18.5
6.0
6.0
12.3
0.0082
Yes
73181600
4059495333809
31.12.2099
98% Warenverfügbarkeit. N...
06666-205
06666-205
Brass
K
M5
20
15.0
18.5
6.0
6.0
12.3
0.0078
Yes
73181600
4059495333816
31.12.2099
98% Warenverfügbarkeit. N...
06666-305
06666-305
Steel
K
M5
25
18.7
22.9
7.3
8.5
15.3
0.0160
Yes
73181600
4059495333823
31.12.2099
98% Warenverfügbarkeit. N...
06666-306
06666-306
Steel
K
M6
25
18.7
22.9
7.3
9.0
15.3
0.0153
Yes
73181600
4059495333830
31.12.2099
98% Warenverfügbarkeit. N...
06666-1003
06666-1003
Stainless steel
K
M3
16
12.0
15.0
5.0
4.5
10.0
0.0055
Yes
73181600
4059495334172
31.12.2099
98% Warenverfügbarkeit. N...
06666-1004
06666-1004
Stainless steel
K
M4
16
12.0
15.0
5.0
6.0
10.0
0.0052
Yes
73181600
4059495334189
31.12.2099
98% Warenverfügbarkeit. N...
06666-2004
06666-2004
Stainless steel
K
M4
20
15.0
18.5
6.0
6.0
12.3
0.0080
Yes
73181600
4059495334196
31.12.2099
98% Warenverfügbarkeit. N...
06666-2005
06666-2005
Stainless steel
K
M5
20
15.0
18.5
6.0
6.0
12.3
0.0076
Yes
73181600
4059495334202
31.12.2099
98% Warenverfügbarkeit. N...
06666-3005
06666-3005
Stainless steel
K
M5
25
18.7
22.9
7.3
8.5
15.3
0.0160
Yes
73181600
4059495334219
31.12.2099
98% Warenverfügbarkeit. N...
06666-3006
06666-3006
Stainless steel
K
M6
25
18.7
22.9
7.3
9.0
15.3
0.0152
Yes
73181600
4059495334226
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성