Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
06091-01 - Knurled screws plastic, antistatic
norelem
Flexible standard component system
06000 Knurled nuts, knurled screws, knurled knobs, knurling wheels Palm grips, star grips Knobs, ball knobs, spherical knobs Knoppar Handwheels Machine handles, taper grips Tension lever Clamping levers Crank handles, balanced crank handles Clamping joints T-grips, wing grips Pull handles Ledge handles Recessed handles, recessed fold-down handles
Knurled nuts, knurled screws, knurled knobs, knurling wheels
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_06000/raendelmuttter_schrauben_knoepfe_raeder/06091-01_1.prj},{NB=06091-01-11250624X10},{BEST=06091-01-11250624X10},{D=M6},{D1=25},{D3=12.0},{H=17},{L=10},{K=10},{GEW=0.0083},{INFO=Info},{BS=Infotext},{ROHS=Yes},{ZTN=39269025},{EAN=4059495483337},{FILTER=KIPP,NORELEM,KIPP_USA,},{NDM=6.000},{XA=24.000},{XB=0.700},{XC=0.700},{XD=8.000},{XE=5.000},{XG=0.590},{XH=45.000},{XI=18.950},{XJ=4.300},{XK=8.000},{XL=18.000},{XM=80.000},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
BOM
BEST
Order number
ⁿ/ₐ
D
Thread
[mm]
D1
Diameter
[mm]
D3
Diameter
[mm]
H
height
[mm]
L
height
[mm]
K
height
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
06091-01-11180424X10
06091-01-11180424X10
M4
18
9.0
13
10
8
0.0034
Yes
39269025
4059495483283
31.12.2099
98% Warenverfügbarkeit. N...
06091-01-11180424X15
06091-01-11180424X15
M4
18
9.0
13
15
8
0.0038
Yes
39269025
4059495483290
31.12.2099
98% Warenverfügbarkeit. N...
06091-01-11200524X10
06091-01-11200524X10
M5
20
10.6
15
10
9
0.0049
Yes
39269025
4059495483306
31.12.2099
98% Warenverfügbarkeit. N...
06091-01-11200524X15
06091-01-11200524X15
M5
20
10.6
15
15
9
0.0062
Yes
39269025
4059495483313
31.12.2099
98% Warenverfügbarkeit. N...
06091-01-11200524X20
06091-01-11200524X20
M5
20
10.6
15
20
9
0.0055
Yes
39269025
4059495483320
31.12.2099
98% Warenverfügbarkeit. N...
06091-01-11250624X10
06091-01-11250624X10
M6
25
12.0
17
10
10
0.0083
Yes
39269025
4059495483337
31.12.2099
98% Warenverfügbarkeit. N...
06091-01-11250624X15
06091-01-11250624X15
M6
25
12.0
17
15
10
0.0093
Yes
39269025
4059495483344
31.12.2099
98% Warenverfügbarkeit. N...
06091-01-11250624X20
06091-01-11250624X20
M6
25
12.0
17
20
10
0.0102
Yes
39269025
4059495483351
31.12.2099
98% Warenverfügbarkeit. N...
06091-01-11320824X15
06091-01-11320824X15
M8
32
14.0
22
15
13
0.0175
Yes
39269025
4059495483368
31.12.2099
98% Warenverfügbarkeit. N...
06091-01-11320824X20
06091-01-11320824X20
M8
32
14.0
22
20
13
0.0065
Yes
39269025
4059495483375
31.12.2099
98% Warenverfügbarkeit. N...
06091-01-11320824X30
06091-01-11320824X30
M8
32
14.0
22
30
13
0.0221
Yes
39269025
4059495483382
31.12.2099
98% Warenverfügbarkeit. N...
06091-01-11401024X20
06091-01-11401024X20
M10
40
18.0
25
20
14
0.0341
Yes
39269025
4059495483399
31.12.2099
98% Warenverfügbarkeit. N...
06091-01-11401024X30
06091-01-11401024X30
M10
40
18.0
25
30
14
0.0395
Yes
39269025
4059495483405
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성