Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
06702 - Tringular grips with high collar
norelem
Flexible standard component system
06000 Knurled nuts, knurled screws, knurled knobs, knurling wheels Palm grips, star grips Knobs, ball knobs, spherical knobs Knoppar Handwheels Machine handles, taper grips Tension lever Clamping levers Crank handles, balanced crank handles Clamping joints T-grips, wing grips Pull handles Ledge handles Recessed handles, recessed fold-down handles
Palm grips, star grips
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_06000/kreuzgriffe_sterngriffe/06702.prj},{NB=06702-14008X20},{BEST=06702-14008X20},{AUSF=Außengewinde},{MATERIAL=Bolzen Stahl},{FORM=L},{D=M 8},{D1=40},{D3=14},{H=22},{H1=13.5},{T=0},{L=20},{GEW=0.0210},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{EAN=4059495136240},{FILTER=KIPP,NORELEM,KIPP_USA},{NDM=8},{TYP=2},{XA=3.700},{XB=27.500},{XC=13.000},{XD=53.000},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
BOM
BEST
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
MATERIAL
Component
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
D
thread
ⁿ/ₐ
D1
diameter
[mm]
D3
diameter
[mm]
H
height
[mm]
H1
height
[mm]
T
depth
[mm]
L
Length
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
06702-14006
06702-14006
Internal thread
bush steel
K
M 6
40
14
22
13.5
12
0
0.0154
Yes
73181600
4059495136226
31.12.2099
98% Warenverfügbarkeit. N...
06702-15008
06702-15008
Internal thread
bush steel
K
M 8
50
18
28
14.0
14
0
0.0284
Yes
73181600
4059495136257
31.12.2099
98% Warenverfügbarkeit. N...
06702-16210
06702-16210
Internal thread
bush steel
K
M 10
62
22
35
17.0
14
0
0.0473
Yes
73181600
4059495136288
31.12.2099
98% Warenverfügbarkeit. N...
06702-24006
06702-24006
Internal thread
bush stainless steel
K
M 6
40
12
22
13.5
9
0
0.0139
Yes
73181600
4059495136301
31.12.2099
98% Warenverfügbarkeit. N...
06702-25008
06702-25008
Internal thread
bush stainless steel
K
M 8
50
15
28
14.0
13
0
0.0267
Yes
73181600
4059495136332
31.12.2099
98% Warenverfügbarkeit. N...
06702-26210
06702-26210
Internal thread
bush stainless steel
K
M 10
62
18
35
17.0
13
0
0.0458
Yes
73181600
4059495136363
31.12.2099
98% Warenverfügbarkeit. N...
06702-14006X15
06702-14006X15
External thread
bolt steel
L
M 6
40
14
22
13.5
0
15
0.0143
Yes
73181520
4059495136233
31.12.2099
98% Warenverfügbarkeit. N...
06702-14008X20
06702-14008X20
External thread
bolt steel
L
M 8
40
14
22
13.5
0
20
0.0210
Yes
73181520
4059495136240
31.12.2099
98% Warenverfügbarkeit. N...
06702-15008X20
06702-15008X20
External thread
bolt steel
L
M 8
50
18
28
14.0
0
20
0.0299
Yes
73181520
4059495136264
31.12.2099
98% Warenverfügbarkeit. N...
06702-15010X25
06702-15010X25
External thread
bolt steel
L
M 10
50
22
28
14.0
0
25
0.0400
Yes
73181520
4059495136271
31.12.2099
98% Warenverfügbarkeit. N...
06702-16210X25
06702-16210X25
External thread
bolt steel
L
M 10
62
22
35
17.0
0
25
0.0564
Yes
73181520
4059495136295
31.12.2099
98% Warenverfügbarkeit. N...
06702-24006X20
06702-24006X20
External thread
bolt stainless steel
L
M 6
40
12
22
13.5
0
20
0.0150
Yes
73181520
4059495136318
31.12.2099
98% Warenverfügbarkeit. N...
06702-24008X20
06702-24008X20
External thread
bolt stainless steel
L
M 8
40
12
22
13.5
0
20
0.0206
Yes
73181520
4059495136325
31.12.2099
98% Warenverfügbarkeit. N...
06702-25008X20
06702-25008X20
External thread
bolt stainless steel
L
M 8
50
15
28
14.0
0
20
0.0280
Yes
73181520
4059495136349
31.12.2099
98% Warenverfügbarkeit. N...
06702-25010X30
06702-25010X30
External thread
bolt stainless steel
L
M 10
50
15
28
14.0
0
30
0.0432
Yes
73181520
4059495136356
31.12.2099
98% Warenverfügbarkeit. N...
06702-26210X30
06702-26210X30
External thread
bolt stainless steel
L
M 10
62
18
35
17.0
0
30
0.0602
Yes
73181520
4059495136370
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성