Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
06328-01 - Safety cylindrical grips, plastic auto-return
norelem
Flexible standard component system
06000 Knurled nuts, knurled screws, knurled knobs, knurling wheels Palm grips, star grips Knobs, ball knobs, spherical knobs Knoppar Handwheels Machine handles, taper grips Tension lever Clamping levers Crank handles, balanced crank handles Clamping joints T-grips, wing grips Pull handles Ledge handles Recessed handles, recessed fold-down handles
Machine handles, taper grips
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_06000/ballengriffe_konusgriffe/06328-01_asmtab.prj},{NB=06328-01-2050},{GR=2},{A=10},{A1=5.3},{D1=16},{D2=16},{D3=3.5},{H=18.0},{L=44},{L1=47.5},{L3=58.0},{T=4.5},{GEW=0.0400},{EAN=4059495483542},{TYP=2},{XA=14.000},{TYP1=2},{XB=11.500},{TYP2=10},{XC=3.000},{XD=14},{BEST=06328-01-205},{D=M5},{INFO=},{BS=Infotext},{ROHS=Yes},{ZTN=73181600},{FILTER=KIPP,KIPP_USA,NORELEM,,BLOHM},{XPOS='0','Zylindergriff eingeschwenkt','1','Zylindergriff ausgeschwenkt'},{EOL=31.12.2099},{POS=0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
LINA
BOM
BEST
Order No.
ⁿ/ₐ
GR
size
ⁿ/ₐ
A
distance
[mm]
A1
distance
[mm]
D
thread
[mm]
D1
Diameter
[mm]
D2
Diameter
[mm]
D3
Diameter
[mm]
H
height
[mm]
L
Length
[mm]
L1
Length
[mm]
L3
distance
[mm]
T
height
[mm]
GEW
Approx. weight
[kg]
INFO
Technical Information
ⁿ/ₐ
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
06328-01-104
06328-01-104
1
8
4.3
M4
14
13
2.5
14.5
35
38.0
47.0
4.5
0.0210
Yes
73181600
4059495483535
31.12.2099
98% Warenverfügbarkeit. N...
06328-01-205
06328-01-205
2
10
5.3
M5
16
16
3.5
18.0
44
47.5
58.0
4.5
0.0400
Yes
73181600
4059495483542
31.12.2099
98% Warenverfügbarkeit. N...
06328-01-306
06328-01-306
3
12
6.5
M6
20
20
4.5
22.5
55
58.5
71.5
6.0
0.0770
Yes
73181600
4059495483559
31.12.2099
98% Warenverfügbarkeit. N...
06328-01-408
06328-01-408
4
16
9.0
M8
25
26
5.5
29.0
70
82.0
98.0
6.5
0.1400
Yes
73181600
4059495483566
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성