Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
06326-01 - Cylindrical grips, plastic fold-down
norelem
Flexible standard component system
06000 Knurled nuts, knurled screws, knurled knobs, knurling wheels Palm grips, star grips Knobs, ball knobs, spherical knobs Knoppar Handwheels Machine handles, taper grips Tension lever Clamping levers Crank handles, balanced crank handles Clamping joints T-grips, wing grips Pull handles Ledge handles Recessed handles, recessed fold-down handles
Machine handles, taper grips
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_06000/ballengriffe_konusgriffe/06326-01_asmtab.prj},{NB=06326-01-4080},{GR=4},{A=16},{A1=9.0},{D1=25},{D2=26},{D3=5.5},{H=29.0},{L=70},{L1=83.0},{L3=98.0},{T=6.5},{GEW=0.2220},{EAN=4059495483528},{TYP=4},{TYP1=4},{XA=28.000},{XB=26.000},{BEST=06326-01-408},{MATGRU=Stahl},{D=M8},{INFO=},{BS=Infotext},{ROHS=Yes},{ZTN=73181600},{FILTER=KIPP,KIPP_USA,NORELEM,,BLOHM},{XPOS='0','Zylindergriff eingeschwenkt','1','Zylindergriff ausgeschwenkt'},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.},{POS=0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
LINA
BOM
BEST
Order No.
ⁿ/ₐ
MATGRU
Material base
ⁿ/ₐ
GR
size
ⁿ/ₐ
A
distance
[mm]
A1
distance
[mm]
D
thread
[mm]
D1
Diameter
[mm]
D2
Diameter
[mm]
D3
Diameter
[mm]
H
height
[mm]
L
Length
[mm]
L1
Length
[mm]
L3
distance
[mm]
T
height
[mm]
GEW
Approx. weight
[kg]
INFO
Technical Information
ⁿ/ₐ
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
06326-01-104
06326-01-104
Steel
1
8
4.3
M4
14
13
2.5
14.5
35
40.0
47.0
4.5
0.0260
Yes
73181600
4059495483498
31.12.2099
98% Warenverfügbarkeit. N...
06326-01-205
06326-01-205
Steel
2
10
5.3
M5
16
16
3.5
18.0
44
49.0
58.0
4.5
0.0510
Yes
73181600
4059495483504
31.12.2099
98% Warenverfügbarkeit. N...
06326-01-306
06326-01-306
Steel
3
12
6.5
M6
20
20
4.5
22.5
55
59.5
71.5
6.0
0.1000
Yes
73181600
4059495483511
31.12.2099
98% Warenverfügbarkeit. N...
06326-01-408
06326-01-408
Steel
4
16
9.0
M8
25
26
5.5
29.0
70
83.0
98.0
6.5
0.2220
Yes
73181600
4059495483528
31.12.2099
98% Warenverfügbarkeit. N...
06326-01-1104
06326-01-1104
stainless steel
1
8
4.3
M4
14
13
2.5
14.5
35
40.0
47.0
4.5
0.0260
Yes
73181600
4059495724713
31.12.2099
98% Warenverfügbarkeit. N...
06326-01-1205
06326-01-1205
stainless steel
2
10
5.3
M5
16
16
3.5
18.0
44
49.0
58.0
4.5
0.0510
Yes
73181600
4059495724720
31.12.2099
98% Warenverfügbarkeit. N...
06326-01-1306
06326-01-1306
stainless steel
3
12
6.5
M6
20
20
4.5
22.5
55
59.5
71.5
6.0
0.1000
Yes
73181600
4059495724737
31.12.2099
98% Warenverfügbarkeit. N...
06326-01-1408
06326-01-1408
stainless steel
4
16
9.0
M8
25
26
5.5
29.0
70
83.0
98.0
6.5
0.2220
Yes
73181600
4059495724744
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성