Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
05547-10 - Latches, fastening holes hidden
norelem
Flexible standard component system
05000 Toggle clamps Push-pull toggle clamps, manual clamps Toggle clamp accessories Pneumatic clampLatches, swing screws Quarter-turn lock
Latches, swing screws
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_05000/spannverschluesse_schwenkschrauben/05547-10_asmtab.prj},{NB=05547-10-31064},{BEST=05547-10-31064},{AUSF=abschließbar},{FARBE=-},{OBERFLECHE=mattverchromt},{L=64},{B=26.5},{H=18},{B1=19.7},{D=3.2},{D1=3.2},{E=12},{E1=12},{E2=30.0},{H1=6.5},{H2=3.5},{L1=15.5},{L2=6},{GEW=0.0878},{BS=Infotext},{ROHS=Yes},{ZTN=83089060},{EAN=4059495723204},{FILTER=NORELEM,},{TYP=1},{PPATH=05547-10_schb.prj},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
LINA
BOM
BEST
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
FARBE
Colour
ⁿ/ₐ
OBERFLECHE
Surface finish body
ⁿ/ₐ
L
total length
[mm]
B
total width
[mm]
H
total height
[mm]
B1
total width
[mm]
D
diameter
[mm]
D1
diameter
[mm]
E
distance
[mm]
E1
distance
[mm]
E2
distance
[mm]
H1
total height
[mm]
H2
total height
[mm]
L1
distance
[mm]
L2
distance
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
TYP
Zuordnung Teil
ⁿ/ₐ
EOL
Standardlieferzeit
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
05547-10-10064
05547-10-10064
not lockable
black
powder-coated
64
26.5
18
19.7
3.2
3.2
12
12
30.0
6.5
3.5
15.5
6
0.0688
Yes
83089060
4059495723150
1
31.12.2099
98% Warenverfügbarkeit. N...
05547-10-11064
05547-10-11064
lockable
black
powder-coated
64
26.5
18
19.7
3.2
3.2
12
12
30.0
6.5
3.5
15.5
6
0.0868
Yes
83089060
4059495723167
1
31.12.2099
98% Warenverfügbarkeit. N...
05547-10-20064
05547-10-20064
not lockable
-
high-gloss chromed
64
26.5
18
19.7
3.2
3.2
12
12
30.0
6.5
3.5
15.5
6
0.0681
Yes
83089060
4059495723174
1
31.12.2099
98% Warenverfügbarkeit. N...
05547-10-21064
05547-10-21064
lockable
-
high-gloss chromed
64
26.5
18
19.7
3.2
3.2
12
12
30.0
6.5
3.5
15.5
6
0.0870
Yes
83089060
4059495723181
1
31.12.2099
98% Warenverfügbarkeit. N...
05547-10-30064
05547-10-30064
not lockable
-
matt chromed
64
26.5
18
19.7
3.2
3.2
12
12
30.0
6.5
3.5
15.5
6
0.0692
Yes
83089060
4059495723198
1
31.12.2099
98% Warenverfügbarkeit. N...
05547-10-31064
05547-10-31064
lockable
-
matt chromed
64
26.5
18
19.7
3.2
3.2
12
12
30.0
6.5
3.5
15.5
6
0.0878
Yes
83089060
4059495723204
1
31.12.2099
98% Warenverfügbarkeit. N...
05547-10-10076
05547-10-10076
not lockable
black
powder-coated
76
32.0
21
24.0
3.2
3.2
16
12
34.5
8.0
4.0
16.0
6
0.1000
Yes
83089060
4059495723211
2
31.12.2099
98% Warenverfügbarkeit. N...
05547-10-11076
05547-10-11076
lockable
black
powder-coated
76
32.0
21
24.0
3.2
3.2
16
12
34.5
8.0
4.0
16.0
6
0.1120
Yes
83089060
4059495723228
2
31.12.2099
98% Warenverfügbarkeit. N...
05547-10-20076
05547-10-20076
not lockable
-
high-gloss chromed
76
32.0
21
24.0
3.2
3.2
16
12
34.5
8.0
4.0
16.0
6
0.1159
Yes
83089060
4059495723235
2
31.12.2099
98% Warenverfügbarkeit. N...
05547-10-21076
05547-10-21076
lockable
-
high-gloss chromed
76
32.0
21
24.0
3.2
3.2
16
12
34.5
8.0
4.0
16.0
6
0.1356
Yes
83089060
4059495723242
2
31.12.2099
98% Warenverfügbarkeit. N...
05547-10-30076
05547-10-30076
not lockable
-
matt chromed
76
32.0
21
24.0
3.2
3.2
16
12
34.5
8.0
4.0
16.0
6
0.1159
Yes
83089060
4059495723259
2
31.12.2099
98% Warenverfügbarkeit. N...
05547-10-31076
05547-10-31076
lockable
-
matt chromed
76
32.0
21
24.0
3.2
3.2
16
12
34.5
8.0
4.0
16.0
6
0.1366
Yes
83089060
4059495724751
2
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성