Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
05715-20 - Toggle clamps mini vertical with flat foot and fixed clamping spindle
norelem
Flexible standard component system
05000 Toggle clamps Push-pull toggle clamps, manual clamps Toggle clamp accessories Pneumatic clampLatches, swing screws Quarter-turn lock
Toggle clamps
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_05000/schnellspanner/k1254_asmtab.prj},{NB=05715-20-08000},{OG=60},{OH=95},{A1=25.4},{B=27},{B1=39.7},{B5=5},{C=22.7},{C1=9.6},{H=104},{L=65.8},{L1=28.6},{HALTEKRAFTF1=800},{SPANNKRAFTF3=600},{GEW=0.1539},{EAN=4059495772912},{XA=6.000},{XB=44.000},{XC=59.84173},{XD=45.84450},{XF=11.000},{XG=1.000},{XH=13.000},{TYP=1},{BEST=05715-20-0800},{MATERIAL=Stahl},{A=12.7},{D=5.2},{M=M6x44},{HANDKRAFT=100},{BS=Infotext},{INFO=},{ROHS=Yes},{ZTN=82057000},{FILTER=KIPP,KIPP_USA,NORELEM,},{PPATH=k1254_schb.prj},{EOL=31.12.2099},{POS=0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
LINA
BOM
BEST
Order No.
ⁿ/ₐ
MATERIAL
material
ⁿ/ₐ
OG
opening angle of handle
[°]
OH
opening angle of holding arm
[°]
A
distance
[mm]
A1
width
[mm]
B
width
[mm]
B1
width
[mm]
B5
height
ⁿ/ₐ
C
height
[mm]
C1
height
[mm]
D
diameter
[mm]
H
height
[mm]
L
Length
[mm]
L1
Length
[mm]
M
thread
[mm]
HANDKRAFT
hand force FH
[N]
HALTEKRAFTF1
Holding force F1
[N]
SPANNKRAFTF3
Clamping force F3
[N]
GEW
Approx. weight
[kg]
INFO
Technical Information
ⁿ/ₐ
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
05715-20-0800
05715-20-0800
Steel
60
95
12.7
25.4
27
39.7
5
22.7
9.6
5.2
104
65.8
28.6
M6x44
100
800
600
0.1539
Yes
82057000
4059495772912
31.12.2099
98% Warenverfügbarkeit. N...
05715-20-1800
05715-20-1800
stainless steel
60
95
12.7
25.4
27
39.7
5
22.7
9.6
5.2
104
65.8
28.6
M6x40
100
800
600
0.1553
Yes
82057000
4059495772929
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성