Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
05596 - Zinc release
norelem
Flexible standard component system
05000 Toggle clamps Push-pull toggle clamps, manual clamps Toggle clamp accessories Pneumatic clampLatches, swing screws Quarter-turn lock
Snap locks
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_05000/schnappverschluesse/k1481_asmtab.prj},{NB=05596-20011145220},{A=99},{B=47.9},{B1=36},{B2=30.1},{B3=6},{D=3.40},{H=25.5},{H1=4.4},{L=110.9},{L1=6},{GEW=0.1822},{EAN=4059495918440},{TYP=2},{TYP1=8},{BEST=05596-2001114522},{FORM=B},{FARBE=silber},{FARBE1=silber},{AUSF=ohne Schloss},{D1=-},{H2=-},{L2=-},{MONTAGE=Montage vorne},{BS=Infotext},{INFO=},{ROHS=Yes},{ZTN=87082950},{FILTER=KIPP,KIPP_USA,NORELEM,},{ZGT=Anbindung Bowdenzug},{PPATH=k1481_schb.prj},{EOL=31.12.2099},{POS=0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
BOM
BEST
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
FARBE
Grundkörper
ⁿ/ₐ
FARBE1
Component
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
A
distance
[mm]
B
width
[mm]
B1
width
[mm]
B2
width
ⁿ/ₐ
B3
distance
[mm]
D
diameter
[mm]
D1
diameter
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
MONTAGE
Assembly
ⁿ/ₐ
GEW
Approx. weight
[kg]
INFO
Technical Information
ⁿ/ₐ
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
05596-2111114511
05596-2111114511
A
black
black
with lock
99
47.9
36
30.1
6
2.65
6
25.5
4.4
5
110.9
6
7.4
Montage hinten
0.2192
Yes
87082950
4059495918372
31.12.2099
98% Warenverfügbarkeit. N...
05596-2101114511
05596-2101114511
B
black
black
with lock
99
47.9
36
30.1
6
3.40
-
25.5
4.4
-
110.9
6
-
Montage vorne
0.2145
Yes
87082950
4059495918389
31.12.2099
98% Warenverfügbarkeit. N...
05596-2011114511
05596-2011114511
A
black
black
without lock
99
47.9
36
30.1
6
2.65
6
25.5
4.4
5
110.9
6
7.4
Montage hinten
0.1858
Yes
87082950
4059495918396
31.12.2099
98% Warenverfügbarkeit. N...
05596-2001114511
05596-2001114511
B
black
black
without lock
99
47.9
36
30.1
6
3.40
-
25.5
4.4
-
110.9
6
-
Montage vorne
0.1821
Yes
87082950
4059495918402
31.12.2099
98% Warenverfügbarkeit. N...
05596-2111114522
05596-2111114522
A
silver
silver
with lock
99
47.9
36
30.1
6
2.65
6
25.5
4.4
5
110.9
6
7.4
Montage hinten
0.2197
Yes
87082950
4059495918419
31.12.2099
98% Warenverfügbarkeit. N...
05596-2101114522
05596-2101114522
B
silver
silver
with lock
99
47.9
36
30.1
6
3.40
-
25.5
4.4
-
110.9
6
-
Montage vorne
0.2154
Yes
87082950
4059495918426
31.12.2099
98% Warenverfügbarkeit. N...
05596-2011114522
05596-2011114522
A
silver
silver
without lock
99
47.9
36
30.1
6
2.65
6
25.5
4.4
5
110.9
6
7.4
Montage hinten
0.1859
Yes
87082950
4059495918433
31.12.2099
98% Warenverfügbarkeit. N...
05596-2001114522
05596-2001114522
B
silver
silver
without lock
99
47.9
36
30.1
6
3.40
-
25.5
4.4
-
110.9
6
-
Montage vorne
0.1822
Yes
87082950
4059495918440
31.12.2099
98% Warenverfügbarkeit. N...
05596-2111114512
05596-2111114512
A
black
silver
with lock
99
47.9
36
30.1
6
2.65
6
25.5
4.4
5
110.9
6
7.4
Montage hinten
0.2187
Yes
83014060
4059495918457
31.12.2099
98% Warenverfügbarkeit. N...
05596-2101114512
05596-2101114512
B
black
silver
with lock
99
47.9
36
30.1
6
3.40
-
25.5
4.4
-
110.9
6
-
Montage vorne
0.2146
Yes
83014060
4059495918464
31.12.2099
98% Warenverfügbarkeit. N...
05596-2011114512
05596-2011114512
A
black
silver
without lock
99
47.9
36
30.1
6
2.65
6
25.5
4.4
5
110.9
6
7.4
Montage hinten
0.1854
Yes
83014060
4059495918471
31.12.2099
98% Warenverfügbarkeit. N...
05596-2001114512
05596-2001114512
B
black
silver
without lock
99
47.9
36
30.1
6
3.40
-
25.5
4.4
-
110.9
6
-
Montage vorne
0.1817
Yes
83014060
4059495918488
31.12.2099
98% Warenverfügbarkeit. N...
05596-2111114521
05596-2111114521
A
silver
black
with lock
99
47.9
36
30.1
6
2.65
6
25.5
4.4
5
110.9
6
7.4
Montage hinten
0.2194
Yes
83014060
4059495918495
31.12.2099
98% Warenverfügbarkeit. N...
05596-2101114521
05596-2101114521
B
silver
black
with lock
99
47.9
36
30.1
6
3.40
-
25.5
4.4
-
110.9
6
-
Montage vorne
0.2151
Yes
83014060
4059495918501
31.12.2099
98% Warenverfügbarkeit. N...
05596-2011114521
05596-2011114521
A
silver
black
without lock
99
47.9
36
30.1
6
2.65
6
25.5
4.4
5
110.9
6
7.4
Montage hinten
0.1855
Yes
83014060
4059495918518
31.12.2099
98% Warenverfügbarkeit. N...
05596-2001114521
05596-2001114521
B
silver
black
without lock
99
47.9
36
30.1
6
3.40
-
25.5
4.4
-
110.9
6
-
Montage vorne
0.1824
Yes
83014060
4059495918525
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성