Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
03422 - Ball lock pins with T-grip
norelem
Flexible standard component system
03000 Spring plungers Ball catch, magnetic catch Stops Indexing plungers Cam action indexing plungers, barrel slide bolts Locating pins Locating elements / systems Centring clamps, mandrel collets Ball lock pins Accessories for indexing plungers, cam-action indexing plungers and ball lock pins Slot keys for positioning Parallels & systems Dowels, parallel keys, dowel pin pullers Lateral spring plungers
Ball lock pins
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_03000/kugelsperrbolzen/03422_2.prj},{NB=03422-2063100250},{B=23.0},{D=62.9},{D1=10},{D2=12.00},{D3=17.3},{L=25},{L1=8.9},{L2=33.0},{L3=24.4},{AUFNAHME=10},{FESTIGKEIT=60},{GEW=0.1091},{EAN=4059495340586},{XA=4.0},{XB=7.0},{XC=4.0},{XD=8.0},{XE=0.5},{XF=8.5},{XG=4.5},{XH=5.0},{XI=1.50},{XJ=0.50},{XK=30.8},{XL=30.8},{XM=28.5},{XN=32.4},{XO=0.6},{XP=16.9},{XQ=8.7},{XR=1.4},{XS=45.0},{XT=4.6},{XU=17.0},{XV=18.7},{XW=83.6},{XX=3.9},{XY=28.4},{XZ=3.2},{XA1=27.5},{XB1=5.5},{XC1=32.9},{XD1=2.8},{XE1=15.5},{XF1=5.40000},{XG1=8.10000},{XH1=27.900},{XI1=8.200},{XJ1=164.000},{XK1=5.100},{XL1=0.000},{XM1=0.000},{XN1=28.800},{XO1=0.000},{XP1=0.000},{XQ1=14.100},{XR1=30.400},{XS1=9.900},{XT1=11.700},{XU1=0.000},{XV1=0.000},{POS=0}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BEST
Order No.
ⁿ/ₐ
B
width
[mm]
D
Diameter
[mm]
D1
Diameter
[mm]
D2
Diameter
[mm]
D3
Diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
L5
Length
[mm]
AUFNAHME
Receiving hole H11
ⁿ/ₐ
FESTIGKEIT
Shering force double shear max. kN
[kN]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
03422-204605010
03422-204605010
17.6
46.0
5
5.50
13.2
10
5.9
25.0
19.4
15,9
5
15
0.0393
Yes
73182900
4059495340364
98% Warenverfügbarkeit. N...
31.12.2099
03422-204605015
03422-204605015
17.6
46.0
5
5.50
13.2
15
5.9
25.0
19.4
20,9
5
15
0.0400
Yes
73182900
4059495340371
98% Warenverfügbarkeit. N...
31.12.2099
03422-204605020
03422-204605020
17.6
46.0
5
5.50
13.2
20
5.9
25.0
19.4
25,9
5
15
0.0414
Yes
73182900
4059495340388
98% Warenverfügbarkeit. N...
31.12.2099
03422-204605025
03422-204605025
17.6
46.0
5
5.50
13.2
25
5.9
25.0
19.4
30,9
5
15
0.0414
Yes
73182900
4059495340395
98% Warenverfügbarkeit. N...
31.12.2099
03422-204605030
03422-204605030
17.6
46.0
5
5.50
13.2
30
5.9
25.0
19.4
35,9
5
15
0.0367
Yes
73182900
4059495340401
98% Warenverfügbarkeit. N...
31.12.2099
03422-204606010
03422-204606010
17.6
46.0
6
6.85
13.2
10
6.8
25.0
19.4
16,8
6
22
0.0412
Yes
73182900
4059495340418
98% Warenverfügbarkeit. N...
31.12.2099
03422-204606015
03422-204606015
17.6
46.0
6
6.85
13.2
15
6.8
25.0
19.4
21,8
6
22
0.0421
Yes
73182900
4059495340425
98% Warenverfügbarkeit. N...
31.12.2099
03422-204606020
03422-204606020
17.6
46.0
6
6.85
13.2
20
6.8
25.0
19.4
28,8
6
22
0.0435
Yes
73182900
4059495340432
98% Warenverfügbarkeit. N...
31.12.2099
03422-204606025
03422-204606025
17.6
46.0
6
6.85
13.2
25
6.8
25.0
19.4
31,8
6
22
0.0442
Yes
73182900
4059495340449
98% Warenverfügbarkeit. N...
31.12.2099
03422-204606030
03422-204606030
17.6
46.0
6
6.85
13.2
30
6.8
25.0
19.4
36,8
6
22
0.0456
Yes
73182900
4059495340456
98% Warenverfügbarkeit. N...
31.12.2099
03422-204606035
03422-204606035
17.6
46.0
6
6.85
13.2
35
6.8
25.0
19.4
41,8
6
22
0.0468
Yes
73182900
4059495340463
98% Warenverfügbarkeit. N...
31.12.2099
03422-204606040
03422-204606040
17.6
46.0
6
6.85
13.2
40
6.8
25.0
19.4
46,8
6
22
0.0477
Yes
73182900
4059495340470
98% Warenverfügbarkeit. N...
31.12.2099
03422-204606045
03422-204606045
17.6
46.0
6
6.85
13.2
45
6.8
25.0
19.4
51,8
6
22
0.0488
Yes
73182900
4059495340487
98% Warenverfügbarkeit. N...
31.12.2099
03422-204606050
03422-204606050
17.6
46.0
6
6.85
13.2
50
6.8
25.0
19.4
56,8
6
22
0.0499
Yes
73182900
4059495340494
98% Warenverfügbarkeit. N...
31.12.2099
03422-206308020
03422-206308020
23.0
62.9
8
9.50
17.3
20
7.8
33.0
24.4
27,8
8
38
0.1026
Yes
73182900
4059495340500
98% Warenverfügbarkeit. N...
31.12.2099
03422-206308025
03422-206308025
23.0
62.9
8
9.50
17.3
25
7.8
33.0
24.4
32,8
8
38
0.1044
Yes
73182900
4059495340517
98% Warenverfügbarkeit. N...
31.12.2099
03422-206308030
03422-206308030
23.0
62.9
8
9.50
17.3
30
7.8
33.0
24.4
37,8
8
38
0.1060
Yes
73182900
4059495340524
98% Warenverfügbarkeit. N...
31.12.2099
03422-206308035
03422-206308035
23.0
62.9
8
9.50
17.3
35
7.8
33.0
24.4
42,8
8
38
0.1080
Yes
73182900
4059495340531
98% Warenverfügbarkeit. N...
31.12.2099
03422-206308040
03422-206308040
23.0
62.9
8
9.50
17.3
40
7.8
33.0
24.4
47,8
8
38
0.1104
Yes
73182900
4059495340548
98% Warenverfügbarkeit. N...
31.12.2099
03422-206308045
03422-206308045
23.0
62.9
8
9.50
17.3
45
7.8
33.0
24.4
52,8
8
38
0.1142
Yes
73182900
4059495340555
98% Warenverfügbarkeit. N...
31.12.2099
03422-206308050
03422-206308050
23.0
62.9
8
9.50
17.3
50
7.8
33.0
24.4
57,8
8
38
0.1141
Yes
73182900
4059495340562
98% Warenverfügbarkeit. N...
31.12.2099
03422-206310020
03422-206310020
23.0
62.9
10
12.00
17.3
20
8.9
33.0
24.4
28,9
10
60
0.1092
Yes
73182900
4059495340579
98% Warenverfügbarkeit. N...
31.12.2099
03422-206310025
03422-206310025
23.0
62.9
10
12.00
17.3
25
8.9
33.0
24.4
33,9
10
60
0.1091
Yes
73182900
4059495340586
98% Warenverfügbarkeit. N...
31.12.2099
03422-206310030
03422-206310030
23.0
62.9
10
12.00
17.3
30
8.9
33.0
24.4
38,9
10
60
0.1116
Yes
73182900
4059495340593
98% Warenverfügbarkeit. N...
31.12.2099
03422-206310035
03422-206310035
23.0
62.9
10
12.00
17.3
35
8.9
33.0
24.4
43,9
10
60
0.1178
Yes
73182900
4059495340609
98% Warenverfügbarkeit. N...
31.12.2099
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성