Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
03096 - Indexing plungers without collar
norelem
Flexible standard component system
03000 Spring plungers Ball catch, magnetic catch Stops Indexing plungers Cam action indexing plungers, barrel slide bolts Locating pins Locating elements / systems Centring clamps, mandrel collets Ball lock pins Accessories for indexing plungers, cam-action indexing plungers and ball lock pins Slot keys for positioning Parallels & systems Dowels, parallel keys, dowel pin pullers Lateral spring plungers
Indexing plungers
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_03000/arretierbolzen/03096.prj},{NB=03096-01516_(J_ENTSPANNT)},{D=16},{L=80},{L1=50},{L2=14.0},{H=16.0},{F=3.2},{GEW=0.1623},{EAN=4059495026626},{TYP1=1.000},{TAB=1},{TAB1=1},{TAB2=1},{NDM=24.000},{NDM1=10.000},{NDM2=0.0000},{XA=6.400},{XB=3.000},{XC=12.000},{XD=30.000},{XE=14.000},{XF=1.000},{XG=50.000},{XH=0.0000},{ST=2.000},{BEST=03096-01516},{MATERIAL=Edelstahl},{OBFLGK=Arretierstift gehärtet},{FORM=J},{AUSF=mit Gewindezapfen, ohne Kontermutter},{D1=M 24 x 2},{D2=M 10},{SW=-},{F1=20},{F2=46},{BESTES=03094-95},{BS=Infotext},{ROHS=Yes},{ZTN=73181900},{FILTER=KIPP,NORELEM,KIPP_USA,},{TYP=J},{IMPERIAL=MM},{POS=ENTSPANNT}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BEST
Order No.
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
OBFLGK
Surface finish
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D
diameter
[mm]
D1
thread
ⁿ/ₐ
D2
thread
ⁿ/ₐ
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
H
height
[mm]
SW
width across flats
[mm]
F
chamfer 30°
[mm]
F1
Spring force initial pressure F1 approx. N
[N]
F2
Spring force final pressure F2 approx. N
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
03096-1903
03096-1903
Steel
Indexing pin hardened
J
with threaded pin, withou...
3
M 6 x 0.75
M 2
24
17
3.5
3.5
-
0.8
4.5
10
0.0026
Yes
73181900
4059495027159
98% Warenverfügbarkeit. N...
31.12.2099
03096-1004
03096-1004
Steel
Indexing pin hardened
J
with threaded pin, withou...
4
M 8 x 1
M 3
32
21
7.0
4.0
-
1.0
6
12
0.0062
Yes
73181900
4059495026824
98% Warenverfügbarkeit. N...
31.12.2099
03096-1105
03096-1105
Steel
Indexing pin hardened
J
with threaded pin, withou...
5
M 10 x 1
M 4
37
24
8.0
5.0
-
1.3
5
12
0.0120
Yes
73181900
4059495026848
98% Warenverfügbarkeit. N...
31.12.2099
03096-1206
03096-1206
Steel
Indexing pin hardened
J
with threaded pin, withou...
6
M 12 x 1,5
M 6
42
28
8.0
6.0
-
1.8
6
14
0.0195
Yes
73181900
4059495026930
98% Warenverfügbarkeit. N...
31.12.2099
03096-1308
03096-1308
Steel
Indexing pin hardened
J
with threaded pin, withou...
8
M 16 x 1,5
M 8
56
36
12.0
8.0
-
2.3
15
35
0.0483
Yes
73181900
4059495027029
98% Warenverfügbarkeit. N...
31.12.2099
03096-1410
03096-1410
Steel
Indexing pin hardened
J
with threaded pin, withou...
10
M 20 x 1,5
M 8
62
40
12.0
10.0
-
2.8
15
34
0.0898
Yes
73181900
4059495027081
98% Warenverfügbarkeit. N...
31.12.2099
03096-1412
03096-1412
Steel
Indexing pin hardened
J
with threaded pin, withou...
12
M 20 x 1,5
M 8
66
42
12.0
12.0
-
2.8
15
39
0.8911
Yes
73181900
4059495027104
98% Warenverfügbarkeit. N...
31.12.2099
03096-1516
03096-1516
Steel
Indexing pin hardened
J
with threaded pin, withou...
16
M 24 x 2
M 10
80
50
14.0
16.0
-
3.2
20
46
0.1633
Yes
73181900
4059495027142
98% Warenverfügbarkeit. N...
31.12.2099
03096-2903
03096-2903
Steel
Indexing pin hardened
K
with threaded pin, with l...
3
M 6 x 0.75
M 2
24
17
3.5
3.5
10
0.8
4.5
10
0.0040
Yes
73181900
4059495027234
98% Warenverfügbarkeit. N...
31.12.2099
03096-2004
03096-2004
Steel
Indexing pin hardened
K
with threaded pin, with l...
4
M 8 x 1
M 3
32
21
7.0
4.0
13
1.0
6
12
0.0088
Yes
73181900
4059495027166
98% Warenverfügbarkeit. N...
31.12.2099
03096-2105
03096-2105
Steel
Indexing pin hardened
K
with threaded pin, with l...
5
M 10 x 1
M 4
37
24
8.0
5.0
17
1.3
5
12
0.0180
Yes
73181900
4059495027173
98% Warenverfügbarkeit. N...
31.12.2099
03096-2206
03096-2206
Steel
Indexing pin hardened
K
with threaded pin, with l...
6
M 12 x 1,5
M 6
42
28
8.0
6.0
19
1.8
6
14
0.0283
Yes
73181900
4059495027180
98% Warenverfügbarkeit. N...
31.12.2099
03096-2308
03096-2308
Steel
Indexing pin hardened
K
with threaded pin, with l...
8
M 16 x 1,5
M 8
56
36
12.0
8.0
24
2.3
15
35
0.0656
Yes
73181900
4059495027197
98% Warenverfügbarkeit. N...
31.12.2099
03096-2410
03096-2410
Steel
Indexing pin hardened
K
with threaded pin, with l...
10
M 20 x 1,5
M 8
62
40
12.0
10.0
30
2.8
15
34
0.1210
Yes
73181900
4059495027203
98% Warenverfügbarkeit. N...
31.12.2099
03096-2412
03096-2412
Steel
Indexing pin hardened
K
with threaded pin, with l...
12
M 20 x 1,5
M 8
66
42
12.0
12.0
30
2.8
15
39
0.1202
Yes
73181900
4059495027210
98% Warenverfügbarkeit. N...
31.12.2099
03096-2516
03096-2516
Steel
Indexing pin hardened
K
with threaded pin, with l...
16
M 24 x 2
M 10
80
50
14.0
16.0
36
3.2
20
46
0.2213
Yes
73181900
4059495027227
98% Warenverfügbarkeit. N...
31.12.2099
03096-01903
03096-01903
Stainless steel
Indexing pin hardened
J
with threaded pin, withou...
3
M 6 x 0.75
M 2
24
17
3.5
3.5
-
0.8
4.5
10
0.0027
Yes
73181900
4059495026633
98% Warenverfügbarkeit. N...
31.12.2099
03096-01004
03096-01004
Stainless steel
Indexing pin hardened
J
with threaded pin, withou...
4
M 8 x 1
M 3
32
21
7.0
4.0
-
1.0
6
12
0.0063
Yes
73181900
4059495026565
98% Warenverfügbarkeit. N...
31.12.2099
03096-01105
03096-01105
Stainless steel
Indexing pin hardened
J
with threaded pin, withou...
5
M 10 x 1
M 4
37
24
8.0
5.0
-
1.3
5
12
0.0120
Yes
73181900
4059495026572
98% Warenverfügbarkeit. N...
31.12.2099
03096-01206
03096-01206
Stainless steel
Indexing pin hardened
J
with threaded pin, withou...
6
M 12 x 1,5
M 6
42
28
8.0
6.0
-
1.8
6
14
0.0191
Yes
73181900
4059495026589
98% Warenverfügbarkeit. N...
31.12.2099
03096-01308
03096-01308
Stainless steel
Indexing pin hardened
J
with threaded pin, withou...
8
M 16 x 1,5
M 8
56
36
12.0
8.0
-
2.3
15
35
0.0481
Yes
73181900
4059495026596
98% Warenverfügbarkeit. N...
31.12.2099
03096-01410
03096-01410
Stainless steel
Indexing pin hardened
J
with threaded pin, withou...
10
M 20 x 1,5
M 8
62
40
12.0
10.0
-
2.8
15
34
0.0893
Yes
73181900
4059495026602
98% Warenverfügbarkeit. N...
31.12.2099
03096-01412
03096-01412
Stainless steel
Indexing pin hardened
J
with threaded pin, withou...
12
M 20 x 1,5
M 8
66
42
12.0
12.0
-
2.8
15
39
0.0885
Yes
73181900
4059495026619
98% Warenverfügbarkeit. N...
31.12.2099
03096-01516
03096-01516
Stainless steel
Indexing pin hardened
J
with threaded pin, withou...
16
M 24 x 2
M 10
80
50
14.0
16.0
-
3.2
20
46
0.1623
Yes
73181900
4059495026626
98% Warenverfügbarkeit. N...
31.12.2099
03096-02903
03096-02903
Stainless steel
Indexing pin hardened
K
with threaded pin, with l...
3
M 6 x 0.75
M 2
24
17
3.5
3.5
10
0.8
4.5
10
0.0040
Yes
73181900
4059495026718
98% Warenverfügbarkeit. N...
31.12.2099
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성