Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
02008 - Self-aligning pads adjustable with O-ring and hexagon socket
norelem
Flexible standard component system
02000 Self-aligning pads Rest pads, locating pins Extension pieces Positioning feet Workpiece supports
Self-aligning pads
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_02000/pendelauflagen/02008.prj},{NB=02008-510X051_O_(0)},{D2=6.0},{L=51.5},{L3=1.5},{SW1=5},{KUGEL=5},{GEW=0.0226},{EAN=4059495009827},{NDR=10.000},{ST=0.00},{TYP=3.000},{XA=2.000},{XB=0.430},{XC=5.130},{XD=2.400},{XE=3.000},{XF=35.000},{XG=0.400},{XH=7.100},{XI=4.000},{XJ=5.000},{XK=0.000},{XL=1.500},{BEST=02008-510X051},{FORM=O},{AUSF=Edelstahlkugel mit Diamant-Oberfläche},{D1=M 10},{BELASTUNG=-},{BS=Infotext},{ROHS=Yes},{ZTN=84662080},{FILTER=KIPP,NORELEM,WERKSTUECK_SPANNSYSTEME_FRENCH,KIPP_USA,BLOHM},{EOL=31.12.2099},{W=0}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BEST
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D1
thread
ⁿ/ₐ
D2
diameter
[mm]
L
Length
[mm]
L3
[mm]
SW1
width across flats
[mm]
KUGEL
ball-Ø
[mm]
BELASTUNG
Load rating max. kN (static load only)
[kN]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
02008-112X025
02008-112X025
C
flattened steel ball, fla...
M 12
6.0
25.0
0.0
6
7
15
0.0144
Yes
84662080
4059495009681
31.12.2099
98% Warenverfügbarkeit. N...
02008-112X035
02008-112X035
C
flattened steel ball, fla...
M 12
6.0
35.0
0.0
6
7
15
0.0210
Yes
84662080
4059495009698
31.12.2099
98% Warenverfügbarkeit. N...
02008-112X050
02008-112X050
C
flattened steel ball, fla...
M 12
6.0
50.0
0.0
6
7
15
0.0306
Yes
84662080
4059495009704
31.12.2099
98% Warenverfügbarkeit. N...
02008-116X025
02008-116X025
C
flattened steel ball, fla...
M 16
8.5
25.0
0.0
8
10
23
0.0264
Yes
84662080
4059495009711
31.12.2099
98% Warenverfügbarkeit. N...
02008-116X035
02008-116X035
C
flattened steel ball, fla...
M 16
8.5
35.0
0.0
8
10
23
0.0377
Yes
84662080
4059495009728
31.12.2099
98% Warenverfügbarkeit. N...
02008-116X050
02008-116X050
C
flattened steel ball, fla...
M 16
8.5
50.0
0.0
8
10
23
0.0549
Yes
84662080
4059495009735
31.12.2099
98% Warenverfügbarkeit. N...
02008-312X025
02008-312X025
F
flattened steel ball, dia...
M 12
6.0
25.0
0.0
6
7
15
0.0142
Yes
84662080
4059495009742
31.12.2099
98% Warenverfügbarkeit. N...
02008-312X035
02008-312X035
F
flattened steel ball, dia...
M 12
6.0
35.0
0.0
6
7
15
0.0202
Yes
84662080
4059495009759
31.12.2099
98% Warenverfügbarkeit. N...
02008-312X050
02008-312X050
F
flattened steel ball, dia...
M 12
6.0
50.0
0.0
6
7
15
0.0326
Yes
84662080
4059495009766
31.12.2099
98% Warenverfügbarkeit. N...
02008-316X025
02008-316X025
F
flattened steel ball, dia...
M 16
8.5
25.0
0.0
8
10
23
0.0261
Yes
84662080
4059495009773
31.12.2099
98% Warenverfügbarkeit. N...
02008-316X035
02008-316X035
F
flattened steel ball, dia...
M 16
8.5
35.0
0.0
8
10
23
0.0375
Yes
84662080
4059495009780
31.12.2099
98% Warenverfügbarkeit. N...
02008-316X050
02008-316X050
F
flattened steel ball, dia...
M 16
8.5
50.0
0.0
8
10
23
0.0543
Yes
84662080
4059495009797
31.12.2099
98% Warenverfügbarkeit. N...
02008-712X025
02008-712X025
K
flattened POM ball, flat ...
M 12
6.0
25.0
0.0
6
7
2
0.0130
Yes
84662080
4059495010045
31.12.2099
98% Warenverfügbarkeit. N...
02008-712X035
02008-712X035
K
flattened POM ball, flat ...
M 12
6.0
35.0
0.0
6
7
2
0.0193
Yes
84662080
4059495010052
31.12.2099
98% Warenverfügbarkeit. N...
02008-712X050
02008-712X050
K
flattened POM ball, flat ...
M 12
6.0
50.0
0.0
6
7
2
0.0291
Yes
84662080
4059495010069
31.12.2099
98% Warenverfügbarkeit. N...
02008-716X025
02008-716X025
K
flattened POM ball, flat ...
M 16
8.5
25.0
0.0
8
10
4
0.0226
Yes
84662080
4059495010076
31.12.2099
98% Warenverfügbarkeit. N...
02008-716X035
02008-716X035
K
flattened POM ball, flat ...
M 16
8.5
35.0
0.0
8
10
4
0.0335
Yes
84662080
4059495010083
31.12.2099
98% Warenverfügbarkeit. N...
02008-716X050
02008-716X050
K
flattened POM ball, flat ...
M 16
8.5
50.0
0.0
8
10
4
0.0510
Yes
84662080
4059495010090
31.12.2099
98% Warenverfügbarkeit. N...
02008-510X026
02008-510X026
O
stainless steel ball, dia...
M 10
6.0
26.5
1.5
5
5
-
0.0106
Yes
84662080
4059495009803
31.12.2099
98% Warenverfügbarkeit. N...
02008-510X036
02008-510X036
O
stainless steel ball, dia...
M 10
6.0
36.5
1.5
5
5
-
0.0145
Yes
84662080
4059495009810
31.12.2099
98% Warenverfügbarkeit. N...
02008-510X051
02008-510X051
O
stainless steel ball, dia...
M 10
6.0
51.5
1.5
5
5
-
0.0226
Yes
84662080
4059495009827
31.12.2099
98% Warenverfügbarkeit. N...
02008-512X027
02008-512X027
O
stainless steel ball, dia...
M 12
8.0
27.0
2.0
6
7
15.4
0.0158
Yes
84662080
4059495009834
31.12.2099
98% Warenverfügbarkeit. N...
02008-512X037
02008-512X037
O
stainless steel ball, dia...
M 12
8.0
37.0
2.0
6
7
15.4
0.0210
Yes
84662080
4059495009841
31.12.2099
98% Warenverfügbarkeit. N...
02008-512X052
02008-512X052
O
stainless steel ball, dia...
M 12
8.0
52.0
2.0
6
7
15.4
0.0330
Yes
84662080
4059495009858
31.12.2099
98% Warenverfügbarkeit. N...
02008-516X028
02008-516X028
O
stainless steel ball, dia...
M 16
11.0
28.0
3.0
8
10
23.3
0.0272
Yes
84662080
4059495009865
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성