Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
32542 - Dial gauges digital
norelem
Measuring and testing components
32000 Concentricity gauges Dial gauges
Dial gauges
Powered by
CAD모델 선택
{norelem/elemente_zum_messen_und_pruefen/gruppe_32000/messuhren/32542.prj},{NB=32542-04},{BEST=32542-04},{TYP=Messuhr},{AUSF=PRESET},{MS=12.5},{AUFL=0,010},{GENAU=0.010},{WP=2 (±2s)},{MESSKR=0,7 - 0,95},{BAUM=65,9 / 53,4},{GEW=0.2989},{BS=Infotext},{ROHS=Yes},{ZTN=90178000},{EAN=4059495288147},{XX=1},{FILTER=NORELEM},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
LINA
BOM
BEST
Order No.
ⁿ/ₐ
TYP
Typ
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
MS
measuring clamp
[mm]
AUFL
Dissolution
[mm]
GENAU
Accurary
[mm]
WP
Repeating precision
[µm]
MESSKR
Messkraft
[N]
BAUM
Soliclium A / B
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
32542-01
32542-01
Dial Gauge
PRESET
25.0
0,001
0.005
2 (±2s)
0,6 - 1,10
78,4 / 53,4
0.2080
Yes
90178000
4059495288086
32542-02
32542-02
Dial Gauge
PRESET
25.0
0,010
0.010
2 (±2s)
0,6 - 1,10
78,4 / 53,4
0.1283
Yes
90178000
4059495288109
32542-03
32542-03
Dial Gauge
PRESET
12.5
0,001
0.005
2 (±2s)
0,7 - 0,95
65,9 / 53,4
0.2181
Yes
90178000
4059495288123
32542-04
32542-04
Dial Gauge
PRESET
12.5
0,010
0.010
2 (±2s)
0,7 - 0,95
65,9 / 53,4
0.2989
Yes
90178000
4059495288147
32542-012
32542-012
Dial gauge with calibrati...
PRESET
25.0
0,001
0.005
2 (±2s)
0,6 - 1,10
78,4 / 53,4
0.2110
Yes
90178000
4059495288093
32542-022
32542-022
Dial gauge with calibrati...
PRESET
25.0
0,010
0.010
2 (±2s)
0,6 - 1,10
78,4 / 53,4
0.2080
Yes
90178000
4059495288116
32542-032
32542-032
Dial gauge with calibrati...
PRESET
12.5
0.001
0.005
2 (±2s)
0,7 - 0,95
65,9 / 53,4
0.2402
Yes
90178000
4059495288130
32542-042
32542-042
Dial gauge with calibrati...
PRESET
12.5
0,010
0.010
2 (±2s)
0,65 - 0,9
65,9 / 53,4
0.2157
Yes
90178000
4059495288154
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성