Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
80850-10 - Energy chains, plastic inner height 17 mm, openable along inner radius
norelem
Electromechanics
80000 Connectors Connectors with cables Energy chains
Energy chains
Powered by
CAD모델 선택
{norelem/elektromechanik/gruppe_80000/energieketten/80850-10_asmtab.prj},{NB=80850-10-170250601},{BEST=80850-10-170250601},{ANSCH=80850-12-17},{B=25},{B1=36},{H=17},{H1=23},{L=986},{E=143},{M=246},{N=100.5},{R=60},{ANZ=34},{GEW=0.3574},{BS=Infotext},{ROHS=Yes},{ZTN=84879000},{EAN=4059495620435},{TYP1=1},{TYP2=2},{TYP3=3},{FILTER=NORELEM,},{PPATH=80850-10_schb.prj},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
BEST
Order No.
ⁿ/ₐ
ANSCH
Anschlusselement
ⁿ/ₐ
B
width
[mm]
B1
width
[mm]
H
Hohe
[mm]
H1
Hohe
[mm]
L
Length
[mm]
E
Length
[mm]
M
Length
[mm]
N
diameter
[mm]
R
width
[mm]
ANZ
Anzahl Glieder
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
80850-10-170250281
80850-10-170250281
80850-12-17
25
36
17
23
986
79
146
68.5
28
34
0.3563
Yes
84879000
4059495620411
31.12.2099
98% Warenverfügbarkeit. N...
80850-10-170250381
80850-10-170250381
80850-12-17
25
36
17
23
986
99
177
78.5
38
34
0.3582
Yes
84879000
4059495620428
31.12.2099
98% Warenverfügbarkeit. N...
80850-10-170250601
80850-10-170250601
80850-12-17
25
36
17
23
986
143
246
100.5
60
34
0.3574
Yes
84879000
4059495620435
31.12.2099
98% Warenverfügbarkeit. N...
80850-10-170500281
80850-10-170500281
80850-12-17
50
61
17
23
986
79
146
68.5
28
34
0.4321
Yes
84879000
4059495620442
31.12.2099
98% Warenverfügbarkeit. N...
80850-10-170500381
80850-10-170500381
80850-12-17
50
61
17
23
986
99
177
78.5
38
34
0.4282
Yes
84879000
4059495620459
31.12.2099
98% Warenverfügbarkeit. N...
80850-10-170500601
80850-10-170500601
80850-12-17
50
61
17
23
986
143
246
100.5
60
34
0.4279
Yes
84879000
4059495620466
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성