Concentric hollow shaft (F3S type)
NISSEI Corporation
Made in China
Induction gearmotor
GTR MIDI SERIES(0.1kW to 2.2kW)
0.55kW~2.2kW
Induction gearmotor
Concentric hollow shaft / Concentric solid shaft (F3 series)
Powered by
CAD모델 선택
{nissei/products_ch/induction_g_m/gtr_midi_01kw_22kw/075kw_22kw/standard_gearmotor/concentric_hollow_solid_shaft_f3_series/f3s_type_asmtab.prj},{NB=F3S30S20-WC08TNDEV2(R)},{VT=200/50,200/60,220/60(V/Hz)},{MCT=0.75kW},{B=Waterproof 200V with Brake},{RT=1/20},{OSH=30},{TOIT=E-BOX},{PCT=R},{PTB=},{CNSORDERNOX=F3S30S20-WC08TNDEV2},{PPATH=f3snew_type_mfpw_asmtpl.prj},{TYPE=},{RT1=},{CNSORDERNO1=},{CNSORDERNO2=},{VER=MIN},{VERS=MIN},{GH=},{M=},{SYMBOL=},{ME=},{T=},{TX=},{BW=},{V=MIN}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
VT
Voltage
ⁿ/ₐ
MCT
Motor capacity
ⁿ/ₐ
B
Brake
ⁿ/ₐ
RT
Ratio
ⁿ/ₐ
OSH
Output shaft
ⁿ/ₐ
TOIT
Type of input
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
F3S30N5-MN05TBCTB2
220/50(V/Hz)
0.55kW
200V with Brake
1/5
30
T-BOX
F3S30N5-MN05TBCTB2
F3S30N7-MN05TBCTB2
220/50(V/Hz)
0.55kW
200V with Brake
1/7.5
30
T-BOX
F3S30N7-MN05TBCTB2
F3S30N10-MN05TBCTB2
220/50(V/Hz)
0.55kW
200V with Brake
1/10
30
T-BOX
F3S30N10-MN05TBCTB2
F3S30N12-MN05TBCTB2
220/50(V/Hz)
0.55kW
200V with Brake
1/12.5
30
T-BOX
F3S30N12-MN05TBCTB2
F3S30N15-MN05TBCTB2
220/50(V/Hz)
0.55kW
200V with Brake
1/15
30
T-BOX
F3S30N15-MN05TBCTB2
F3S30N20-MN05TBCTB2
220/50(V/Hz)
0.55kW
200V with Brake
1/20
30
T-BOX
F3S30N20-MN05TBCTB2
F3S30N25-MN05TBCTB2
220/50(V/Hz)
0.55kW
200V with Brake
1/25
30
T-BOX
F3S30N25-MN05TBCTB2
F3S30N30-MN05TBCTB2
220/50(V/Hz)
0.55kW
200V with Brake
1/30
30
T-BOX
F3S30N30-MN05TBCTB2
F3S35N5-MN05TBCTB2
220/50(V/Hz)
0.55kW
200V with Brake
1/5
35
T-BOX
F3S35N5-MN05TBCTB2
F3S35N7-MN05TBCTB2
220/50(V/Hz)
0.55kW
200V with Brake
1/7.5
35
T-BOX
F3S35N7-MN05TBCTB2
F3S35N10-MN05TBCTB2
220/50(V/Hz)
0.55kW
200V with Brake
1/10
35
T-BOX
F3S35N10-MN05TBCTB2
F3S35N12-MN05TBCTB2
220/50(V/Hz)
0.55kW
200V with Brake
1/12.5
35
T-BOX
F3S35N12-MN05TBCTB2
F3S35N15-MN05TBCTB2
220/50(V/Hz)
0.55kW
200V with Brake
1/15
35
T-BOX
F3S35N15-MN05TBCTB2
F3S35N20-MN05TBCTB2
220/50(V/Hz)
0.55kW
200V with Brake
1/20
35
T-BOX
F3S35N20-MN05TBCTB2
F3S35N25-MN05TBCTB2
220/50(V/Hz)
0.55kW
200V with Brake
1/25
35
T-BOX
F3S35N25-MN05TBCTB2
F3S35N30-MN05TBCTB2
220/50(V/Hz)
0.55kW
200V with Brake
1/30
35
T-BOX
F3S35N30-MN05TBCTB2
F3S35N40-MN05TBCTB2
220/50(V/Hz)
0.55kW
200V with Brake
1/40
35
T-BOX
F3S35N40-MN05TBCTB2
F3S35N50-MN05TBCTB2
220/50(V/Hz)
0.55kW
200V with Brake
1/50
35
T-BOX
F3S35N50-MN05TBCTB2
F3S35N60-MN05TBCTB2
220/50(V/Hz)
0.55kW
200V with Brake
1/60
35
T-BOX
F3S35N60-MN05TBCTB2
F3S45N80-MN05TBCTB2
220/50(V/Hz)
0.55kW
200V with Brake
1/80
45
T-BOX
F3S45N80-MN05TBCTB2
F3S45N100-MN05TBCTB2
220/50(V/Hz)
0.55kW
200V with Brake
1/100
45
T-BOX
F3S45N100-MN05TBCTB2
F3S45N120-MN05TBCTB2
220/50(V/Hz)
0.55kW
200V with Brake
1/120
45
T-BOX
F3S45N120-MN05TBCTB2
F3S45N160-MN05TBCTB2
220/50(V/Hz)
0.55kW
200V with Brake
1/160
45
T-BOX
F3S45N160-MN05TBCTB2
F3S45N200-MN05TBCTB2
220/50(V/Hz)
0.55kW
200V with Brake
1/200
45
T-BOX
F3S45N200-MN05TBCTB2
F3S45N240-MN05TBCTB2
220/50(V/Hz)
0.55kW
200V with Brake
1/240
45
T-BOX
F3S45N240-MN05TBCTB2
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성