카탈로그: MOVET
생성됨: 03.08.2018
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
MOVET
FBL - Flange bearings 3-hole
MOVET
Flange bearings and housing units
Flange bearings
Powered by
CAD모델 선택
{movet/flanschlager_und_gehaeuseeinheiten/flanschlager/fbl_asmtab.prj},{NB=MOVET+Flanschlager 3-Loch+FBL+S+20+0_(hochMB)},{TYP=FBL204},{HIDE=0},{LODLEVEL=hoch},{WELLE=20},{H=76.2},{B=62},{E=38.1},{D=42.9},{F=22.2},{I=15.0},{W=108.0},{A=63},{L=26},{S=10.7},{GEWICHT=0.24},{M=M10},{ANZUGSMOMENT=18},{MG=Kunststoff PBT (Polybutylenterephthalat)},{WINKEL=0},{VERS=23},{ZUBEHOER=},{GFVIS=schwarz},{PPATH=fbl/fbl_asmtpl.prj},{LSVIS=MB Edelstahl},{INFO=Katalog-PDF}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
TYP
Type
ⁿ/ₐ
BESTNR
Order No.
ⁿ/ₐ
WELLE
Shaft diameter Ø
[mm]
H
[mm]
B
[mm]
E
[mm]
D
[mm]
F
[mm]
I
[mm]
W
[mm]
A
[mm]
L
[mm]
S
[mm]
GEWICHT
Weight
[kg]
M
Bore for
ⁿ/ₐ
ANZUGSMOMENT
Max. Tightening torque
[Nm]
MG
Material housing
ⁿ/ₐ
LS
Bearing insert
ⁿ/ₐ
GFVIS
Housing colors
ⁿ/ₐ
MOVET+4061408090419
FBL201
4061408090419
12
76.2
62
38.1
42.9
22.2
15.0
108.0
63
26
10.7
0.28
M10
18
Plastic PBT (polybutylene...
MB
white
MOVET+4061408082483
FBL201
4061408082483
12
76.2
62
38.1
42.9
22.2
15.0
108.0
63
26
10.7
0.28
M10
18
Plastic PBT (polybutylene...
MUC
white
MOVET+4061408116515
FBL201
4061408116515
12
76.2
62
38.1
42.9
22.2
15.0
108.0
63
26
10.7
0.28
M10
18
Plastic PBT (polybutylene...
MB
blue
MOVET+4061408090426
FBL201
4061408090426
12
76.2
62
38.1
42.9
22.2
15.0
108.0
63
26
10.7
0.28
M10
18
Plastic PBT (polybutylene...
MB
black
MOVET+4061408090402
FBL201
4061408090402
12
76.2
62
38.1
42.9
22.2
15.0
108.0
63
26
10.7
0.28
M10
18
Plastic PBT (polybutylene...
MUC
black
MOVET+4061408090457
FBL202
4061408090457
15
76.2
62
38.1
42.9
22.2
15.0
108.0
63
26
10.7
0.26
M10
18
Plastic PBT (polybutylene...
MB
white
MOVET+4061408079377
FBL202
4061408079377
15
76.2
62
38.1
42.9
22.2
15.0
108.0
63
26
10.7
0.26
M10
18
Plastic PBT (polybutylene...
MUC
white
MOVET+4061408109579
FBL202
4061408109579
15
76.2
62
38.1
42.9
22.2
15.0
108.0
63
26
10.7
0.26
M10
18
Plastic PBT (polybutylene...
MB
blue
MOVET+4061408090464
FBL202
4061408090464
15
76.2
62
38.1
42.9
22.2
15.0
108.0
63
26
10.7
0.26
M10
18
Plastic PBT (polybutylene...
MB
black
MOVET+4061408090440
FBL202
4061408090440
15
76.2
62
38.1
42.9
22.2
15.0
108.0
63
26
10.7
0.26
M10
18
Plastic PBT (polybutylene...
MUC
black
MOVET+4061408090785
FBL203
4061408090785
17
76.2
62
38.1
42.9
22.2
15.0
108.0
63
26
10.7
0.25
M10
18
Plastic PBT (polybutylene...
MB
white
MOVET+4061408068685
FBL203
4061408068685
17
76.2
62
38.1
42.9
22.2
15.0
108.0
63
26
10.7
0.25
M10
18
Plastic PBT (polybutylene...
MUC
white
MOVET+4061408109562
FBL203
4061408109562
17
76.2
62
38.1
42.9
22.2
15.0
108.0
63
26
10.7
0.25
M10
18
Plastic PBT (polybutylene...
MB
blue
MOVET+4061408090792
FBL203
4061408090792
17
76.2
62
38.1
42.9
22.2
15.0
108.0
63
26
10.7
0.25
M10
18
Plastic PBT (polybutylene...
MB
black
MOVET+4061408090433
FBL203
4061408090433
17
76.2
62
38.1
42.9
22.2
15.0
108.0
63
26
10.7
0.25
M10
18
Plastic PBT (polybutylene...
MUC
black
MOVET+4061408038404
FBL204
4061408038404
20
76.2
62
38.1
42.9
22.2
15.0
108.0
63
26
10.7
0.24
M10
18
Plastic PBT (polybutylene...
MB
white
MOVET+4061408038411
FBL204
4061408038411
20
76.2
62
38.1
42.9
22.2
15.0
108.0
63
26
10.7
0.24
M10
18
Plastic PBT (polybutylene...
B
white
MOVET+4061408033829
FBL204
4061408033829
20
76.2
62
38.1
42.9
22.2
15.0
108.0
63
26
10.7
0.24
M10
18
Plastic PBT (polybutylene...
MUC
white
MOVET+4061408109210
FBL204
4061408109210
20
76.2
62
38.1
42.9
22.2
15.0
108.0
63
26
10.7
0.24
M10
18
Plastic PBT (polybutylene...
MB
blue
MOVET+4061408113361
FBL204
4061408113361
20
76.2
62
38.1
42.9
22.2
15.0
108.0
63
26
10.7
0.24
M10
18
Plastic PBT (polybutylene...
B
blue
MOVET+4061408066735
FBL204
4061408066735
20
76.2
62
38.1
42.9
22.2
15.0
108.0
63
26
10.7
0.24
M10
18
Plastic PBT (polybutylene...
MB
black
MOVET+4061408066728
FBL204
4061408066728
20
76.2
62
38.1
42.9
22.2
15.0
108.0
63
26
10.7
0.24
M10
18
Plastic PBT (polybutylene...
B
black
MOVET+4061408066742
FBL204
4061408066742
20
76.2
62
38.1
42.9
22.2
15.0
108.0
63
26
10.7
0.24
M10
18
Plastic PBT (polybutylene...
MUC
black
MOVET+4061408030972
FBL205
4061408030972
25
85.7
63
41.3
46.0
28.6
22.5
120.6
69
34
10.7
0.30
M10
25
Plastic PBT (polybutylene...
MB
white
MOVET+4061408030996
FBL205
4061408030996
25
85.7
63
41.3
46.0
28.6
22.5
120.6
69
34
10.7
0.30
M10
25
Plastic PBT (polybutylene...
B
white
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성