4-Bolt Flange - Type E Tapered
Moline Bearing
Mounted Roller Bearings
Type E
Powered by
CAD모델 선택
{molinebearing/mounted_roller_bearings/type_e/e_flange_4_blt_asmtab.prj},{NB=19311060-L},{PN=19311060-L},{BORE=4.1250},{DYNLOADLBS=11600},{DYNLOADNEWT=51599},{STATICLOADLBS=54000},{MAXRPM=2420},{MAXSFRADLDLBS=9500},{BDIM=6.8750},{ADIMA=4.0000},{ADIME=0.1875},{ADIML=4.0000},{ADIMN=MIN},{ADIMG=MIN},{ADIMR=MIN},{ADIMS=MIN},{PRJ=e_flange_4_blt},{PRODFAMILY=Mounted Roller Bearings},{PRODCLASS=Type E Tapered},{PRODTYPE=4-Bolt Flange},{SHAFTSIZE=60 mm},{EXPANSION=},{SEALDESC=Labyrinth Seal},{F=5/8},{WTLBS=21},{CADSECTION=-->},{HOUSINGMODEL=HSG_FL_4_BLT_TYPE_A},{HOUSINGINST=19311207},{BRGINSMODEL=BRG_INS_15X},{BRGINSINST=15100207},{BRGINSINST2=15100207-2362},{SEALMODEL=SEAL_STYLE_A},{SEALINST=14300207},{COLLARMODEL=CLR_131XX},{COLLARINST=13105207}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
PN
Part Number
ⁿ/ₐ
PRODFAMILY
Bearing Family
ⁿ/ₐ
PRODCLASS
Bearing Series
ⁿ/ₐ
PRODTYPE
Bearing Type
ⁿ/ₐ
SHAFTSIZE
Shaft Size
ⁿ/ₐ
SEALDESC
Seal Type
ⁿ/ₐ
DYNLOADLBS
Dynamic Load Lbs.
[lbs.]
DYNLOADNEWT
Dynamic Load Newtons
[N]
STATICLOADLBS
Static Load Lbs.
[lbs.]
MAXRPM
Max. RPM
[rpm]
MAXSFRADLDLBS
Max. Slip Fit Radial Load Lbs.
[lbs.]
F
Bolt Size F
ⁿ/ₐ
WTLBS
Weight lbs.
ⁿ/ₐ
19311103
19311103
Mounted Roller Bearings
Type E Tapered
4-Bolt Flange
1 3/16
V Guard (Std.)
3810
16948
15760
3800
3100
3/8
4.5
19311103-L
19311103-L
Mounted Roller Bearings
Type E Tapered
4-Bolt Flange
1 3/16
Labyrinth Seal
3810
16948
15760
4490
3100
3/8
4.5
19311104
19311104
Mounted Roller Bearings
Type E Tapered
4-Bolt Flange
1 1/4
V Guard (Std.)
3810
16948
15760
3800
3100
3/8
4.5
19311104-L
19311104-L
Mounted Roller Bearings
Type E Tapered
4-Bolt Flange
1 1/4
Labyrinth Seal
3810
16948
15760
4490
3100
3/8
4.5
19311106
19311106
Mounted Roller Bearings
Type E Tapered
4-Bolt Flange
1 3/8
V Guard (Std.)
6100
27134
26000
3200
5000
1/2
6.7
19311106-L
19311106-L
Mounted Roller Bearings
Type E Tapered
4-Bolt Flange
1 3/8
Labyrinth Seal
6100
27134
26000
3820
5000
1/2
6.7
19311107
19311107
Mounted Roller Bearings
Type E Tapered
4-Bolt Flange
1 7/16
V Guard (Std.)
6100
27134
26000
3200
5000
1/2
6.7
19311107-L
19311107-L
Mounted Roller Bearings
Type E Tapered
4-Bolt Flange
1 7/16
Labyrinth Seal
6100
27134
26000
3820
5000
1/2
6.7
19311035
19311035
Mounted Roller Bearings
Type E Tapered
4-Bolt Flange
35 mm
V Guard (Std.)
6100
27134
26000
3200
5000
1/2
6.7
19311035-L
19311035-L
Mounted Roller Bearings
Type E Tapered
4-Bolt Flange
35 mm
Labyrinth Seal
6100
27134
26000
3820
5000
1/2
6.7
19311108
19311108
Mounted Roller Bearings
Type E Tapered
4-Bolt Flange
1 1/2
V Guard (Std.)
7860
34963
33000
2800
6400
1/2
10
19311108-L
19311108-L
Mounted Roller Bearings
Type E Tapered
4-Bolt Flange
1 1/2
Labyrinth Seal
7860
34963
33000
3320
6400
1/2
10
19311110
19311110
Mounted Roller Bearings
Type E Tapered
4-Bolt Flange
1 5/8
V Guard (Std.)
7860
34963
33000
2800
6400
1/2
10
19311110-L
19311110-L
Mounted Roller Bearings
Type E Tapered
4-Bolt Flange
1 5/8
Labyrinth Seal
7860
34963
33000
3320
6400
1/2
10
19311111
19311111
Mounted Roller Bearings
Type E Tapered
4-Bolt Flange
1 11/16
V Guard (Std.)
7860
34963
33000
2800
6400
1/2
10
19311111-L
19311111-L
Mounted Roller Bearings
Type E Tapered
4-Bolt Flange
1 11/16
Labyrinth Seal
7860
34963
33000
3320
6400
1/2
10
19311040
19311040
Mounted Roller Bearings
Type E Tapered
4-Bolt Flange
40 mm
V Guard (Std.)
7860
34963
33000
2800
6400
1/2
10
19311040-L
19311040-L
Mounted Roller Bearings
Type E Tapered
4-Bolt Flange
40 mm
Labyrinth Seal
7860
34963
33000
3320
6400
1/2
10
19311112
19311112
Mounted Roller Bearings
Type E Tapered
4-Bolt Flange
1 3/4
V Guard (Std.)
10300
45817
43000
2650
8400
1/2
12
19311112-L
19311112-L
Mounted Roller Bearings
Type E Tapered
4-Bolt Flange
1 3/4
Labyrinth Seal
10300
45817
43000
3050
8400
1/2
12
19311114
19311114
Mounted Roller Bearings
Type E Tapered
4-Bolt Flange
1 7/8
V Guard (Std.)
10300
45817
43000
2650
8400
1/2
12
19311114-L
19311114-L
Mounted Roller Bearings
Type E Tapered
4-Bolt Flange
1 7/8
Labyrinth Seal
10300
45817
43000
3050
8400
1/2
12
19311115
19311115
Mounted Roller Bearings
Type E Tapered
4-Bolt Flange
1 15/16
V Guard (Std.)
10300
45817
43000
2650
8400
1/2
12
19311115-L
19311115-L
Mounted Roller Bearings
Type E Tapered
4-Bolt Flange
1 15/16
Labyrinth Seal
10300
45817
43000
3050
8400
1/2
12
19311200
19311200
Mounted Roller Bearings
Type E Tapered
4-Bolt Flange
2
V Guard (Std.)
10300
45817
43000
2650
8400
1/2
12
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
Piloted Flange - Type E Tapered
Moline Bearing
06.05.2020
4-Bolt Flange - ME3000 EVEN-LOK Spherical
Moline Bearing
17.08.2023
4-Bolt Flange - M3000 EVEN-LOK Spherical
Moline Bearing
17.08.2023
2-Bolt Pillow Block - Type E Tapered
Moline Bearing
06.05.2020
2-Bolt Pillow Block - M2000 Spherical
Moline Bearing
06.05.2020
4-Bolt Flange - UCF 200 - Normal Duty Set Screw Locking Collar
Moline Bearing
06.05.2020
FL-EXALIGN Flanged Bearing Housings mm - Flanged Bearing Housings mm
GGB
13.03.2024
4-Bolt Flange - M2000 Spherical
Moline Bearing
06.05.2020
4-Bolt Flange - UCFX 200 - Medium Duty Set Screw Locking
Moline Bearing
08.05.2020
Four-Bolt Flange Expansion - Type E 4-Bolt Flange Bearing -Inch
Dodge
28.07.2021
2-Bolt Pillow Block - ME3000 EVEN-LOK Spherical
Moline Bearing
17.08.2023
2-Bolt Pillow Block - UCPX 200 - Medium Duty Set Screw Locking
Moline Bearing
06.05.2020
Four-Bolt Flange Expansion Metric Bore - Type E 4-Bolt Flange Bearing -Metr...
Dodge
28.07.2021
4-Bolt Pillow Block - M2000 Spherical
Moline Bearing
07.10.2021
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성