Modèle R2-23-SKF - Roulement à billes à contact oblique à deux rangées, avec 2 flasques (2Z)
MICHAUD CHAILLY - Direct Transmission
Roulements
bille_obliques
Powered by
CAD모델 선택
{michaud_chailly_transmission/roulements/bille_obliques/r2_23_skf.prj},{NB=michaud_chailly_3203A-2ZTN9/MT33},{DESIGNATION=3203 A-2ZTN9/MT33},{REF=3203A-2ZTN9/MT33},{MODELE=R2-23},{MARQUE=SKF},{JEU=CN},{CAGE=POLYAMIDE},{SPECIFICATION=-},{D1=17},{D2=40},{L1=17.500},{POIDS=0.096},{DDX=},{DX=},{C=},{DD1=},{DD1X=},{DD2=23.300},{D11=},{D1X=},{D22=34.950},{D3=MIN},{D4=MIN},{G=MIN},{BB=},{BBX=},{FF=23},{K=},{KX=},{R0MAX=},{R12=0.6},{R12X=},{R12XX=0.6},{R12XXX=},{R12XXXX=0.6},{R12XXXXX=},{R12XXXXXX=0.6},{R12XXXXXXX=},{AA=23},{ALPHA=30},{PITCH=28.500},{DW=6.747},{DDAMIN=21.4},{DDAMAX=23},{DAMAX=35.6},{RAMAX=0.6},{LOAD1=14.3},{LOAD2=8.8},{LOAD3=0.365},{SPEED1=19000},{SPEED2=16000},{Z=8.000},{II=2.000},{POPULAR=Yes},{DESIGN=acbb2z},{INFOS=INFOTEXTE},{WEB=WWW}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
REF
Référence
ⁿ/ₐ
MARQUE
ⁿ/ₐ
JEU
ⁿ/ₐ
CAGE
ⁿ/ₐ
SPECIFICATION
ⁿ/ₐ
D1
[mm]
D2
[mm]
L1
[mm]
POIDS
[kg]
Michaud Chailly 3307A-2Z/...
3307A-2Z/C3MT33
SKF
C3
ACIER
-
35
80
34.900
0.735
Michaud Chailly 3311A-2Z/...
3311A-2Z/C3MT33
SKF
C3
ACIER
-
55
120
49.200
2.650
Michaud Chailly 3306A-2Z
3306A-2Z
SKF
CN
ACIER
-
30
72
30.200
0.520
Michaud Chailly 3306A-2Z/...
3306A-2Z/C3MT33
SKF
C3
ACIER
-
30
72
30.200
0.520
Michaud Chailly 3305 A-2Z...
3305 A-2Z/C3MT33
SKF
C3
ACIER
-
25
62
25.400
0.350
Michaud Chailly 3309A-2Z/...
3309A-2Z/C3MT33
SKF
C3
ACIER
-
45
100
39.700
1.250
Michaud Chailly 3208 A-2Z...
3208 A-2Z/C3MT33
SKF
C3
ACIER
-
40
80
30.200
0.570
Michaud Chailly 3204A-2Z/...
3204A-2Z/C3MT33
SKF
C3
ACIER
-
20
47
20.600
0.160
Michaud Chailly 3205A-2Z/...
3205A-2Z/MT33
SKF
CN
ACIER
-
25
52
20.600
0.180
Michaud Chailly 3210A-2ZT...
3210A-2ZTN9/MT33
SKF
CN
POLYAMIDE
-
50
90
30.200
0.650
Michaud Chailly 3207A-2Z/...
3207A-2Z/C3MT33
SKF
C3
ACIER
-
35
72
27.000
0.440
Michaud Chailly 3209A-2Z/...
3209A-2Z/C3MT33
SKF
C3
ACIER
-
45
85
30.200
0.630
Michaud Chailly 3203A-2ZT...
3203A-2ZTN9/MT33
SKF
CN
POLYAMIDE
-
17
40
17.500
0.096
Michaud Chailly 3208A-2ZT...
3208A-2ZTN9/MT33
SKF
CN
POLYAMIDE
-
40
80
30.200
0.570
Michaud Chailly 3204A-2ZT...
3204A-2ZTN9/MT33
SKF
CN
POLYAMIDE
-
20
47
20.600
0.160
Michaud Chailly 3205A-2ZT...
3205A-2ZTN9/MT33
SKF
CN
POLYAMIDE
-
25
52
20.600
0.180
Michaud Chailly 3206A-2ZT...
3206A-2ZTN9/MT33
SKF
CN
POLYAMIDE
-
30
62
23.800
0.290
Michaud Chailly 3201A-2ZT...
3201A-2ZTN9/MT33
SKF
CN
POLYAMIDE
-
12
32
15.900
0.058
Michaud Chailly 3209A-2ZT...
3209A-2ZTN9/MT33
SKF
CN
POLYAMIDE
-
45
85
30.200
0.630
Michaud Chailly 3210A-2Z
3210A-2Z
SKF
CN
ACIER
-
50
90
30.200
0.650
Michaud Chailly 3207A-2ZT...
3207A-2ZTN9/MT33
SKF
CN
POLYAMIDE
-
35
72
27.000
0.440
Michaud Chailly 3312A-2Z/...
3312A-2Z/C3MT33
SKF
C3
ACIER
-
60
130
54.000
2.800
Michaud Chailly 3313A-2Z/...
3313A-2Z/C3MT33
SKF
C3
ACIER
-
65
140
58.700
4.100
Michaud Chailly 3200A-2ZT...
3200A-2ZTN9/MT33
SKF
CN
POLYAMIDE
-
10
30
14.000
0.051
Michaud Chailly 3308A-2Z/...
3308A-2Z/C3MT33
SKF
C3
ACIER
-
40
90
36.500
0.930
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성