피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
비밀번호를 분실하셨습니까?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
광고
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
Deutsch
English
español
français
italiano
lietuvių
Nederlands
polski
中文
English (United States)
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-EL-KPL-RNT-ISIS/ASAS - Elastic Couplings RNT, Material Grey Cast Iron GG25, with hub version IS / IS and AS / AS
MÄDLER
Gearboxes and Geared motors
Worm Gear Screw Jacks
Equipment worm gear screw jacks
Powered by
CAD모델 선택
{maedler/getriebe_u_getriebemotoren/spindelhubgetriebe/zubehoer_spindelhubgetriebe/el-kpl_rnt.prj},{NB=60520501_montiert_isis_48_12_12},{ARTNR=60520501_montiert_isis},{DH=105},{D=104},{LL=106},{L=39},{M=28},{E=28},{DMIN=12},{DMAX=42},{GEW=2.6},{DMW92=81.0},{DMW98=137},{GEW1=0.10},{TYP=2},{B=22},{S=3.5},{BB=21},{DHK=51},{ZZ=8},{BKO=29.00},{BKU=8.50},{DH1=63.00},{R1=1.00},{R2=25.00},{R3=1.00},{D3=52},{FA=1.0},{RA=0.0},{ZD1=50.0},{ZD2=84.00},{ZD4=59.0},{ZD5=105},{ZD6=51},{ZL1=21},{ZRA=40},{ZW2=22.5},{AT=57.0},{D2=53.97},{LT=38.1},{W3=45.0},{W4=0},{S1=9.525},{SS1=7.9},{S2=9.8},{T=14.5},{TYP1=1},{CTN=84839081},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Multimaterialprodukt},{BX1=12},{BX2=12}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
BE
Ordering details
ⁿ/ₐ
HW
Note
ⁿ/ₐ
ARTNR1
Product No. Hub version
ⁿ/ₐ
AUSF
Hub version
ⁿ/ₐ
BG
Size
ⁿ/ₐ
DMN92
Nominal torque - Spider 92° Shore A yellow
[Nm]
DMN98
Nominal torque - Spider 98° Shore A red
[Nm]
DH
[mm]
D
[mm]
LL
L
[mm]
L
l
[mm]
M
[mm]
E
[mm]
DMIN
d - min. Bore
[mm]
DMAX
d - max. Bore
[mm]
BNR
Taper Bush No.
ⁿ/ₐ
MDZ
max. Speed at V=40m/s
[1/min]
GEW
Weight 1) - Weights refer to max. customized bore without keyways
[kg]
ARTNR2
Product No. - Spare Part Spider 92° Shore A yellow
ⁿ/ₐ
DMM92
max. transmittable torque - Spider 92° Shore A yellow
[Nm]
DMW92
Alternating torque - Spider 92° Shore A yellow
[Nm]
ARTNR3
Product No. - Spare Part Spider 98° Shore A red
ⁿ/ₐ
DMM98
max. Torque - Spider 98° Shore A red
ⁿ/ₐ
DMW98
Alternating torque - Spider 98° Shore A red
[Nm]
GEW1
Weight Spiders
[kg]
CTN
Customs tariff number
ⁿ/ₐ
60520101_montiert_isis
60520101_montiert_isis
Multi-material product
Coupling hubs: Grey Cast ...
2 x Couplings hubs, 1 x S...
Spiders with hardness 64°...
60520101
IS / IS
24
35
60
55
55
64
23
0
18
9
25
1008
14000
0.4
60509224
70
9.1
60509824
120
16
0.02
84839081
60520102_montiert_asas
60520102_montiert_asas
Multi-material product
Coupling hubs: Grey Cast ...
2 x Couplings hubs, 1 x S...
Spiders with hardness 64°...
60520102
AS / AS
24
35
60
55
55
64
23
0
18
9
25
1008
14000
0.4
60509224
70
9.1
60509824
120
16
0.02
84839081
60520201_montiert_isis
60520201_montiert_isis
Multi-material product
Coupling hubs: Grey Cast ...
2 x Couplings hubs, 1 x S...
Spiders with hardness 64°...
60520201
IS / IS
28
95
160
65
65
66
23
0
20
9
28
1108
11800
0.6
60509228
190
25.0
60509828
320
42
0.03
84839081
60520202_montiert_asas
60520202_montiert_asas
Multi-material product
Coupling hubs: Grey Cast ...
2 x Couplings hubs, 1 x S...
Spiders with hardness 64°...
60520202
AS / AS
28
95
160
65
65
66
23
0
20
9
28
1108
11800
0.6
60509228
190
25.0
60509828
320
42
0.03
84839081
60520301_montiert_isis
60520301_montiert_isis
Multi-material product
Coupling hubs: Grey Cast ...
2 x Couplings hubs, 1 x S...
Spiders with hardness 64°...
60520301
IS / IS
38
190
325
80
78
70
23
15
24
9
28
1108
9500
0.9
60509238
380
49.0
60509838
650
85
0.06
84839081
60520302_montiert_asas
60520302_montiert_asas
Multi-material product
Coupling hubs: Grey Cast ...
2 x Couplings hubs, 1 x S...
Spiders with hardness 64°...
60520302
AS / AS
38
190
325
80
78
70
23
15
24
9
28
1108
9500
0.9
60509238
380
49.0
60509838
650
85
0.06
84839081
60520401_montiert_isis
60520401_montiert_isis
Multi-material product
Coupling hubs: Grey Cast ...
2 x Couplings hubs, 1 x S...
Spiders with hardness 64°...
60520401
IS / IS
42
265
450
95
94
78
26
16
26
12
42
1610
8000
1.5
60509242
530
69.0
60509842
900
117
0.07
84839081
60520402_montiert_asas
60520402_montiert_asas
Multi-material product
Coupling hubs: Grey Cast ...
2 x Couplings hubs, 1 x S...
Spiders with hardness 64°...
60520402
AS / AS
42
265
450
95
94
78
26
16
26
12
42
1610
8000
1.5
60509242
530
69.0
60509842
900
117
0.07
84839081
60520501_montiert_isis
60520501_montiert_isis
Multi-material product
Coupling hubs: Grey Cast ...
2 x Couplings hubs, 1 x S...
Spiders with hardness 64°...
60520501
IS / IS
48
310
525
105
104
106
39
28
28
12
42
1615
7100
2.6
60509248
620
81.0
60509848
1050
137
0.10
84839081
60520502_montiert_asas
60520502_montiert_asas
Multi-material product
Coupling hubs: Grey Cast ...
2 x Couplings hubs, 1 x S...
Spiders with hardness 64°...
60520502
AS / AS
48
310
525
105
104
106
39
28
28
12
42
1615
7100
2.6
60509248
620
81.0
60509848
1050
137
0.10
84839081
60520601_montiert_isis
60520601_montiert_isis
Multi-material product
Coupling hubs: Grey Cast ...
2 x Couplings hubs, 1 x S...
Spiders with hardness 64°...
60520601
IS / IS
55
410
685
120
118
96
33
20
30
12
50
2012
6300
2.8
60509255
820
107.0
60509855
1370
178
0.12
84839081
60520602_montiert_asas
60520602_montiert_asas
Multi-material product
Coupling hubs: Grey Cast ...
2 x Couplings hubs, 1 x S...
Spiders with hardness 64°...
60520602
AS / AS
55
410
685
120
118
96
33
20
30
12
50
2012
6300
2.8
60509255
820
107.0
60509855
1370
178
0.12
84839081
60520701_montiert_isis
60520701_montiert_isis
Multi-material product
Coupling hubs: Grey Cast ...
2 x Couplings hubs, 1 x S...
Spiders with hardness 64°...
60520701
IS / IS
65
625
940
135
115
101
33
19
35
12
50
2012
5600
3.5
60509265
1250
163.0
60509865
1880
244
0.21
84839081
60520702_montiert_asas
60520702_montiert_asas
Multi-material product
Coupling hubs: Grey Cast ...
2 x Couplings hubs, 1 x S...
Spiders with hardness 64°...
60520702
AS / AS
65
625
940
135
115
101
33
19
35
12
50
2012
5600
3.5
60509265
1250
163.0
60509865
1880
244
0.21
84839081
60520801_montiert_isis
60520801_montiert_isis
Multi-material product
Coupling hubs: Grey Cast ...
2 x Couplings hubs, 1 x S...
Spiders with hardness 64°...
60520801
IS / IS
75
1280
1920
160
135
144
52
36
40
15
65
2517
4750
6.9
60509275
2560
333.0
60509875
3840
499
0.34
84839081
60520802_montiert_asas
60520802_montiert_asas
Multi-material product
Coupling hubs: Grey Cast ...
2 x Couplings hubs, 1 x S...
Spiders with hardness 64°...
60520802
AS / AS
75
1280
1920
160
135
144
52
36
40
15
65
2517
4750
6.9
60509275
2560
333.0
60509875
3840
499
0.34
84839081
60520901_montiert_isis
60520901_montiert_isis
Multi-material product
Coupling hubs: Grey Cast ...
2 x Couplings hubs, 1 x S...
Spiders with hardness 64°...
60520901
IS / IS
90
2400
3600
200
160
149
52
33
45
20
75
3020
3750
9.6
60509290
4800
624.0
60509890
7200
936
0.70
84839081
60520902_montiert_asas
60520902_montiert_asas
Multi-material product
Coupling hubs: Grey Cast ...
2 x Couplings hubs, 1 x S...
Spiders with hardness 64°...
60520902
AS / AS
90
2400
3600
200
160
149
52
33
45
20
75
3020
3750
9.6
60509290
4800
624.0
60509890
7200
936
0.70
84839081
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성