Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-KRG-DZR-B-GR1-4 - Bevel Gearboxes DZR, Version B, Ratio 1:1 to 2:1, Stainless Steel
MÄDLER
Getriebe und Getriebemotoren
Bevel Gearboxes
Powered by
CAD모델 선택
{maedler/getriebe_u_getriebemotoren/kegelradgetriebe/krg_dzr_ausf-b.prj},{NB=41092202},{ARTNR=41092202},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Edelstahl},{MAT=Gehäuse aus Edelstahl, Kegelräder gehärtet},{HW=-},{UE=2 : 1},{GR=2},{AUSF=B},{AAW=2},{WD=15},{GEW=1.31},{A=7},{B=52},{C=35},{D=52},{E=17},{G=90},{H=18},{I=26},{J=65.0},{K=50},{L=24},{M=24},{N=24},{O=8.5},{P=6.2},{Q=35},{R=2.0},{S=15},{T=27},{U=3.0},{Z=5},{F=31.5},{GV=45},{GRR=7},{RR1=15},{RR2=15},{CTN=84834023}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HW
Note
ⁿ/ₐ
UE
i - Ratio
ⁿ/ₐ
GR
Size
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
AAW
No. of Output-Shaft
[mm]
WD
Shaft- Ø in Tolerance f7
[mm]
GEW
Weight
[kg]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
G
[mm]
H
[mm]
I
[mm]
J
[mm]
K
[mm]
L
[mm]
M
[mm]
N
[mm]
O
[mm]
P
[mm]
Q
Q - H7
[mm]
R
[mm]
S
S - f7
[mm]
T
[mm]
U
[mm]
Z
[mm]
CTN
Customs tariff number
ⁿ/ₐ
41092000
41092000
Stainless steel
Stainless steel housing, ...
Size 1 without feather ke...
1 : 1
1
B
2
8
0.31
5
34
15
33
11
60
11
15
42.4
32
16
16
16
5.2
4.2
22
1.3
8
0
0.0
0
84834023
41092002
41092002
Stainless steel
Stainless steel housing, ...
Size 1 without feather ke...
2 : 1
1
B
2
8
0.31
5
34
15
33
11
60
11
15
42.4
32
16
16
16
5.2
4.2
22
1.3
8
0
0.0
0
84834023
41092200
41092200
Stainless steel
Stainless steel housing, ...
-
1 : 1
2
B
2
15
1.31
7
52
35
52
17
90
18
26
65.0
50
24
24
24
8.5
6.2
35
2.0
15
27
3.0
5
84834023
41092202
41092202
Stainless steel
Stainless steel housing, ...
-
2 : 1
2
B
2
15
1.31
7
52
35
52
17
90
18
26
65.0
50
24
24
24
8.5
6.2
35
2.0
15
27
3.0
5
84834023
41092400
41092400
Stainless steel
Stainless steel housing, ...
-
1 : 1
3
B
2
20
3.89
9
75
50
76
18
140
27
38
94.0
74
38
38
38
9.0
8.5
52
2.0
20
40
3.5
6
84834023
41092402
41092402
Stainless steel
Stainless steel housing, ...
-
2 : 1
3
B
2
20
3.89
9
75
50
76
18
140
27
38
94.0
74
38
38
38
9.0
8.5
52
2.0
20
40
3.5
6
84834023
41092600
41092600
Stainless steel
Stainless steel housing, ...
-
1 : 1
4
B
2
25
6.52
11
80
70
100
25
150
38
38
101.0
98
45
45
70
12.5
10.3
62
3.0
25
60
4.0
8
84834023
41092602
41092602
Stainless steel
Stainless steel housing, ...
-
2 : 1
4
B
2
25
6.52
11
80
70
100
25
150
38
38
101.0
98
45
45
70
12.5
10.3
62
3.0
25
60
4.0
8
84834023
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성