Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-RD-ZST-M1.59-M3.18-RF - Gear racks made from Stainless Steel 1.4305 with metric pitch, Pitch 5mm and 10mm
MÄDLER
Drive Element
Gear Racks
Racks straight teeth
Powered by
CAD모델 선택
{maedler/antriebselemente/zahnstangen/gerade_verzahnt/rd_zst_m1_59_m3_18_rf.prj},{NB=20599634},{ARTNR=20599634},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Edelstahl},{MAT=Edelstahl 1.4305 (V2A)},{FLM=Nicht für fortlaufende Montage abgelängt},{TM=Teilung 5mm (Modul 1,59)},{D=15 h9},{NL=2000},{H0=13.4},{HA=15},{B=9.4},{GEW=2.56},{DD=15},{Z=400},{L=2000},{TISTL=0},{TO=5.0000},{R=0.08},{TYP=1},{LL=2000.080},{M=1.5915},{HF=0},{CTN=84839089}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
FLM
Version mounting
ⁿ/ₐ
TM
Pitch / Module
ⁿ/ₐ
D
[mm]
NL
Nominal length L
[mm]
H0
h0
[mm]
HA
ha
[mm]
B
b
[mm]
GEW
Weight
[kg]
CTN
Customs tariff number
ⁿ/ₐ
20599631
20599631
Stainless steel
Stainless steel 1.4305 (A...
Not cut for continuous li...
Pitch 5mm (Module 1,59)
15 h9
500
13.4
15
9.4
0.64
84839089
20599632
20599632
Stainless steel
Stainless steel 1.4305 (A...
Not cut for continuous li...
Pitch 5mm (Module 1,59)
15 h9
1000
13.4
15
9.4
1.28
84839089
20599634
20599634
Stainless steel
Stainless steel 1.4305 (A...
Not cut for continuous li...
Pitch 5mm (Module 1,59)
15 h9
2000
13.4
15
9.4
2.56
84839089
21099631
21099631
Stainless steel
Stainless steel 1.4305 (A...
Not cut for continuous li...
Pitch 10mm (Module 3,18)
15 h9
500
26.8
30
18.8
2.59
84839089
21099632
21099632
Stainless steel
Stainless steel 1.4305 (A...
Not cut for continuous li...
Pitch 10mm (Module 3,18)
15 h9
1000
26.8
30
18.8
5.14
84839089
21099634
21099634
Stainless steel
Stainless steel 1.4305 (A...
Not cut for continuous li...
Pitch 10mm (Module 3,18)
15 h9
2000
26.8
30
18.8
10.28
84839089
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성