lietuvių
Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-ZW-AT5-RF - Timing Bars, for Timing Belts Profile T, Profil AT 5, Stainless
MÄDLER
Drive Element
Pulleys and Timing Belts
Timing Bars for Timing Belts
Timing Bars, Profile AT
Powered by
CAD모델 선택
{maedler/antriebselemente/zahnriemenraeder_zahnriemen/zahnwellen/zw_at/zahnwelle_at_5_rf.prj},{NB=16699920},{ARTNR=16699920},{ARTNR1=16010206 / 16019206},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Edelstahl},{MAT=Edelstahl 1.4305 (V2A)},{BZ=V2A 160 AT5/20-0},{Z=20},{DE=30.61},{L1=160},{L=160},{GEW=0.87},{ZTL=5},{ZB=2.7},{ZT=1.1},{R1=0.70},{R2=0.4},{CTN=84835080}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
ARTNR1
Product No. matching flange
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
BZ
Designation
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DE
De
[mm]
L1
[mm]
L
[mm]
GEW
Weight
[kg]
CTN
Customs tariff number
ⁿ/ₐ
16699912
16699912
16010202 / 16019202
Stainless steel
Stainless steel 1.4305 (A...
V2A 140 AT5/12-0
12
17.88
140
140
0.24
84835080
16699915
16699915
16010204 / 16019204
Stainless steel
Stainless steel 1.4305 (A...
V2A 140 AT5/15-0
15
22.65
140
140
0.41
84835080
16699916
16699916
16010205 / 16019205
Stainless steel
Stainless steel 1.4305 (A...
V2A 140 AT5/16-0
16
24.24
140
140
0.43
84835080
16699918
16699918
16010205 / 16019205
Stainless steel
Stainless steel 1.4305 (A...
V2A 160 AT5/18-0
18
27.43
160
160
0.58
84835080
16699920
16699920
16010206 / 16019206
Stainless steel
Stainless steel 1.4305 (A...
V2A 160 AT5/20-0
20
30.61
160
160
0.87
84835080
16699924
16699924
16010208 / 16019208
Stainless steel
Stainless steel 1.4305 (A...
V2A 160 AT5/24-0
24
36.98
160
160
1.27
84835080
16699925
16699925
16010209 / 16019209
Stainless steel
Stainless steel 1.4305 (A...
V2A 160 AT5/25-0
25
38.57
160
160
1.36
84835080
16699930
16699930
1610211 / 16019211
Stainless steel
Stainless steel 1.4305 (A...
V2A 160 AT5/30-0
30
46.53
160
160
2.00
84835080
16699932
16699932
16010212 / 16019212
Stainless steel
Stainless steel 1.4305 (A...
V2A 160 AT5/32-0
32
49.71
160
160
2.35
84835080
16699936
16699936
16010215 / 16019215
Stainless steel
Stainless steel 1.4305 (A...
V2A 160 AT5/36-0
36
56.08
160
160
2.61
84835080
16699940
16699940
16010216 / 16019216
Stainless steel
Stainless steel 1.4305 (A...
V2A 160 AT5/40-0
40
62.44
160
160
3.71
84835080
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성