Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-SPS-COM-CB2 - Locking Assemblies COM-CB2, Steel
MÄDLER
Drive Element
Clamping Bushes and Locking Assemblies
Locking Assemblies COM
Powered by
CAD모델 선택
{maedler/antriebselemente/spannbuchsen_und_spannsaetze/spannsaetze_com/spannsatz_com-cb2.prj},{NB=61557542},{ARTNR=61557542},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl},{MAT=Stahl},{HW=T = Übertragbares Drehmoment bei Fax = 0. Fax = Übertragbare Axialkraft bei T = 0.},{D=42},{DD=75},{L=33},{A=25},{L1=20},{L2=41},{D1=82},{T=1590},{FAX=70},{PW=234},{PN=130},{SCHR=7 x M8},{TA=41},{GEW=0.72},{PPATH=spannsatz_com-cb2_sbl.prj},{CTN=84879059}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HW
Note
ⁿ/ₐ
D
d
[mm]
DD
D
[mm]
L
[mm]
A
[mm]
L1
[mm]
L2
[mm]
D1
[mm]
T
T - at TA transmittable
[Nm]
FAX
Fax - at TA transmittable
[kN]
PW
PW - Surface pressure onto the shaft
[N/mm²]
PN
PN - surface pressure onto the hub
[N/mm²]
SCHR
Screws 12.9 / Number x Size
ⁿ/ₐ
TA
TA - Fastening torque of the screws
[Nm]
GEW
Weight
[kg]
CTN
Customs tariff number
ⁿ/ₐ
61557518
61557518
Steel
Steel
T = transmittable torque ...
18
47
28
22
17
34
54
270
28
212
94
5 x M6
17
0.30
84879059
61557519
61557519
Steel
Steel
T = transmittable torque ...
19
47
28
22
17
34
54
274
28
215
93
5 x M6
17
0.30
84879059
61557520
61557520
Steel
Steel
T = transmittable torque ...
20
47
28
22
17
34
54
280
28
218
94
5 x M6
17
0.32
84879059
61557522
61557522
Steel
Steel
T = transmittable torque ...
22
47
28
22
17
34
54
300
28
200
95
5 x M6
17
0.32
84879059
61557524
61557524
Steel
Steel
T = transmittable torque ...
24
50
28
22
17
34
57
330
28
178
89
6 x M6
17
0.35
84879059
61557525
61557525
Steel
Steel
T = transmittable torque ...
25
50
28
22
17
34
57
420
34
210
105
6 x M6
17
0.32
84879059
61557528
61557528
Steel
Steel
T = transmittable torque ...
28
55
28
22
17
34
62
480
34
196
98
6 x M6
17
0.37
84879059
61557530
61557530
Steel
Steel
T = transmittable torque ...
30
55
28
22
17
34
62
510
35
177
96
6 x M6
17
0.37
84879059
61557532
61557532
Steel
Steel
T = transmittable torque ...
32
60
28
22
17
34
67
730
40
222
116
8 x M6
17
0.39
84879059
61557535
61557535
Steel
Steel
T = transmittable torque ...
35
60
28
22
17
34
67
770
44
194
112
8 x M6
17
0.39
84879059
61557538
61557538
Steel
Steel
T = transmittable torque ...
38
65
28
22
17
34
72
830
45
181
103
8 x M6
17
0.46
84879059
61557540
61557540
Steel
Steel
T = transmittable torque ...
40
65
28
22
17
34
72
940
50
182
109
8 x M6
17
0.46
84879059
61557542
61557542
Steel
Steel
T = transmittable torque ...
42
75
33
25
20
41
82
1590
70
234
130
7 x M8
41
0.72
84879059
61557545
61557545
Steel
Steel
T = transmittable torque ...
45
75
33
25
20
41
82
1630
70
213
124
7 x M8
41
0.70
84879059
61557548
61557548
Steel
Steel
T = transmittable torque ...
48
80
33
25
20
41
87
1740
70
198
119
7 x M8
41
0.80
84879059
61557550
61557550
Steel
Steel
T = transmittable torque ...
50
80
33
25
20
41
87
1830
80
195
120
7 x M8
41
0.77
84879059
61557555
61557555
Steel
Steel
T = transmittable torque ...
55
85
33
25
20
41
92
2210
80
192
125
8 x M8
41
0.80
84879059
61557560
61557560
Steel
Steel
T = transmittable torque ...
60
90
33
25
20
41
97
2410
80
178
120
8 x M8
41
0.88
84879059
61557565
61557565
Steel
Steel
T = transmittable torque ...
65
95
33
25
20
41
102
3090
90
192
131
9 x M8
41
0.93
84879059
61557570
61557570
Steel
Steel
T = transmittable torque ...
70
110
40
30
24
50
117
4620
130
208
134
8 x M10
83
1.60
84879059
61557575
61557575
Steel
Steel
T = transmittable torque ...
75
115
40
30
24
50
122
4900
130
191
123
8 x M10
83
1.76
84879059
61557580
61557580
Steel
Steel
T = transmittable torque ...
80
120
40
30
24
50
127
5000
130
176
119
8 x M10
83
1.81
84879059
61557585
61557585
Steel
Steel
T = transmittable torque ...
85
125
40
30
24
50
132
6300
150
195
135
9 x M10
83
1.90
84879059
61557590
61557590
Steel
Steel
T = transmittable torque ...
90
130
40
30
24
50
137
6800
150
187
131
9 x M10
83
2.00
84879059
61557595
61557595
Steel
Steel
T = transmittable torque ...
95
135
40
30
24
50
142
7700
160
191
132
10 x M10
83
2.10
84879059
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성