Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-SPS-COM-CB1 - Locking Assemblies COM-CB1, Steel
MÄDLER
Drive Element
Clamping Bushes and Locking Assemblies
Locking Assemblies COM
Powered by
CAD모델 선택
{maedler/antriebselemente/spannbuchsen_und_spannsaetze/spannsaetze_com/spannsatz_com-cb1.prj},{NB=61557342},{ARTNR=61557342},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl},{MAT=Stahl},{HW=T = Übertragbares Drehmoment bei Fax = 0. Fax = Übertragbare Axialkraft bei T = 0.},{D=42},{DD=75},{L=33},{A=25},{L1=20},{L2=41},{T=2150},{FAX=100},{PW=315},{PN=179},{SCHR=7 x M8},{TA=35},{GEW=0.70},{PPATH=spannsatz_com-cb1_sbl.prj},{CTN=84879059}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HW
Note
ⁿ/ₐ
D
d
[mm]
DD
D
[mm]
L
[mm]
A
[mm]
L1
[mm]
L2
[mm]
T
T - at TA transmittable
[Nm]
FAX
Fax - at TA transmittable
[kN]
PW
PW - Surface pressure onto the shaft
[N/mm²]
PN
PN - surface pressure onto the hub
[N/mm²]
SCHR
Screws 12.9 / Number x Size
ⁿ/ₐ
TA
TA - Fastening torque of the screws
[Nm]
GEW
Weight
[kg]
CTN
Customs tariff number
ⁿ/ₐ
61557318
61557318
Steel
Steel
T = transmittable torque ...
18
47
28
22
17
34
310
28
278
121
5 x M6
14
0.29
84879059
61557319
61557319
Steel
Steel
T = transmittable torque ...
19
47
28
22
17
34
331
29
261
116
5 x M6
14
0.29
84879059
61557320
61557320
Steel
Steel
T = transmittable torque ...
20
47
28
22
17
34
370
35
294
125
5 x M6
14
0.29
84879059
61557322
61557322
Steel
Steel
T = transmittable torque ...
22
47
28
22
17
34
370
37
247
114
5 x M6
14
0.29
84879059
61557324
61557324
Steel
Steel
T = transmittable torque ...
24
50
28
22
17
34
470
40
255
125
5 x M6
14
30.00
84879059
61557325
61557325
Steel
Steel
T = transmittable torque ...
25
50
28
22
17
34
600
44
308
152
6 x M6
14
0.29
84879059
61557328
61557328
Steel
Steel
T = transmittable torque ...
28
55
28
22
17
34
600
46
243
123
6 x M6
14
0.35
84879059
61557330
61557330
Steel
Steel
T = transmittable torque ...
30
55
28
22
17
34
610
46
217
120
6 x M6
14
0.35
84879059
61557332
61557332
Steel
Steel
T = transmittable torque ...
32
60
28
22
17
34
940
58
286
150
8 x M6
14
0.40
84879059
61557335
61557335
Steel
Steel
T = transmittable torque ...
35
60
28
22
17
34
1030
58
262
150
8 x M6
14
0.40
84879059
61557338
61557338
Steel
Steel
T = transmittable torque ...
38
65
28
22
17
34
1140
60
248
144
8 x M6
14
0.40
84879059
61557340
61557340
Steel
Steel
T = transmittable torque ...
40
65
28
22
17
34
1170
60
227
141
8 x M6
14
0.40
84879059
61557342
61557342
Steel
Steel
T = transmittable torque ...
42
75
33
25
20
41
2150
100
315
179
7 x M8
35
0.70
84879059
61557345
61557345
Steel
Steel
T = transmittable torque ...
45
75
33
25
20
41
2220
100
293
172
7 x M8
35
0.70
84879059
61557348
61557348
Steel
Steel
T = transmittable torque ...
48
80
33
25
20
41
2340
100
284
168
7 x M8
35
0.75
84879059
61557350
61557350
Steel
Steel
T = transmittable torque ...
50
80
33
25
20
41
2400
100
242
149
7 x M8
35
0.70
84879059
61557355
61557355
Steel
Steel
T = transmittable torque ...
55
85
33
25
20
41
3080
110
270
174
8 x M8
35
0.77
84879059
61557360
61557360
Steel
Steel
T = transmittable torque ...
60
90
33
25
20
41
3400
120
248
166
8 x M8
35
0.84
84879059
61557365
61557365
Steel
Steel
T = transmittable torque ...
65
95
33
25
20
41
4050
120
253
174
9 x M8
35
0.88
84879059
61557370
61557370
Steel
Steel
T = transmittable torque ...
70
110
40
30
24
50
6360
180
283
182
8 x M10
70
1.58
84879059
61557375
61557375
Steel
Steel
T = transmittable torque ...
75
115
40
30
24
50
6900
180
268
129
8 x M10
70
1.60
84879059
61557380
61557380
Steel
Steel
T = transmittable torque ...
80
120
40
30
24
50
7400
190
260
130
8 x M10
70
1.70
84879059
61557385
61557385
Steel
Steel
T = transmittable torque ...
85
125
40
30
24
50
8400
190
273
142
9 x M10
70
2.00
84879059
61557390
61557390
Steel
Steel
T = transmittable torque ...
90
130
40
30
24
50
9000
200
233
121
9 x M10
70
2.20
84879059
61557395
61557395
Steel
Steel
T = transmittable torque ...
95
135
40
30
24
50
11000
230
271
140
10 x M10
70
1.90
84879059
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성