Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-SPB-MSD-ST - Clamping Bushes MSD, Steel
MÄDLER
Drive Element
Clamping Bushes and Locking Assemblies
Clamping Bushes MSD and MSD-N
Powered by
CAD모델 선택
{maedler/antriebselemente/spannbuchsen_und_spannsaetze/spannbuchsen_msd_msd-n/spannbuchse_msd.prj},{NB=61523000},{ARTNR=61523000},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl},{MAT=Stahl},{HW=T = Übertragbares Drehmoment bei Fax = 0. Fax = Übertragbare Axialkraft bei T = 0.},{D=30},{DD=41},{D1=57},{L=47},{L1=32},{L2=52},{T=420},{FAX=28.0},{SCHR=4 x M5},{TA=8},{J=0.142},{GEW=0.29},{PPATH=spannbuchse_msd_sbl.prj},{CTN=84836020}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
[mm]
HW
Note
ⁿ/ₐ
D
d
[mm]
DD
D
[mm]
D1
[mm]
L
[mm]
L1
[mm]
L2
[mm]
T
T - at TA transmittable
[Nm]
FAX
Fax - at TA transmittable
[kN]
SCHR
Screws DIN 912-12.9 / Number x Size
ⁿ/ₐ
TA
TA - required fastening torque for the screws
[Nm]
J
Moment of Inertia
[kgm² * 10¯³]
GEW
Weight
[kg]
CTN
Customs tariff number
ⁿ/ₐ
61521500
61521500
Steel
Steel
T = transmittable torque ...
15
23
38
30
17
35
55
7.3
3 x M5
6
0.018
0.10
84836020
61521900
61521900
Steel
Steel
T = transmittable torque ...
19
28
45
37
21
42
100
10.6
3 x M5
8
0.046
0.17
84836020
61522000
61522000
Steel
Steel
T = transmittable torque ...
20
28
45
37
22
42
125
12.5
3 x M5
8
0.046
0.16
84836020
61522200
61522200
Steel
Steel
T = transmittable torque ...
22
32
49
37
22
42
135
12.3
4 x M5
8
0.065
0.19
84836020
61522400
61522400
Steel
Steel
T = transmittable torque ...
24
34
49
40
25
45
200
16.7
4 x M5
8
0.067
0.20
84836020
61522500
61522500
Steel
Steel
T = transmittable torque ...
25
34
49
43
27
48
250
20.0
4 x M5
8
0.071
0.19
84836020
61522800
61522800
Steel
Steel
T = transmittable torque ...
28
39
55
45
29
50
300
21.4
4 x M5
8
0.120
0.26
84836020
61523000
61523000
Steel
Steel
T = transmittable torque ...
30
41
57
47
32
52
420
28.0
4 x M5
8
0.142
0.29
84836020
61523200
61523200
Steel
Steel
T = transmittable torque ...
32
43
60
52
34
57
420
26.3
4 x M5
8
0.195
0.35
84836020
61523500
61523500
Steel
Steel
T = transmittable torque ...
35
47
63
55
37
60
650
37.1
6 x M5
8
0.250
0.40
84836020
61523800
61523800
Steel
Steel
T = transmittable torque ...
38
50
65
59
41
64
750
39.5
6 x M5
8
0.310
0.43
84836020
61524000
61524000
Steel
Steel
T = transmittable torque ...
40
53
70
63
43
68
940
47.0
6 x M5
8
0.441
0.55
84836020
61524200
61524200
Steel
Steel
T = transmittable torque ...
42
55
70
65
45
70
940
44.8
6 x M5
8
0.467
0.55
84836020
61524500
61524500
Steel
Steel
T = transmittable torque ...
45
59
77
69
49
75
1290
57.3
6 x M6
13
0.686
0.71
84836020
61524800
61524800
Steel
Steel
T = transmittable torque ...
48
62
80
73
52
79
1570
65.4
6 x M6
13
0.833
0.78
84836020
61525000
61525000
Steel
Steel
T = transmittable torque ...
50
65
83
76
53
82
1900
76.0
6 x M6
13
1.045
0.86
84836020
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성