lietuvių
Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
DIN ISO 606-Z-RK-NEPTUNE-ST - Double-Strand Roller Chains Neptune ™ DIN ISO 606 (formerly DIN 8187), Corrosion Proof, Premium
MÄDLER
Drive Element
Roller Chains
Double-Strand Roller Chains
Double-Strand Roller Chains Neptune ™ DIN ISO 606 (formerly DIN 8187), Corrosion Proof, Premium
Powered by
CAD모델 선택
{maedler/antriebselemente/rollenketten/zweifach-rollenketten/z-rk_neptune_diniso606/z-rk_neptune_iso606.prj},{NB=12666000N},{DINISONR=10 B-2},{ARTNR=12666000N},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl},{MAT=Spezielle Ketten-Stähle, mit Korrosionsschutzbeschichtung},{HW=-},{BZ=Premium-Zweifach-Rollenkette Neptune™ nach DIN ISO 606 (ex DIN 8187), korrosionsbeständig},{PB1=15,875 x 9,65},{ZOLL=5/8 x 3/8},{P=15.875},{B1=9.65},{B2=12.65},{RD=10.16},{BD=5.08},{B5=35.7},{PT=16.59},{B7=4.1},{BK=44.5},{GEW=1.82},{S1=3.81},{H3=14.70},{TYP1=0},{TN=bo_z-rk_neptune_10_b2},{CTN=73151190},{PPATH=z-rk_neptune_iso606_sbl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
DINISONR
DIN ISO-No.
ⁿ/ₐ
ARTNR
Product-No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HW
Note
ⁿ/ₐ
BZ
Designation
ⁿ/ₐ
PB1
p x b1 min. - Pitch x Inner Width
[mm]
ZOLL
p x b1 min. - Pitch x Inner Width
[Zoll]
P
p - Pitch
[mm]
B1
b1 min. - Inner Width
[mm]
B2
b2 - Inner Width
[mm]
RD
d1 - Roller-Ø
[mm]
BD
d2 - Bolt-Ø
[mm]
B5
b5 - Width over pin
[mm]
PT
Pt - Transverse Pitch
[mm]
B7
b7 2) - Projection over Link - Maximum values at the connecting link
[mm]
BK
min. Breaking Load
[kN]
GEW
Weight
[kg/m]
CTN
Customs tariff number
ⁿ/ₐ
12166000N
06 B-2
12166000N
Steel
Special chain steel, with...
With straight links plate...
Premium double roller cha...
9.525 x 5,72
3/8 x 7/32
9.525
5.72
8.32
6.35
3.27
22.4
10.24
3.3
17.0
0.78
73151190
12566000N
08 B-2
12566000N
Steel
Special chain steel, with...
-
Premium double roller cha...
12,7 x 7,75
1/2 x 5/16
12.700
7.75
10.95
8.51
4.45
30.6
13.92
3.9
32.0
1.36
73151190
12666000N
10 B-2
12666000N
Steel
Special chain steel, with...
-
Premium double roller cha...
15,875 x 9,65
5/8 x 3/8
15.875
9.65
12.65
10.16
5.08
35.7
16.59
4.1
44.5
1.82
73151190
12766000N
12 B-2
12766000N
Steel
Special chain steel, with...
-
Premium double roller cha...
19,05 x 11,68
3/4 x 7/16
19.050
11.68
15.28
12.07
5.72
41.7
19.46
4.6
61.0
2.38
73151190
12866000N
16 B-2
12866000N
Steel
Special chain steel, with...
-
Premium double roller cha...
25,4 x 17,02
1" x 17,02mm
25.400
17.02
25.02
15.88
8.28
67.1
31.88
5.4
128.0
5.40
73151190
12966000N
20 B-2
12966000N
Steel
Special chain steel, with...
-
Premium double roller cha...
31,75 x 19.56
1 1/4 x 3/4
31.750
19.56
28.36
19.05
10.19
76.5
36.45
6.1
197.0
7.20
73151190
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성